Packaging information
| Package | Pins PDIP (P) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 40 | TUBE |
Features for the LM6172
- Typical values unless otherwise noted
- Easy-to-use voltage-feedback topology
- High slew rate: 3000V/µs
- Wide unity-gain bandwidth: 100MHz
- Low supply current: 2.3mA/channel
- High output current: 50mA/channel
- Specified operation: ±15V and ±5V
Description for the LM6172
The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/µs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.
The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.
The LM6172 is built with TIs advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.