9-pin (RPE) package image

LMR36506R3RPER ACTIVE

3-V to 65-V, 0.6-A ultra-small synchronous buck converter with 4 μA IQ

ACTIVE Custom reel may be available
Same as: LMR36506R3RPER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VQFN-HR (RPE) | 9
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMR36506

  • Designed for rugged industrial applications:
    • Junction temperature range –40°C to +150°C
    • Input transient protection up to 70V
    • Wide input voltage range: 3.0V (falling threshold) to 65V
    • Low EMI and minimized switch node ringing
    • Adjustable fixed output voltage options available
  • Designed for scalable industrial power supplies:
    • Pin compatible with LMR36503 (65V, 300mA)
    • Adjustable switching frequency: 200kHz to 2.2MHz with RT pin variant
  • Minimized design size and cost:
    • Highest power density with internal compensation and reduced external component count
    • Ultra-small 2mm × 2mm HotRod™ QFN package
  • High efficiency across load range with low power dissipation:
    • 93% peak efficiency at 400kHz (12 VIN, 3.3 VOUT fixed)
    • 90% peak efficiency at 400kHz (24 VIN, 3.3 VOUT fixed)
  • Ultra-low operating quiescent current at no load
    • 4µA at 24 VIN to 3.3 VOUT (fixed output option)
  • Use TPSM365R6 module for faster time to market

Description for the LMR36506

The LMR36506 is the industry’s smallest 65V, 0.6A synchronous step-down DC/DC converter in 2mm × 2mm HotRod package. This easy-to-use converter can handle input voltage transients up to 70V, provide excellent EMI performance and support fixed 3.3V and other adjustable output voltages. The transient tolerance reduces the necessary design effort to protect against input overvoltage and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36506 uses the peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. The LMR36506 with the right resistor selection from the RT pin to ground can be externally programmed to any desired switching frequency of operation over a wide range from 200kHz to 2.2MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The power-good flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external supervisor. The compact design size and rich feature set of LMR36506 simplifies implementation for a wide range of industrial applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more