Packaging information
| Package | Pins TSSOP (PW) | 28 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 50 | TUBE |
Features for the MAX3243
- Operates with 3V to 5.5V VCC supply
- Single-chip and single-supply interface for IBM™ PC/AT™ serial port
- RS-232 Bus-pin ESD protection of ±15kV Using Human-Body Model (HBM)
- Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
- Three drivers and five receivers
- Operates up to 250kbit/s
- Low active current: 300µA typical
- Low standby current: 1µA typical
- External capacitors: 4 × 0.1µF
- Accepts 5V logic input with 3.3V supply
- Always-active noninverting receiver output (ROUT2B)
- Operating temperature
- MAX3243C: 0°C to 70°C
- MAX3243I: –40°C to 85°C
- Serial-mouse driveability
- Auto-powerdown feature to disable driver outputs when no valid RS-232 signal is sensed
Description for the MAX3243
The MAX3243 device consists of three line drivers, five line receivers which is ideal for DE-9 DTE interface. ±15kV ESD (HBM) protection pin to pin (serial- port connection pins, including GND). Flexible power features saves power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.