5-pin (DBV) package image

OPA237NA/250 ACTIVE

Single-Supply Operational Amplifiers MicroAmplifier™ Series

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price (USD)
1 99 $1.577
100 249 $1.302
250 999 $0.936
1,000 + 99,999,999 $0.704

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA237NA/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.594 1 99 $1.331 100 249 $1.099 250 999 $0.789 1,000 + 99,999,999 $0.594

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the OPA237

  • MICRO-SIZE, MINIATURE PACKAGES
    • Single: SOT-23-5, SO-8
    • Dual: MSOP-8, SO-8
    • Quad: SSOP-16 (Obsolete)
  • LOW OFFSET VOLTAGE: 750µV max
  • WIDE SUPPLY RANGE
    • Single Supply: +2.7V to +36V
    • Dual Supply: ±1.35V to ±18V
  • LOW QUIESCENT CURRENT: 350µA max
  • WIDE BANDWIDTH: 1.5MHz
  • APPLICATIONS
    • BATTERY POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • PCMCIA CARDS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT

MicroAmplifier is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Description for the OPA237

The OPA237 op amp family is one of Texas Instruments’ MicroAmplifier™ series of miniature products. In addition to small size, these devices feature low offset voltage, low quiescent current, low bias current, and a wide supply range. Single, dual, and quad versions have identical specifications for maximum design flexibility. They are ideal for single-supply, battery-operated, and space-limited applications, such as PCMCIA cards and other portable instruments.

OPA237 series op amps can operate from either single or dual supplies. When operated from a single supply, the input common-mode range extends below ground and the output can swing to within 10mV of ground. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Single, dual, and quad are offered in space-saving surface-mount packages. The single version is available in the ultra-miniature 5-lead SOT23-5 and SO-8 surface-mount. The dual version comes in a miniature MSOP-8 and SO-8 surface-mount. The quad version is obsolete. MSOP-8 has the same lead count as a SO-8 but half the size. The SOT23-5 is even smaller at one-fourth the size of an SO-8. All are specified for -40°C to +85°C operation. A macromodel is available for design analysis.

Pricing

Qty Price (USD)
1 99 $1.577
100 249 $1.302
250 999 $0.936
1,000 + 99,999,999 $0.704

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA237NA/3K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $0.594 1 99 $1.331 100 249 $1.099 250 999 $0.789 1,000 + 99,999,999 $0.594

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more