48-pin (RSL) package image

TPS65994ADRSLR NOT RECOMMENDED FOR NEW DESIGNS

Dual port USB-C® Power Delivery controller with integrated source power switches

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPS65994ADRSLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
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
More TPS65994AD information

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65994AD

  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 3495
    • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
    • This device can be used for USB4 host and device designs
    • Supports extended industrial temperature range
    • GUI tool to easily configure TPS65994AD for various applications
    • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
    • UL2367 cert #: E169910
    • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
    • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
    • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 2 I2C secondary ports

Description for the TPS65994AD

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more