BQ20Z65-R1_BQEVSW-SW
BQ20Z65-R1 bqEASY Software
BQ20Z65-R1_BQEVSW-SW
Overview
bqEVSW is a tool that simplifies the bq gas gauge configuration and parameter optimize process.
Features
- Ensure to start with a known good data flash
- Simplify DF configuration
- Guide through device calibration
- Help to select the right chemistry
- Learn correct battery Qmax and Resistance
Downloads
Additional resources you might need
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Evaluation board
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
Products
Battery fuel gauges
Hardware development
Evaluation board
Documentation
Quick Tips text document for Command line programmers
Software Manifest
Release Information
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
What's new
- Added support for BQ78350 and BQ34Z100
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Evaluation board
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
Products
Battery fuel gauges
Hardware development
Evaluation board
Documentation
Software manifest
Release Information
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.