MSP432-DEBUGGERS

Debuggers for MSP432

MSP432-DEBUGGERS

Order now

Overview

MSP432 MCUs are designed to work with a variety of debuggers from Texas Instruments and third party vendors.

  • Texas Instruments:
    • XDS100v2:
      • The Spectrum Digital XDS100v2 is the second generation of the XDS100 family of debug probes (emulators) for TI processors. The XDS100 family features the lowest cost of all the XDS family of debug probes while supporting the traditional JTAG standard (IEEE1149.1). Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).
    • XDS200:
      • The Spectrum Digital XDS200 is the first model of the XDS200 family of debug probes (emulators) for TI processors. The XDS200 family features a balance of low cost with good performance between the super low cost XDS100 and the high performance XDS560v2. Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).
    • XDS560vs (USB and Ethernet Debug Probe, USB Debug Probe):
      • The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).
  • IAR-IJet:
    • I-jet provides a fast debugging platform via JTAG and SWD/SWO. It can measure target power consumption with a high degree of accuracy and enables Power debugging in IAR Embedded Workbench. I-jet supports all ARM and ARM-Cortex cores.
  • Keil debuggers (ULINK2, ULINKpro):
    • ULINK2 and ULINKpro, together with MDK Version 5, provide excellent debug capabilities for Cortex-M devices. You can control the processor, set breakpoints, and read/write memory contents, all while the processor is running at full speed.
  • SEGGER J-Link (different probes):
    • With up to 3 MBytes/s download speed to RAM and record breaking flashloaders, as well as the ability to set an unlimited number of breakpoints in flash memory of MCUs, the J-Link debug probes are undoubtedly the best choice to optimize your debugging and flash programming experience. J-Link is supported in IAR EWARM, CCS and Keil µVision.

Features
ToolCCS WindowsCCS LinuxCCS MacOSCCS CloudIAR EWARMKeil µVisionEnergia
XDS-110ET (LaunchPad)SupportedSupportedSupportedSupportedSupportedSupportedSupported
XDS100SupportedSupportedSupported Supported  
XDS200SupportedSupportedSupported Supported  
SEGGER J-LinkSupportedSupportedSupported SupportedSupported 
Keil Ulink 2     Supported 
Keil Ulink  Pro     Supported 
IAR I-Jet    Supported  

  • Debugger options for MSP432 MCUs from Texas Instruments, IAR, Keil and SEGGER for MSP432 MCUs

Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM<
Download View video with transcript Video

Order & start development

Hardware programming tool

MSP-FET — MSP MCU Programmer and Debugger

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Debug probe

ULINK2 — Debug Unit provided by Keil

Debug probe

ULINKPRO — Debug and Trace Unit provided by Keil

Debug probe

I-JET — Debug probe provided by IAR

Debug probe

TMS320-XDS100-V3 — Debuggers for MSP432

Debug probe

J-LINK — Debug probe provided by SEGGER

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
MSP-TS432PZ100 100-pin Target Development Board for SimpleLink™ MSP432P4x MCUs (microcontroller not included)
DEBUG PROBE
TMDSEMU110-U XDS110 JTAG Debug Probe TMDSEMU200-U XDS200 USB Debug Probe TMDSEMU560V2STM-U XDS560™ software v2 system trace USB debug probe TMDSEMU560V2STM-UE XDS560v2 System Trace USB & Ethernet Debug Probe

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) IAR-KICKSTART IAR Embedded Workbench MSPKEIL ARM® Keil® MDK

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos