LP-MSPM0L1306

MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

LP-MSPM0L1306

Order now

Overview

The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes three buttons, two LEDs (one is an RGB LED), an analog temperature sensor, and light sensor.

Features
  • External ambient light sensor
  • RGB to show the PWM control
  • External temperature sensor 
Arm Cortex-M0+ MCUs
MSPM0L1105 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1106 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate the analog peripherals of MSPM0L1306

View package
HARDWARE AND SOFTWARE PACKAGE

Evaluate all of the features of MSPM0L1306

View package
HARDWARE AND SOFTWARE PACKAGE

Develop an application with MSPM0L1306

View package

Order this hardware only

Development kit

LP-MSPM0L1306

MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* EVM User's guide MSPM0L1306 LaunchPad Development Kit (LP-MSPM0L1306) User's Guide (Rev. E) PDF | HTML 10 Jan 2024
Subsystem design Frequency Counter: Tone Detection PDF | HTML 05 Sep 2024
Subsystem design PWM DAC PDF | HTML 03 Sep 2024
Subsystem design Connected Diode Matrix PDF | HTML 03 Sep 2024
Subsystem design I2C Expander Through UART Bridge PDF | HTML 03 Sep 2024
Subsystem design Emulating a Digital MUX PDF | HTML 02 Sep 2024
Application note BQ769x2 Control Based on MSPM0 Through I2C (Rev. A) PDF | HTML 12 Jul 2024
Subsystem design UART to I2C Bridge PDF | HTML 18 Dec 2023
Application note Dual-Ray Smoke Detector with the TPS8802 and MSPM0 MCUs PDF | HTML 22 Aug 2023
Application note Software Defined Glass LCD Solution Based on MSPM0 MCUs PDF | HTML 03 Jul 2023
Certificate LP-MSPM0L1306 EU RoHS Declaration of Conformity (DoC) (Rev. A) 20 Apr 2023

Related design resources

Software development

SUPPORT SOFTWARE
TEC-3P-IOLINK IO-Link protocol stack

Reference designs

REFERENCE DESIGN
TIDA-010263 IO-Link device implementation for sensors and actuator reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos