PMP10171
4-Channel LED Spotlight Driver Reference Design
PMP10171
Overview
The PMP10171 reference design is a boost LED driver with four outputs. It has an input voltage range of 10 .. 30V and provides 500mA at 40V maximum. A microcontroller provides an adjustable PWM signal for adjusting the brightness of the LEDs.
Features
- Four Channels
- PWM-Dimming by Microcontroller
- Only Ceramic Capacitors for High Reliability
Output voltage options | PMP10171.1 |
---|---|
Vin (Min) (V) | 10 |
Vin (Max) (V) | 30 |
Vout (Nom) (V) | 40 |
Iout (Max) (A) | .5 |
Output Power (W) | 20 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Boost- Non Sync |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Data sheet: PDFSN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.