This reference design replaces the now obsolete PMP20981.
PMP20588
Fully Autonomous Single Port Type 2 (30W) PoE PSE Reference Design
PMP20588
Overview
The PMP20588 reference design utilizes the TPS23861 PSE controller to implement a single port Type 2 PoE PSE. An isolated flyback converter, utilizing the LM5022 current mode PWM controller, accepts a 12Vdc/24Vac input and provides a 55Vdc/600mA output source for the PSE. It is ideally suited for any Type 2 (30W) PoE PSE application.
Features
- Fully autonomous, no digital interface required
- 12Vdc or 24Vac input provides versatility
- 1500VRMS isolation from input to PSE output
- Port ON status LED
Output voltage options | PMP20588.1 |
---|---|
Vin (Min) (V) | 10.8 |
Vin (Max) (V) | 38 |
Vout (Nom) (V) | 55 |
Iout (Max) (A) | .6 |
Output Power (W) | 33 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Flyback- Non Sync^POE |
Communications equipment
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
CSD19533Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm
Data sheet: PDF | HTMLCSD19537Q3 — 100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm
Data sheet: PDF | HTMLCSD19538Q3A — 100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 61 mOhm
Data sheet: PDF | HTMLTechnical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.