PMP23340UCD
48V to 12V GaN-enabled 1.1kW 1/8 brick reference design using digital power isolated controller
PMP23340UCD
Overview
This reference design shows how a high performance GaN can enable high efficiency and small form factor for intermediate bus converters using UCD3138ARJAT digital power isolated controller.
Features
- Efficiency of 97.7%
- 1MHz switching frequency
- Power density of 1300 W/in^3 without connector
- Total thickness without heatsink is 10mm
Output voltage options | PMP23340UCD.1 |
---|---|
Vin (Min) (V) | 40 |
Vin (Max) (V) | 60 |
Vout (Nom) (V) | 12 |
Iout (Max) (A) | 110 |
Output Power (W) | 1320 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Other |
Enterprise systems
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
LMG2100R044 — 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Technical article | 실시간 제어 기술로 안정적이고 확장 가능한 고전압 설계를 구 현하는 방법 | PDF | HTML | Jul. 03, 2024 | |
Technical article | 即時控制技術如何實現可靠、可擴充的高電壓設計 | PDF | HTML | Jul. 01, 2024 | |
Technical article | How real-time control technologies enable reliable, scalable high-voltage designs | PDF | HTML | Jun. 07, 2024 | |
Test report | 48 V–12 V GaN-Enabled 1.1-kW 1/8th Brick Power Module Reference Design Using UCD | PDF | HTML | Dec. 13, 2023 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.