TIDA-00069

FPGA Firmware Example of How To Interface Altera FPGAs to High-Speed LVDS-Interface Data Converters

TIDA-00069

Design files

Overview

This reference design and the associated example Verilog code can be used as a starting point for interfacing Altera FPGAs to Texas Instruments' high-speed LVDS-interface analog-to-digital converters (ADC) and digital-to-analog converters (DAC). The firmware implementation is explained and the required timing constraints are discussed.

Features
  • This design is Firmware only and is discussed in detail to aid understanding
  • Example Verilog code is an easy starting point for FPGA to high-speed data converter applications
  • Design is easily expanded to other TI high-speed data converters
  • The ADC and DAC portions are split in case only one is required
  • Interface timing constraints are discussed in detail for the DAC and ADC
  • Firmware was tested using readily available TI EVMs
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR311.ZIP (815 K)

Detailed schematic diagram for design layout and components

TIDR312.ZIP (191 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

High-speed ADCs (≥10 MSPS)

ADS4249Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC3482Dual-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS742011.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS744013-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74701500-mA, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDC202 TIDA-00069 Firmware

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) Jul. 10, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos