TIDA-00807
Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design
TIDA-00807
Overview
Fault Indicators (FI) are devices installed at certain distance on overhead power lines in electric power distribution networks to detect and indicate the occurence of faults. The benefit is reduction in outage times by identifying the fault zone easily. The TIDA-00807 reference design features an ultra‐low power MCU and discrete analog front end to monitor and measure the current and voltage parameters where it is installed.In addition, a self‐test mechanism comprising of a DAC and Hall Switch can be configured to execute a diagnostic program that permits the system to test itself.
Features
- Current voltage measurement range: 0.5-100A, 50-300V
- Measurement accuracy: ≤±2%
- Multiple gain stage and ADC channels used for covering wide curent and voltage range
- Dual rail, configurable DC-DC converter (with integrated load switch) adds flexibility with power savings
- MCU selected based on ultra-low power consumption, small pin count and footprint
- Self test - fault current simulation using DAC and self test magnet detection using hall switch
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430FR5728 — 8 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer
Data sheet: PDF | HTMLSN74LVC1G3157 — 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch
Data sheet: PDFDAC101C081 — 10-Bit Micro Power Digital-to-Analog Converter with an I2C-Compatible Interface
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Fault Monitoring for Overhead Fault Indicators Ultra-Low-Power Design Guide (Rev. A) | May 19, 2017 | |
Technical article | Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and | PDF | HTML | May 28, 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.