TIDA-01322

Low-Dropout (LDO), High-Current, and No-Bias Rail Reference Design for Industrial Applications

TIDA-01322

Design files

Overview

This reference design demonstrates a low-noise, low-dropout (LDO), high-current power stage with no voltage-bias-rail requirement utilizing the LP5922 LDO linear regulator. The power stage demonstrated is ideal for industrial applications. Within industrial applications, low-noise power is often achieved by introducing an LDO at the point-of-load to clean up voltage ripple from a previous switching regulator power stage. LP5922 device makes this possible in an efficient manner by supporting very low dropout, which also eliminates any need for a voltage bias at its input.

Features
  • LDO allows up to 80% high-system efficiency
  • Two high-current outputs
  • High 70-dB PSRR
  • Low-noise (26-µVRMS) output for sensitive devices
  • Low quiescent current, 25 mA at no load
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCS8.PDF (1582 K)

Reference design overview and verified performance test data

TIDRQB4.PDF (172 K)

Detailed schematic diagram for design layout and components

TIDRQB5.PDF (62 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQB6.PDF (97 K)

Detailed overview of design layout for component placement

TIDRQB8.ZIP (1194 K)

Files used for 3D models or 2D drawings of IC components

TIDCDA0.ZIP (972 K)

Design file that contains information on physical board layer of design PCB

TIDRQB7.PDF (460 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP59222-A adjustable LDO

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM26420Dual 2 A, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide LDO With Low Dropout, High Current and No Bias Rail Design Guide Jan. 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos