TIDA-01636
Power Rail Noise Analyzer Reference Design
TIDA-01636
Overview
This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of the signal and allows for switching frequency detection. The analysis enables for adaptive real-time switching frequency dithering in high-power applications and better electromagnetic compatibility interference (EMI) control. Alternatively, ripple counters in feedback-less positioners can benefit the design.
Digital Signal Processing (DSP) features of C2000™ microcontrollers play an important role in the system and enable digital-power (on-board chargers, DC-DC converters) and motor control (traction inverters) applications to become smarter and more efficient.
Features
- Multiple Feedback Filter (MFB) topology
- Single-supply power
- Example Firmware for TMS320F28069M C2000
Automotive
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
Data sheet: PDF | HTMLTMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.