TIDA-050047

Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries

TIDA-050047

Design files

Overview

This reference design features charging up to 20 V at 5 A without the need for any external FETs, enabling a much smaller solution size and reducing total BOM cost. A microprocessor is also not necessary as the TPS25750 power delivery (PD) controller will handle the I2C communication to the BQ25798 battery charger IC. This I2C capability and the TPS25750 web-based GUI greatly simplify the firmware development process.

Features
  • Supports standard Type-C communication, PD negotiation, and power/data role swaps
  • Comprehensive power path management and protection plus I2C capability eliminates need for seven FETs and microcontroller
  • Configurable as source/sink or sink-only power
  • Source mode offers on-the-go mode support
  • Best-in-class web-based GUI available for simple PD controller configuration
  • Wide input voltage range for charging a 2-4 cell battery at a current of up to 5 A
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY1B.PDF (1572 K)

Reference design overview and verified performance test data

TIDM748A.PDF (538 K)

Detailed schematic diagram for design layout and components

TIDM749A.PDF (244 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM750.PDF (260 K)

Detailed overview of design layout for component placement

TIDM752.ZIP (35192 K)

Files used for 3D models or 2D drawings of IC components

TIDCFY4.ZIP (696 K)

Design file that contains information on physical board layer of design PCB

TIDM751.PDF (1704 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB Type-C & USB Power Delivery ICs

TPS25750Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS545313.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
Battery charger ICs

BQ25798I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV755P500mA high-PSRR low-IQ low-dropout voltage regulator with enable

Data sheet: PDF | HTML
TVS diodes

TVS220022V flat-clamp surge protection device

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

USB2ANY

USB2ANY interface adapter

The USB2ANY interface adapter is a tool intended to allow a computer to control an evaluation module (EVM) via a USB connection. USB2ANY supports multiple popular protocol interfaces and provides 3.3-V and 5-V power supplies.

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Evaluation board

USB-PD-CHG-EVM-01 — Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25798 device and TPS25751 device together. The BQ25798 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from (...)

User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
GUI for evaluation module (EVM)

TPS25750-GUI — TPS25750 graphical user interface (GUI)

The TPS25750EVM is a complete reference design for a single port USB Type-C® and Power Delivery (PD) applications. It allows the user to develop various power profiles and debug existing USB Type-C and Power Delivery systems.

Software

Application software & framework

TI-CHARGER-GUI — GUI software for use with USB2ANY and battery charging evaluation modules

The TI-CHARGER-GUI offers a web-based or standalone graphical user interface to assist in the process of evaluating, designing with, configuring or testing battery charger products. The software provides full access to registers and an easy interface to send and sequence commands.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Integrated USB Type-C PD and Charging Reference Design for 2-4 Cell Batteries (Rev. B) PDF | HTML Apr. 11, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos