TIDC-CC3100MODBOOST

SimpleLink™ Wi-Fi® CC3100 Module BoosterPack

TIDC-CC3100MODBOOST

Design files

Overview

Add Wi-Fi® to any low-cost, low-power microcontroller (MCU) for Internet of Things (IoT) applications using the CC3100 Module BoosterPack (CC3100MODBOOST), which hosts the CC3100 module (CC3100MOD). The CC3100MODBOOST evaluation board contains everything necessary to easily create IoT solutions - security, quick connection, cloud support, support publicly available documentation, E2E support forums and more. It integrates all protocols for Wi-Fi and Internet, greatly minimizing host MCU software requirements. With built-in security protocols, the CC3100MOD solution provides a robust and simple security experience.

Features
  • CC3100MOD Wi-Fi network processor module
    • CC3100 modules are Wi-Fi CERTIFIED® and FCC/IC/CE certified, which can be transferred to end products
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Power from on-board LDO, using USB or 3.3 V from MCU LaunchPad
  • 3 push buttons
  • Jumper for current measurement with provision to mount 0.1R resistor for measurement with voltmeter
  • 8 Mbit serial flash (M25PX80 from Micron)
  • 40 MHz crystal, 32 KHz crystal, and optional 32 KHz oscillator
  • 2-layer PCB with 6 mil spacing and track width

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC81.PDF (502 K)

Detailed schematic diagram for design layout and components

TIDRC82.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC83.ZIP (81 K)

Detailed overview of design layout for component placement

TIDRC85.ZIP (1362 K)

Files used for 3D models or 2D drawings of IC components

TIDC824.ZIP (479 K)

Design file that contains information on physical board layer of design PCB

TIDRC84.ZIP (436 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV620903A High Efficiency Step Down Converter in 3x3mm QFN Package

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

CC3100MODBOOST — SimpleLink Wi-Fi CC3100 module BoosterPack

SPECIAL NOTE:

To update the CC3100 firmware, use radio performance tools, perform network processing logs for advanced debugging, or use TI’s SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST). It is recommended (...)

User guide: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos