TIDC-CC3200MODLAUNCHXL

SimpleLink™ Wi-Fi® CC3200 Module LaunchPad

TIDC-CC3200MODLAUNCHXL

Design files

Overview

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module LaunchPad also features programmable user buttons, RGB LED for custom applications, temperature and accelerometer sensors, as well as onboard emulation for debugging. The LaunchPad stackable headers interface demonstrates how to expand the functionality of the CC3200MOD when interfacing with other peripherals on existing BoosterPack add-on boards, such as graphical displays, audio codec, antenna selection, environmental sensing, and more.

Features
  • FCC, IC, CE, and Wi-Fi® CERTIFIED™ module, with ability to request certificate transfer for Wi-Fi Alliance members
  • CC3200MOD, SimpleLink Wi-Fi, internet-on-a-chip™ module solution with integrated MCU
  • 40-pin LaunchPad standard that leverages the BoosterPack ecosystem
  • On-board accelerometer and temperature sensor for out-of-box demo
  • Micro USB connector for power and debug connections
  • On-board chip antenna with U.FL for conducted testing
  • Can be powered externally, with 2xAA or 2xAAA alkaline batteries
  • Enables the Internet of Things (IoT)

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC48.PDF (117 K)

Detailed schematic diagram for design layout and components

TIDRC51.PDF (96 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC49.PDF (285 K)

Detailed overview of design layout for component placement

TIDRC47.ZIP (1596 K)

Files used for 3D models or 2D drawings of IC components

TIDC813.ZIP (600 K)

Design file that contains information on physical board layer of design PCB

TIDRC50.ZIP (1055 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF
Digital temperature sensors

TMP006Infrared Thermopile Contactless Temperature Sensor in WCSP Package

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74LVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide CC3200MOD SimpleLink Wi-Fi and IoT Solution With MCU-Module LaunchPad User Guide (Rev. A) Aug. 27, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos