TIDEP0049

"Fast startup” feature of industrial Ethernet for AM335x

TIDEP0049

Design files

Overview

This reference design is an integrated multi-protocol industrial Ethernet communication on Sitara processors. Fast start-up occurs after device power-up has been defined by various industrial Ethernet standards. This reference design describes a system-level approach to support fast startup with Sitara processors. TMDSICE3359 was used in the design, but TMDXICE110 can also be used.

Features
  • Fast startup analysis of key system components
  • Example ARM secondary bootloader with fast startup functionality
  • NOR and SPI flash timing configuration example
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL8A.PDF (1179 K)

Reference design overview and verified performance test data

TIDR336.ZIP (768 K)

Detailed schematic diagram for design layout and components

TIDRH00.PDF (104 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.

The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) (...)

Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features Arm® Cortex™-A8 processor along with the Programmable-Realtime Unit (...)

User guide: PDF
Buy from a distributor

Software

Support software

TIDCAX1 Bootloader Fast Start-Up Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Fast Startup for Industrial Ethernet Applications Design Guide (Rev. A) Oct. 09, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP0003 Ethernet/IP Communications Dev Platform TIDEP0008 PROFINET Communications Dev Platform TIDEP0032 Multi-Protocol Industrial Communications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos