Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off board EV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers (MCUs). It also enables monitoring and control of Vienna rectifier based on the HTTP GUI page and Ethernet support(F2838x only).The hardware and software available with this design helps accelerate your time to market.
Vienna rectifier power topology is used in high power three phase power factor correction applications such as off board Electric Vehicle Charging and telecom rectifiers. This design illustrates how to control a vienns rectifier using C2000 Microcontroller.
Vienna rectifier power topology is used in high power three phase power factor (AC-DC) applications such as off-board electric vehicleEV chargers and telecom rectifiers. Control design of the rectifier can be complex. This design illustrates a method to control the power stage using C2000™ microcontrollers. The hardware and software available with this design helps accelerate your time to market.
The Vienna rectifier power topology is used in high power three phase power factor correction applications such as off-board electric vehicle charging and telecom rectifiers. This design illustrates how to control a Vienna rectifier using C200-MCU.
Features
- Greater than 98% peak efficiency
- Less than 2% THD at full load and low line
- powerSUITE software support for easy adaptation of software for a customized power level
- SFRA enables incircuit verification of control loop designed
- Up to 2.4KW design with three phase 400Vac VL-L input
- Monitoring and control of Vienna rectifier based on HTTP GUI page and Ethernet support (F2838x only)