TIDM-PSFB-DCDC

Phase-Shifted Full Bridge DC/DC Power Converter Reference Design

TIDM-PSFB-DCDC

Design files

Overview

This design is a digitally-controlled, phase-shifted full bridge 600W DC/DC converter. A C2000™ Piccolo™ microcontroller is the controller for the phase-shifted full bridge converter, supporting peak current mode control and synchronous rectification. The Piccolo microcontroller implements high performance peak current mode control without any external support circuity, a distinctive capability amongst microcontroller-based designs. This design is able to achieve high efficiency across wide load ranges with peak efficiency greater than 95%, while supporting ZVS switching across the entire load range. Further, getting started with this design is easy. A GUI is provided as a convenient way to initially evaluate the functionality of the design and the Piccolo microcontroller. When ready to explore further, step-by-step documentation details the implementation of the underlying software and hardware.

Features
  • Full microcontoller-based control of phase shifted full bridge DC/DC power conversion
  • 400V DC input, 12V DC output, 50A rated output (600W)
  • Peak current mode control microcontroller implementation without need for external circuitry
  • Synchronous recitification support for increased power efficiency
  • Adaptive zero voltage switching (ZVS) across entire load range
  • Fault protection including input under voltage, input over voltage, over current, and output under voltage

NOTE: Software for this board can be found inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "High Voltage Phase Shifted Full Bridge Developer's Kit" under Development Tools -> Digital Power section."

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU248.PDF (3811 K)

Reference design overview and verified performance test data

TIDR455.ZIP (117 K)

Detailed schematic diagram for design layout and components

TIDR454.ZIP (177 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC317.ZIP (2412 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

C2000 real-time microcontrollers

TMS320F28027C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
C2000 real-time microcontrollers

TMS320F28027-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS715A80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715A-NM24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature Phase-Shifted Full Bridge DC/DC Power Converter Quick Start Guide Apr. 30, 2014
Design guide Phase-Shifted Full Bridge DC/DC Power Converter Design Guide Apr. 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos