Home Power management Gate drivers Low-side drivers

UCC27324

ACTIVE

Non-inverting 4-A/4-A dual-channel low side gate driver

alarmNotifications Order now

Product details

Number of channels 2 Power switch MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Features Dual Non-inverting Outputs, Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 20 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Non-Inverting
Number of channels 2 Power switch MOSFET Peak output current (A) 4 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Features Dual Non-inverting Outputs, Hysteretic Logic Operating temperature range (°C) -40 to 125 Rise time (ns) 20 Fall time (ns) 15 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Non-Inverting
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bi-CMOS Output Architecture
  • ±4 A Drive Current at the Miller Plateau Region
  • Constant-Current Even at Low Supply Voltages
  • Outputs Paralleled for Higher Drive Current
  • Available in MSOP- PowerPAD™ Package
  • TTL/CMOS Inputs Independent of Supply Voltage
  • Industry-Standard Pin-Out
  • Bi-CMOS Output Architecture
  • ±4 A Drive Current at the Miller Plateau Region
  • Constant-Current Even at Low Supply Voltages
  • Outputs Paralleled for Higher Drive Current
  • Available in MSOP- PowerPAD™ Package
  • TTL/CMOS Inputs Independent of Supply Voltage
  • Industry-Standard Pin-Out

The UCC2732x and UCC3732x family of high-speed dual-MOSFET Drivers deliver 4-A source and 4-A sink peak current to effectively drive MOSFETs where it is needed most at the Miller Plateau Region. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages. Three standard logic options are offered — dual-inverting, dual-noninverting, and one-inverting and one-noninverting driver. Input thresholds are based on TTL and CMOS and independent of supply voltage and feature wide input hysteresis offering excellent noise immunity. The UCC2732x and UCC3732x family is available in the standard SOIC-8 (D) as well as the thermally enhanced -8pin PowerPAD MSOP package (DGN), drastically lowering thermal resistance to improve long term reliability.

The UCC2732x and UCC3732x family of high-speed dual-MOSFET Drivers deliver 4-A source and 4-A sink peak current to effectively drive MOSFETs where it is needed most at the Miller Plateau Region. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages. Three standard logic options are offered — dual-inverting, dual-noninverting, and one-inverting and one-noninverting driver. Input thresholds are based on TTL and CMOS and independent of supply voltage and feature wide input hysteresis offering excellent noise immunity. The UCC2732x and UCC3732x family is available in the standard SOIC-8 (D) as well as the thermally enhanced -8pin PowerPAD MSOP package (DGN), drastically lowering thermal resistance to improve long term reliability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27444 ACTIVE 4-A dual-channel low-side gate driver with -5-V input capability Higher VDD range of 20V
UCC27524A ACTIVE 5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and negative input voltage handling This product has higher drive current with 5-A sink/source, as well as faster propagation delay (13-ns) , rise time (7-ns) and fall time (6-ns).
UCC27624 ACTIVE 5A/5A dual-channel gate driver with 4V UVLO, 30V VDD and low propagation delay Pin-to-pin, higher drive strength and voltage range and lower propagation delay

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27423-4-5-Q1EVM — UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM)

The UCC2742xQ1 EVM is a high-speed dual MOSFET evaluation module that provides a test platform for a quick and easy startup of the UCC2742xQ1 driver. Powered by a single 4V to 15V external supply, and featuring a comprehensive set of test points and jumpers. All of the devices have separate input (...)
User guide: PDF
Evaluation board

UCC3895EVM-001 — UCC3895 Evaluation Module

The UCC3895EVM-001 is an isolated 48V input phase shifted full bridge converter providing an output of 3.3V at 15A. Using the AB outputs of the UCC3895, a novel technique for direct control driven synchronous rectification is demonstrated.

User guide: PDF
Buy from a distributor
Simulation model

UCCx895 and UCCx7324 Families PSpice Transient Model (Rev. A)

SLUM055A.ZIP (90 KB) - PSpice Model
Calculation tool

SLURB25 UCC2732X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27321 Automotive 9-A/9-A single-channel gate driver with inverting input UCC27321-Q1 Automotive 9-A/9-A single-channel gate driver with inverting input and split outputs UCC27322 9-A/9-A single-channel gate driver with split outputs and enable UCC27322-EP Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable UCC27322-Q1 Automotive 9-A/9-A single-channel gate driver with noninverting inputs UCC27323 Inverting 4-A/4-A dual-channel low side gate driver UCC27324 Non-inverting 4-A/4-A dual-channel low side gate driver UCC27324-Q1 Automotive non-inverting 4-A/4-A dual-channel low side gate driver UCC27325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input and hystertic logic
Calculation tool

SLURB26 UCC2732X and UCC3732X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27321 Automotive 9-A/9-A single-channel gate driver with inverting input UCC27321-Q1 Automotive 9-A/9-A single-channel gate driver with inverting input and split outputs UCC27322 9-A/9-A single-channel gate driver with split outputs and enable UCC27322-EP Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable UCC27322-Q1 Automotive 9-A/9-A single-channel gate driver with noninverting inputs UCC27323 Inverting 4-A/4-A dual-channel low side gate driver UCC27324 Non-inverting 4-A/4-A dual-channel low side gate driver UCC27324-Q1 Automotive non-inverting 4-A/4-A dual-channel low side gate driver UCC27325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input and hystertic logic UCC37321 9-A/9-A single-channel gate driver with inverting input, split outputs and enable UCC37322 9-A/9-A single-channel gate driver with split outputs, 25-ns prop delay, and enable UCC37323 4-A/4-A dual-channel gate driver with inverting inputs UCC37324 4-A/4-A dual-channel gate driver with non-inverting inputs UCC37325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the UCC27324

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos