TMDSDOCK28035

F28035 Piccolo Experimenter's Kit

TMDSDOCK28035

Order now

Overview

TMDSDOCK28035 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2803x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Features

Hardware Features

  • TMDSCNCD28035: TMS320F28035 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key MCU signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or a 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28035ISO

 

Software Features

 

Get Started

  • TMDSCNCD28035 Piccolo F28035 controlCARD
  • DIMM100 Docking Station baseboard
  • USB Cable (Type-A Plug to Type-B Plug)

C2000 real-time microcontrollers
TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA
Download View video with transcript Video

Order & start development

Evaluation board

TMDSDOCK28035 — F28035 Piccolo Experimenter's Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TMDSDOCK28035 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

DAUGHTER CARD
TMDSCNCD28035 F28035 Piccolo controlCARD TMDSCNCD28035ISO Piccolo TMS320F28035 Isolated controlCARD

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos