BOOSTXL-AUDIO

Audio Signal Processing BoosterPack Plug-In Module

BOOSTXL-AUDIO

Order now

Overview

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers experiment with the digital signal processing (DSP) and filtering capabilities of the microcontroller (MCU) found on the attached LaunchPad Development Kit.

There are various options – selectable by a jumper on the BoosterPack – for connecting the speaker to the Launchpad’s MCU: (1) output audio data over SPI to the SPI DAC provided on the Audio BoosterPack; (2) directly connecting to the DAC on the LaunchPad’s MCU (if available); or (3) use the LaunchPad's PWM output together with a basic R/C filter on the BoosterPack, to create a simple, low-cost analog audio signal.

Features
  • High quality audio playback with onboard 14-bit DAC (can be bypassed if target MCU has an integrated DAC)
  • Automatic switching from onboard speakers and microphone to a headset with microphone
  • Onboard microphone supports sampling rates of up to 20kHz

  • BOOSTXL-AUDIO BoosterPack Plug-In Module
  • Quick Start Guide

MSP430 microcontrollers
MSP430FR5962 16-MHz MCU with 128-KB FRAM, 8-KB SRAM, low-energy accelerator, AES, 12-bit ADC, DMA and 76 IO MSP430FR5964 16 MHz MCU with 256KB FRAM, 8KB SRAM, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR5992 16-MHz MCU with 128-KB Flash, 8-KB SRAM, 12-bit ADC, comparator, I2C/SPI/UART, HW multiplier MSP430FR5994 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer MSP430FR59941 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, 68 IO, eUSCI

 

Audio switches
TS3A225E 100-mΩ audio jack switch with autonomous microphone & ground detection

 

General-purpose op amps
TLV2760 Single, 3.6-V, 500-kHz, RRIO operational amplifier with shutdown

 

Precision DACs (≤10 MSPS)
DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package

 

Speaker amps
TPA301 350-mW, mono, Class-AB audio amplifier
Download View video with transcript Video

Get started

    ;
  1. Order the BOOSTXL-AUDIO BoosterPack and the MSP-EXP430FR5994 LaunchPad
  2. ;
  3. Select the software examples and import them to CCS Cloud IDE
  4. ;
  5. Complete the demos
  6. ;
  7. Take the Advanced Signal Processing trainings
  8. ;

Order & start development

Daughter card

BOOSTXL-AUDIO — Audio Signal Processing BoosterPack Plug-In Module

Buy from a distributor
Design tool

BOOSTXL-AUDIO-DESIGN-FILES — Audio Signal Processing BoosterPack Plug-In Module - Design Files

Code example or demo

BOOSTXL-AUDIO-SW

Supported products & hardware
Download options

BOOSTXL-AUDIO-SW

close
Latest version
Version: 1.00.00.00
Release date: 29 Mar 2016
download BOOSTXL-AUDIO_Hardware_Design_Files.zip  — 1615 K

BOOSTXL-AUDIO Hardware Design Files

Checksum

MSP-EXP430FR5994 Software for Windows

Checksum

MSP-EXP430FR5994 Software for Linux

Checksum

MSP-EXP430FR5994 Software for Mac OS X

Checksum
Hardware development
Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module

Release Infomation

Click on the links in the table below to download.

This download page includes open-source design files for the BOOSTXL-AUDIO Audio BoosterPack Plug-In Module:

  • Hardware: Open-source schematics, layout, bill of materials (BOM), Gerber files, and documentation.
  • Software: Open-source example projects for LaunchPads + BoosterPacks, pre-built firmware images, and documentation.

Note: BoosterPack examples are included in LaunchPad specific software packages.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide BOOSTXL-AUDIO Audio BoosterPack Plug-in Module User's Guide (Rev. A) 09 Nov 2016
* More literature BOOSTXL-AUDIO Software Examples and Design Files 24 Mar 2016
* User guide BOOSTXL-AUDIO Audio BoosterPack Plug-in Module Quick Start Guide 24 Mar 2016
Certificate BOOSTXL-AUDIO EC Declaration of Conformity (DoC) (Rev. A) 02 Jan 2019

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430FR5994 MSP430FR5994 LaunchPad™ development kit

Reference designs

REFERENCE DESIGN
TIDM-FILTERING-SIGNALPROCESSING Filtering and signal processing reference design using MSP430 FRAM microcontroller

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos