BQ-PRODUCTION-HI-CELL-SW — Production software for hi-cell count battery fuel (gas) gauges
Unterstützte Produkte und Hardware
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Evaluierungsplatine
BQ-PRODUCTION-HI-CELL-SW — Production software for hi-cell count battery fuel (gas) gauges
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34110
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34z100
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq78350
Produkte
Batterie-Ladezustandsmesser
Hardware-Entwicklung
Evaluierungsplatine
Dokumentation
General notes
Versionsinformationen
Overview
bqProduction Hi-cell software offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing date of manufacture, writing unique serial numbers, and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction Hi-cell software offers three (3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. bqProduction Hi-cell software supports a single station from a single computer and has inbuilt capability to maintain log files for the processed printed circuit boards.
Requires:
Mode of operation dependent: Requires 1mV, 1mA accurate external power supplies able to supply current required for calibration.
Features
- Support for MKST-3P-ALT-EV2300
- Uses industry standard Motorola SREC format golden image programmer
- Calibration and test automation
- Unique serial number assignment/programming
- Supports bq34z100-G1, bq34110, bq78350
MKST-3P-ALT-EV2300 is used as a substitute for EV2300. Separate installers may be provided for each family of products and build numbers may vary by device family.
Limitations: Recommended display resolution is 1920x1080 with maximum 125% scaling. The GUI may not show password fields and/or buttons may be moved out of the visible area when using other display settings.
Neuheiten
- Uses MKST-3P-ALT-EV2300 instead of EV2300
- Adds support for bq78350 family of gauges
- Separate installers for each family of products