MSP-FRAM-UTILITIES

FRAM Embedded Software-Dienstprogramme für MSP-Mikrocontroller mit extrem geringem Stromverbrauch

MSP-FRAM-UTILITIES

Downloads

Überblick

The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start application development. 

Compute Through Power Loss (CTPL): A utility API set that enables ease of use with LPMx.5 low-power modes and a powerful shutdown mode that allows an application to save and restore critical system components when a power loss is detected.

Traditionally, use of the low-power-mode 3.5 and 4.5 on MSP430 MCUs requires waking up with neither application state nor peripheral state retained. This can increase the start-up time and the complexity of applications. The CTPL utility leverages the non-volatile FRAM to provide an easier solution for embedded software developers. The utility enables application execution using the power-saving low-power modes 3.5 or 4.5, with the new ability to save and restore system state. It also enables a new shutdown mode to detect when power is lost either internally using an ADC or comparator peripheral or externally with an energy harvesting IC providing a GPIO interrupt that puts the device into shutdown mode. When power is restored the CTPL shutdown function restores the state and program execution continues. 

LZ4 compression utility: A software utility that offers real time compression and decompression on embedded MSP430FRxx devices. The LZ4 compression utility includes an open source command line tool that can be used to compress or decompress the same LZ4 files on a PC or host processor. This can enable increased storage capacity of FRAM devices as well as reduced wireless transmission time for over-the-air software updates or sensor data to a host device.

Random Number Generator (RNG): Implementation of a counter mode deterministic random byte generator (CTR-DRBG) according to the NIST SP 800-90A Rev 1 specification. Random numbers are generated using seed information stored in the TLV tables that are unique to each device. This utility also takes advantage of the 256-bit AES hardware accelerator present on MSP430FR5xx and MSP430FR6xx devices to create random bytes.

Non-Volatile Storage (NVS): Library that makes handling of non-volatile data easy and robust against intermittent power loss or asynchronous device resets. MSP430 devices with FRAM non-volatile memory guarantee 16-bit writes in all scenarios however more often than not the data being stored is a larger data type or a structure containing multiple types.  That means an unintended reset or power loss while data is written to the non-volatile memory will can result in partial data write and corrupted entries. To keep data storage constant, the non-volatile storage library contains functions that store data in a way that is guaranteed to recover the last valid entry without data corruption.


Release Notes

Herunterladen Video mit Transkript ansehen Video

Downloads

Treiber oder Bibliothek

MSP-FRAM-UTILITIES FRAM embedded software utilities for MSP ultra-low-power microcontrollers

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
Low-power MCUs
MSP430FR2311 Integrierter analoger Mikrocontroller, 16 MHz, mit 3,75 KB FRAM, Operationsverstärker, TIA, Komparat MSP430FR2355 Integrierter analoger Mikrocontroller, 24 MHz, 105 °C, mit 32 KB FRAM, Operationsverstärkern/PGAs, 1 MSP430FR2433 16-MHz-MCU mit 16 KB FRAM, 4 KB SRAM, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR2476 16-MHz-MCU mit 64 KB FRAM, 8 KB SRAM, Komparator, 12-Bit-ADC, UART/SPI/I2C, Timer MSP430FR4133 16-MHz-MCU mit 16 KB FRAM, 2 KB SRAM, 10-B-ADC, LCD, UART/SPI/I2C, IR-Logik, Timer MSP430FR5720 8-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5721 8-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5722 8 KB MCU mit 8 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5723 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5724 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR5725 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR5726 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5727 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5728 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5729 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5730 24-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5731 24-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5732 8 KB MCU mit 24 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5733 8 KB MCU mit 24 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5734 24-MHz-MCU mit 8KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5735 24-MHz-MCU mit 8KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5736 24-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5737 24-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5738 24-MHz-MCU mit 16KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5922 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59221 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5947 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59471 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5948 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5949 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5957 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5958 16-MHz-MCU mit 48KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5959 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5962 16-MHz-MCU mit 128-KB-FRAM, 8-KB-SRAM, Low-Energy-Beschleuniger, AES, 12-Bit-ADC, DMA und 76 IO MSP430FR5964 16-MHz-MCU mit 256KB Flash-Speicher, 8KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5967 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5968 16-MHz-MCU mit 48KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5969 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5969-SP Strahlungsfester Mischsignal-Mikrocontroller MSP430FR59691 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5970 16-MHz-MCU mit 32KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5972 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5992 16-MHz-MCU mit 128 KB Flash-Speicher, 8 KB SRAM, 12-Bit-ADC, Komparator, I2C/SPI/UART, Hardwaremulti MSP430FR5994 16-MHz-MCU mit 256 KB FRAM, 8 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59941 16-MHz-MCU mit 256 KB FRAM, 8 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, 68 E/A, eUSCI MSP430FR6820 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6822 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR68221 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6870 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6872 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR68721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6877 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6879 16 MHz MCU mit 128 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, T MSP430FR68791 16 MHz MCU mit 128 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, T MSP430FR6920 16-MHz-MCU mit 32 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6922 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69221 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6927 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69271 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6928 16-MHz-MCU mit 96 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6970 16-MHz-MCU mit 32 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6972 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69721 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6977 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6979 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69791 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer
MCUs für die Sensorik
MSP430FR2522 MCU mit kapazitiver Touch-Technologie mit 8-Touch-E/A (16 Sensoren), 8 KB FRAM, 2 KB SRAM, 15 E/A, 1 MSP430FR2676 Kapazitiver Touch-MCU, 16-Touch-E/A (64 Sensoren), 64 KB FRAM, 8 KB SRAM, 43 E/A, 12-Bit-ADC, 105C MSP430FR5847 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58471 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5848 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5849 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5857 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5858 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5859 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5867 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58671 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5868 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5869 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5870 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5872 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5887 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR5888 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR5889 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR58891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, I2C Bootloader für Durchflussmesse MSP430FR5986 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 48KB FRAM, AES für Durchflussmesser MSP430FR5987 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 64KB FRAM, AES für Durchflussmesser MSP430FR5988 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 96KB FRAM, AES für Durchflussmesser MSP430FR5989 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 128KB FRAM, AES für Durchflussmesser MSP430FR5989-EP 16-MHz-ULP-Mikrocontroller mit 128 KB FRAM, 2 KB SRAM, 48 E/A, ADC12, Scan IF, AES MSP430FR59891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, AES, I2C Bootloader für Durchfluss MSP430FR6043 Ultraschall-Sensorik-MCU mit 64 KB FRAM, 12 KB RAM, LCD für Gas- und Wasserzähleranwendungen MSP430FR6887 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, LCD für Durchflussmesser MSP430FR6888 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, LCD für Durchflussmesser MSP430FR6889 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, LCD für Durchflussmesser MSP430FR68891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, LCD, I2C Bootloader für Durchfluss MSP430FR6987 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, AES, LCD für Durchflussmesser MSP430FR6988 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, AES, LCD für Durchflussmesser MSP430FR6989 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, AES, LCD für Durchflussmesser MSP430FR69891 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I²C, Timer
Hardware-Entwicklung
Referenzdesign
TIDM-FRAM-CTPL Intelligente Wiederherstellung des Systemzustands nach Stromausfall mit Dienstprogramm Compute Throu
Download-Optionen

MSP-FRAM-UTILITIES FRAM embedded software utilities for MSP ultra-low-power microcontrollers

close
Aktuelle Version
Version: 03.10.00.10
Veröffentlichungsdatum: 29.05.2019

FRAM Utilities Windows Installer

SHA-256-Prüfsumme

FRAM Utilities Linux Installer

SHA-256-Prüfsumme
lock = Nur mit Exportgenehmigung (1 Minute)
Produkte
Low-power MCUs
MSP430FR2311 Integrierter analoger Mikrocontroller, 16 MHz, mit 3,75 KB FRAM, Operationsverstärker, TIA, Komparat MSP430FR2355 Integrierter analoger Mikrocontroller, 24 MHz, 105 °C, mit 32 KB FRAM, Operationsverstärkern/PGAs, 1 MSP430FR2433 16-MHz-MCU mit 16 KB FRAM, 4 KB SRAM, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR2476 16-MHz-MCU mit 64 KB FRAM, 8 KB SRAM, Komparator, 12-Bit-ADC, UART/SPI/I2C, Timer MSP430FR4133 16-MHz-MCU mit 16 KB FRAM, 2 KB SRAM, 10-B-ADC, LCD, UART/SPI/I2C, IR-Logik, Timer MSP430FR5720 8-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5721 8-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5722 8 KB MCU mit 8 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5723 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5724 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR5725 8-MHz-MCU mit 8 KB FRAM, 1 KB SRAM, Komparator, 10-Bit-ADC, UART/SPI/I2C, Timer MSP430FR5726 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5727 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5728 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5729 8-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5730 24-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5731 24-MHz-MCU mit 4 KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5732 8 KB MCU mit 24 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5733 8 KB MCU mit 24 MHz FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5734 24-MHz-MCU mit 8KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5735 24-MHz-MCU mit 8KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5736 24-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5737 24-MHz-MCU mit 16 KB FRAM, 1 KB SRAM, Komparator, UART/SPI/I2C, Timer MSP430FR5738 24-MHz-MCU mit 16KB FRAM, 1 KB SRAM, 10-Bit-ADC, Komparator, UART/SPI/I2C, Timer MSP430FR5922 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59221 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5947 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59471 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5948 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5949 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5957 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5958 16-MHz-MCU mit 48KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5959 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5962 16-MHz-MCU mit 128-KB-FRAM, 8-KB-SRAM, Low-Energy-Beschleuniger, AES, 12-Bit-ADC, DMA und 76 IO MSP430FR5964 16-MHz-MCU mit 256KB Flash-Speicher, 8KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5967 16-MHz-MCU mit 32 KB FRAM, 1 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5968 16-MHz-MCU mit 48KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5969 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5969-SP Strahlungsfester Mischsignal-Mikrocontroller MSP430FR59691 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5970 16-MHz-MCU mit 32KB Flash-Speicher, 2KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5972 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5992 16-MHz-MCU mit 128 KB Flash-Speicher, 8 KB SRAM, 12-Bit-ADC, Komparator, I2C/SPI/UART, Hardwaremulti MSP430FR5994 16-MHz-MCU mit 256 KB FRAM, 8 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR59941 16-MHz-MCU mit 256 KB FRAM, 8 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, 68 E/A, eUSCI MSP430FR6820 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6822 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR68221 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 116-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6870 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6872 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR68721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6877 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6879 16 MHz MCU mit 128 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, T MSP430FR68791 16 MHz MCU mit 128 KB FRAM, 2 KB SRAM, 320-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, T MSP430FR6920 16-MHz-MCU mit 32 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6922 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69221 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6927 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69271 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6928 16-MHz-MCU mit 96 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6970 16-MHz-MCU mit 32 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6972 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69721 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6977 16-MHz-MCU mit 64 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR6979 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR69791 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LCD, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer
MCUs für die Sensorik
MSP430FR2522 MCU mit kapazitiver Touch-Technologie mit 8-Touch-E/A (16 Sensoren), 8 KB FRAM, 2 KB SRAM, 15 E/A, 1 MSP430FR2676 Kapazitiver Touch-MCU, 16-Touch-E/A (64 Sensoren), 64 KB FRAM, 8 KB SRAM, 43 E/A, 12-Bit-ADC, 105C MSP430FR5847 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58471 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5848 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5849 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5857 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5858 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5859 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5867 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58671 16-MHz-MCU, 32 KB FRAM, 1 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5868 16-MHz-MCU mit 48 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5869 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5870 16-MHz-MCU, 32 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5872 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR58721 16-MHz-MCU, 64 KB FRAM, 2 KB SRAM, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Timer MSP430FR5887 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR5888 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR5889 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, 2KB SRAM für Durchflussmesser MSP430FR58891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, I2C Bootloader für Durchflussmesse MSP430FR5986 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 48KB FRAM, AES für Durchflussmesser MSP430FR5987 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 64KB FRAM, AES für Durchflussmesser MSP430FR5988 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 96KB FRAM, AES für Durchflussmesser MSP430FR5989 MCU mit Rotary Sensing, erweiterter Scan-Schnittstelle, 128KB FRAM, AES für Durchflussmesser MSP430FR5989-EP 16-MHz-ULP-Mikrocontroller mit 128 KB FRAM, 2 KB SRAM, 48 E/A, ADC12, Scan IF, AES MSP430FR59891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, AES, I2C Bootloader für Durchfluss MSP430FR6043 Ultraschall-Sensorik-MCU mit 64 KB FRAM, 12 KB RAM, LCD für Gas- und Wasserzähleranwendungen MSP430FR6887 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, LCD für Durchflussmesser MSP430FR6888 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, LCD für Durchflussmesser MSP430FR6889 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, LCD für Durchflussmesser MSP430FR68891 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, LCD, I2C Bootloader für Durchfluss MSP430FR6987 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 64KB FRAM, AES, LCD für Durchflussmesser MSP430FR6988 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 96KB FRAM, AES, LCD für Durchflussmesser MSP430FR6989 MCU mit Drehsensorik, erweiterter Scan-Schnittstelle, 128KB FRAM, AES, LCD für Durchflussmesser MSP430FR69891 16-MHz-MCU mit 128 KB FRAM, 2 KB SRAM, LEA, AES, 12-Bit-ADC, Komparator, DMA, UART/SPI/I²C, Timer
Hardware-Entwicklung
Referenzdesign
TIDM-FRAM-CTPL Intelligente Wiederherstellung des Systemzustands nach Stromausfall mit Dienstprogramm Compute Throu

Dokumentation

Versionsinformationen

The Texas Instruments® FRAM Utilities is a collection of embedded software utilities that leverage the ultra-low power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRx FRAM microcontrollers and provide example code to help start application development.

Included are the following FRAM Utilities:

  • Compute Through Power Loss: A utility API set that enables ease of use with LPMx.5 lowpower modes and a powerful shutdown mode the allows an application to save and restore critical system components when a power loss is detected.
  • LZ4 Compression: Embedded compression utility based on the open source LZ4 compression format. Optimized for MSP microcontrollers to enable better data logging, data transmission, firmware updates and more.
  • Random Number Generator: The random number generator (RNG) utility implements a counter mode deterministic random byte generator (CTR-DRBG) according to the NIST SP 800-90A Rev 1 specification
  • Non-Volatile Storage: The non-volatile storage (NVS) library makes handling of non-volatile data easy and robust against intermittent power loss or asynchronous device resets.

MSP devices supported by FRAM Utilities:

Device FamilyCTPLLZ4RNGNVS
MSP430FR2xxYesYesNoYes
MSP430FR4xxYesYesNoYes
MSP430FR57xxYesYesNoYes
MSP430FR5xxYesYesYesYes
MSP430FR6xxYesYesYesYes

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
Weitere Dokumente MSP FRAM Utilities User’s Guide 10.07.2017
Technischer Artikel What is Compute Through Power Loss? PDF | HTML 29.05.2015

Verwandte Designressourcen

Software-Entwicklung

IDE, Konfiguration, Compiler oder Debugger
CCSTUDIO CCStudio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace-Technologie

Hardware-Entwicklung

Entwicklungskit
MSP-EXP430FR5969 MSP430FR5969 LaunchPad™-Entwicklungskit MSP-EXP430FR6989 MSP430FR6989 LaunchPad™ development kit MSP-TS430PM64F MSP-TS430PM64F – MSP430 64-polige FRAM-Target-Sockelplatine (Mikrocontroller nicht im Lieferumfang e MSP-TS430PZ100D MSP-TS430PZ100D – 100-polige Target-Entwicklungsplatine für MSP430FRxx FRAM-MCUs MSP-TS430RGZ48C MSP-TS430RGZ48C – 48-polige Target-Entwicklungsplatine für MSP430FRxx FRAM-MCUs

Referenzdesigns

Referenzdesign
TIDM-FRAM-CTPL Intelligente Wiederherstellung des Systemzustands nach Stromausfall mit Dienstprogramm Compute Throu

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos