MSP430FR6870
16 MHz MCU mit 32 KB FRAM, 2 KB SRAM, 112-Segment-LCD, 12-Bit-ADC, Komparator, DMA, UART/SPI/I2C, Ti
MSP430FR6870
- Embedded Microcontroller
- 16-Bit RISC Architecture up to 16-MHz Clock
- Wide Supply Voltage Range From 3.6 V Down to 1.8 V (Minimum Supply Voltage is Restricted by SVS Levels, See the SVS Specifications)
- Optimized Ultra-Low-Power Modes
- Active Mode: Approximately 100 µA/MHz
- Standby (LPM3 With VLO): 0.4 µA (Typical)
- Real-Time Clock (RTC) (LPM3.5): 0.35 µA (Typical) (1)
- Shutdown (LPM4.5): 0.04 µA (Typical)
- Ultra-Low-Power Ferroelectric RAM (FRAM)
- Up to 64KB of Nonvolatile Memory
- Ultra-Low-Power Writes
- Fast Write at 125 ns per Word (64KB in 4 ms)
- Unified Memory = Program, Data, and Storage in One Single Space
- 1015 Write Cycle Endurance
- Radiation Resistant and Nonmagnetic
- Intelligent Digital Peripherals
- 32-Bit Hardware Multiplier (MPY)
- Three-Channel Internal Direct Memory Access (DMA)
- RTC With Calendar and Alarm Functions
- Five 16-Bit Timers With up to Seven Capture/Compare Registers
- 16-Bit and 32-Bit Cyclic Redundancy Checker (CRC16, CRC32)
- High-Performance Analog
- Up to 8-Channel Analog Comparator
- 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference and Sample-and-Hold and up to 8 External Input Channels
- Integrated 116-Segment LCD Driver With Contrast Control
- Code Security and Encryption
- 128-Bit or 256-Bit AES Security Encryption and Decryption Coprocessor (MSP430FR69xx(1) Only)
- True Random Number Seed for Random Number Generation Algorithm
- Lockable Memory Segments for IP Encapsulation and Secure Storage
- Multifunction Input/Output Ports
- All I/O Pins Support Capacitive Touch Capability Without Need for External Components
- Accessible Bit-, Byte- and Word-Wise (in Pairs)
- Edge-Selectable Wakeup From LPM on Ports P1 to P4
- Programmable Pullup and Pulldown on All Ports
- Enhanced Serial Communication
- eUSCI_A0 and eUSCI_A1 Support:
- UART With Automatic Baud-Rate Detection
- IrDA Encode and Decode
- SPI at Rates up to 10 Mbps
- eUSCI_B0 and eUSCI_B1 Support:
- I2C With Multiple-Slave Addressing
- SPI at Rates up to 10 Mbps
- eUSCI_A0 and eUSCI_A1 Support:
- Flexible Clock System
- Fixed-Frequency DCO With 10 Selectable Factory-Trimmed Frequencies
- Low-Power Low-Frequency Internal Clock Source (VLO)
- 32-kHz Crystals (LFXT)
- High-Frequency Crystals (HFXT)
- Development Tools and Software
- Free Professional Development Environments With EnergyTrace++™ Technology for Power Profiling and Debugging
- Microcontroller Development Boards Available
- Family Members
- Device Comparison Summarizes the Available Variants and Packages
- For Complete Module Descriptions, See the MSP430FR58xx, MSP430FR59xx, and MSP430FR6xx Family User’s Guide
(1)The RTC is clocked by a 3.7-pF crystal.
This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.
Ähnliche Produkte, die für Sie interessant sein könnten
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
MSP-EXP430FR6989 — MSP430FR6989 LaunchPad™ development kit
The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)
MSP-FET430U64F — MSP-FET430U64F – MSP430 64-poliges FRAM-TS-Board und MSP-FET-Bundle (Mikrocontroller nicht im Liefer
Note: This bundle does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
The MSP-FET430U64F is a bundle containing the MSP-FET emulator and a standalone (...)
MSP-TS430PM64F — MSP-TS430PM64F – MSP430 64-polige FRAM-Target-Sockelplatine (Mikrocontroller nicht im Lieferumfang e
Note: This kit does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
The MSP-TS430PM64F is a standalone 64-pin ZIF socket target board used to program (...)
MSP-FET — MSP MCU-Programmiermodul und -Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — Produktionsprogrammierer MSP-GANG
Das MSP Gang Programmiermodul (MSP-GANG) ist ein MSPM0/MSP430™/MSP432™-Bausteinprogrammiermodul, mit dem man bis zu acht identische MSPM0/MSP430/MSP432-Flash- oder FRAM-Bausteine gleichzeitig programmieren kann. Das MSP-Gang-Programmiermodul verbindet sich mit einem Host-PC über eine standardmäßige (...)
MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers
The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
Andere Schnittstellen
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
MSPMATHLIB — Fließkomma-Mathematikbibliothek für MSP430
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Unterstützte Produkte und Hardware
Produkte
Arm Cortex-M0+-MCUs
MSP430-Mikrocontroller
Arm Cortex-R-MCUs
ARM-basierte Prozessoren
C2000-Echtzeit-Mikrocontroller
Digitale Signalprozessoren (DSPs)
Drahtlos-MCUs für Sub-1 GHz
Energieeffiziente 2,4-GHz-Produkte
Produkte für die drahtlose Kommunikation in der Automobilindustrie
mmWave-Radarsensoren für die Automobilindustrie
mmWave-Radarsensoren für Industrieanwendungen
Hardware-Entwicklung
Tochterkarte
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Unterstützte Produkte und Hardware
Diese Designressource unterstützt die meisten Produkte in diesen Kategorien.
Informationen zum Support sind der Seite mit den Produktdetails zu entnehmen.
-
parametric-filter Digitale Signalprozessoren (DSPs) -
parametric-filter ARM-basierte Prozessoren -
parametric-filter MSP430-Mikrocontroller -
parametric-filter C2000-Echtzeit-Mikrocontroller -
parametric-filter ARM-basierte Mikrocontroller -
parametric-filter Signalumformer -
parametric-filter mmWave-Radarsensoren -
parametric-filter WLAN-Produkte -
parametric-filter Produkte unter 1 GHz -
parametric-filter Isolierte Controller für digitale Stromversorgung
ENERGYTRACE — EnergyTrace-Technologie
As most developers know, it is difficult to (...)
IAR-KICKSTART — IAR Embedded Workbench
MSP430-ACADEMY — MSP430™ academy
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
Hardware-Entwicklung
Evaluierungsplatine
Entwicklungskit
MSP-GANG-SOFTWARE — MSP-GANG Software
Unterstützte Produkte und Hardware
Produkte
Arm Cortex-M0+-MCUs
MSP430-Mikrocontroller
Hardware-Entwicklung
Evaluierungsplatine
Entwicklungskit
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
ARM-basierte Prozessoren
mmWave-Radarsensoren für Industrieanwendungen
mmWave-Radarsensoren für die Automobilindustrie
MSP430-Mikrocontroller
WLAN-Produkte
Arm Cortex-M4-MCUs
Arm Cortex-M0+-MCUs
Arm Cortex-R-MCUs
Energieeffiziente 2,4-GHz-Produkte
Produkte für die drahtlose Kommunikation in der Automobilindustrie
Drahtlos-MCUs für Sub-1 GHz
MSP-3P-SEARCH — MSP Third party search tool
(...)
TIDM-FRAM-EEPROM — EEPROM-Emulation und -Erkennung mit MSP430 FRAM-Mikrocontrollern
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
LQFP (PM) | 64 | Ultra Librarian |
VQFN (RGC) | 64 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.