IWR1443

AKTIV

Einchip-mmWave-Sensor, 76 bis 81 GHz, mit integriertem MCU und Hardwarebeschleuniger

Produktdetails

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 37500 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes Interface type CAN, CSI-2, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 576 Operating temperature range (°C) -40 to 105 Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 37500 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes Interface type CAN, CSI-2, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 576 Operating temperature range (°C) -40 to 105 Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Three Transmit Channels (Two Can be Used Simultaneously)
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 12 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • On-Chip Programmable Core for Embedded User Application
    • Integrated Cortex®-R4F Microcontroller Clocked at 200 MHz
    • On-Chip Bootloader Supports Autonomous Mode (Loading User Application From QSPI Flash Memory)
    • Integrated Peripherals
      • Internal Memories With ECC
      • Radar Hardware Accelerator (FFT, Log-magnitude Computations, and others)
      • Integrated Timers (Watch Dog and up to Four 32-Bit or Two 64-Bit Timers)
      • I2C (Master and Slave Modes Supported)
      • Two SPI Ports
      • CAN Port
      • Up to Six General-Purpose ADC Ports
  • High-Speed Data Interface to Support Distributed Applications
  • Host Interface
    • Control Interface With External Processor Over SPI
    • Data Interface With External Processor Over MIPI D-PHY and CSI2 V1.1
    • Interrupts for Fault Reporting
  • IWR1443 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions
    • Junction Temp Range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Three Transmit Channels (Two Can be Used Simultaneously)
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 12 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • On-Chip Programmable Core for Embedded User Application
    • Integrated Cortex®-R4F Microcontroller Clocked at 200 MHz
    • On-Chip Bootloader Supports Autonomous Mode (Loading User Application From QSPI Flash Memory)
    • Integrated Peripherals
      • Internal Memories With ECC
      • Radar Hardware Accelerator (FFT, Log-magnitude Computations, and others)
      • Integrated Timers (Watch Dog and up to Four 32-Bit or Two 64-Bit Timers)
      • I2C (Master and Slave Modes Supported)
      • Two SPI Ports
      • CAN Port
      • Up to Six General-Purpose ADC Ports
  • High-Speed Data Interface to Support Distributed Applications
  • Host Interface
    • Control Interface With External Processor Over SPI
    • Data Interface With External Processor Over MIPI D-PHY and CSI2 V1.1
    • Interrupts for Fault Reporting
  • IWR1443 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions
    • Junction Temp Range: –40°C to 105°C

The IWR1443 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operation in the 76- to 81-GHz band with up to 4 GHz continuous chirp. The device is built with TI’s low-power 45-nm RFCMOS process, and this solution enables unprecedented levels of integration in an extremely small form factor. The IWR1443 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the industrial applications such as building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1443 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. The IWR1443 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. The device includes fully configurable hardware accelerator that supports complex FFT and CFAR detection. Additionally, the device includes two ARM R4F-based processor subsystems: one processor subsystem is for master control, and additional algorithms; a second processor subsystem is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, training, and user documentation.

The IWR1443 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operation in the 76- to 81-GHz band with up to 4 GHz continuous chirp. The device is built with TI’s low-power 45-nm RFCMOS process, and this solution enables unprecedented levels of integration in an extremely small form factor. The IWR1443 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the industrial applications such as building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1443 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. The IWR1443 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. The device includes fully configurable hardware accelerator that supports complex FFT and CFAR detection. Additionally, the device includes two ARM R4F-based processor subsystems: one processor subsystem is for master control, and additional algorithms; a second processor subsystem is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, training, and user documentation.

Herunterladen Video mit Transkript ansehen Video
Preisgekrönte Sensoren jetzt verfügbar

Der IWR1443 ist Teil des preisgekrönten mmWave-Sensorportfolios von TI. Zu den jüngsten Auszeichnungen gehören:

  • CES 2018 Innovation Award Honoree in drei Kategorien
  • Electronic Products 2017 Produkt des Jahres in der Kategorie Sensorik
  • 2017 Annual Creativity in Electronics (ACE) Award für den Sensor des Jahres
  • Elektronik 2018 Reader's Choice Produkt des Jahres in der Kategorie Aktive Komponenten

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 36
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet IWR1443 Single-Chip 76- to 81-GHz mmWave Sensor datasheet (Rev. C) PDF | HTML 15 Aug 2018
* Errata IWR1443 Device Errata, Silicon Revisions 1.0, 2.0, and 3.0 (Rev. C) PDF | HTML 28 Mai 2021
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dez 2024
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Application note TI mmWave Radar Device Regulatory Compliance Overview (Rev. C) PDF | HTML 14 Dez 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 Mai 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mär 2020
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dez 2018
User guide Radar Hardware Accelerator User's Guide (Rev. B) 23 Okt 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Okt 2018
Technical article Using mmWave sensors for intelligent safety guards in factory automation PDF | HTML 23 Aug 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 Mai 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 Mai 2018
Technical article Catch your breath: Which is a better occupancy detector – mmWave or PIR? PDF | HTML 26 Mär 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 Mär 2018
Technical article The picture of the distance: Detecting range to help mmWave sensors understand the PDF | HTML 22 Feb 2018
Technical article A smarter world will arrive in waves PDF | HTML 09 Jan 2018
Technical article mmWave fundamentals: Range, velocity and angle PDF | HTML 01 Nov 2017
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Okt 2017
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
User guide Radar Hardware Accelerator User's Guide - Part 1 17 Mai 2017
Technical article Bringing new intelligence to industrial applications with mmWave sensors PDF | HTML 16 Mai 2017
More literature TI Resource Explorer (TIREX) mmWave Training Series 15 Mai 2017
White paper Fluid-level sensing using 77GHz millimeter wave 17 Apr 2017
Functional safety information Drone safety and productivity enabled by mmWave sensors 07 Apr 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DCA1000EVM — DCA1000-Evaluierungsmodul für Echtzeit-Datenerfassung und -Streaming

Das DCA1000-Evaluierungsmodul (EVM) bietet Echtzeit-Datenerfassung und -Streaming für zwei- und vierspurigen LVDS-Verkehr (Low Voltage Differential Signaling) von TI AWR und IWR Radarsensor-EVMs. Die Daten können in Echtzeit über 1-Gbit/s-Ethernet an einen PC übertragen werden, auf dem das (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Evaluierungsplatine

IWR1443BOOST — IWR1443 BoosterPack™-Evaluierungsmodul für Einzel-Chip-77-GHz-mmWave-Sensor

Das Plug-in-Modul IWR1443 BoosterPack™ ist eine einfach zu handhabende 77-GHz-mmWave-Sensor-Evaluierungsplatine für den Ein-Chip-Baustein IWR1443 zur Erfassung von Millimeterwellen, mit direkter Anbindung an das MCU-Entwicklungskit-Produktangebot LaunchPad™ von TI.

IWR1443BOOST enthält alles, was (...)

Benutzerhandbuch: PDF
Evaluierungsplatine

D3-3P-DESIGNCORE-RADAR — D3 Embedded DesignCore® Radar--Evaluierungsmodule

Die Miniatursensoren, Sensor-Evaluierungsboards und Sensor-Fusionsgeräte von D3 Embedded ermöglichen eine schnelle Evaluierung von D3 Embedded-Radarmodulen mit unserer mmWave-Radartechnologie. Diese Sensoren ermöglichen die einfache Integration von Radaralgorithmen für industrielle Anwendungen. Die (...)

Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560v2 System-Trace-USB-Debug-Tastkopf

Der XDS560v2 ist die leistungsstärkste Debug-Sonde aus der XDS560™ Familie von Debug-Sonden und unterstützt sowohl den traditionellen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Bitte beachten: Diese Lösung unterstützt kein Serial Wire Debug (SWD).

Alle XDS-Debug-Tastköpfe unterstützen (...)

Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Debug-Tastkopf

TMDSEMUPROTRACE — XDS560v2 PRO TRACE-Empfänger und Debug-Tastkopf

Wichtig: Der XDS560v2 pro TRACE-Empfänger ist ein Legacy-Produkt, das Pin-Trace für TI-Prozessoren unterstützt. Für neue Geräte wird empfohlen, einen Trace-Empfänger eines Drittanbieters zu verwenden.

Der XDS560v2 pro TRACE-Empfänger unterstützt die gleichen Funktionen wie die XDS560v2 System (...)

Hardware-Programmiertool

HS-3P-77-3D-WGA-LOP-4X4 — Antennendesign für ADAS-Radarsensoren von HUBER+SUHNER

77 GHz 3D-Wellenleiterantenne 4Tx4R – Produktfamilie für Substrat-unabhängige HF-Lösungen

HUBER+SUHNER hat eine metallisierte 3D-Kunststoff-Wellenleiterantenne der zweiten Generation entwickelt und produziert, die für Substrat-unabhängige HF-Lösungen entwickelt wurde. Diese innovative Technologie, (...)

Third-party accessory

D3-3P-D3RCM — D3 Embedded DesignCore® Kameraserie – ältere Kameramodule

D3RCM 1.3 MP FPD-Link™ III-Kameras sind robuste Kameramodule mit OmniVision® OV10640 oder SONY® IMX390 Bildsensoren. Sie sind kompatibel mit den RVPs von D3 Embedded, die auf unseren Prozessoren basieren und für Automobil- und leistungskritische Industrieanwendungen entwickelt wurden. Sie verfügen (...)

Third-party accessory

GAPW-3P-ANTENNA — Antennendesign für ADAS-Radarsensoren von GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

Von: Gapwaves
Third-party accessory

WZ-3P-1000303 — Wellenzahl – dielektrische Linse aus HDPE, CNC-gefertigt

Dielektrische Linse für RAPIDv3-Module (60/77/122 GHz) inkl. Platinenabstandshalter für RAPIDv3-Montage

Third-party accessory

WZ-3P-1001086 — Wellenzahl, dielektrische Linse, PLA, 3D-Druck

   Dielektrische Linse für RAPIDv3-Module (60/77/122 GHz) inkl. Platinenabstandshalter für RAPIDv3-Montage

Software-Entwicklungskit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
GUI für Evaluierungsmodul (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Simulationsmodell

IWR1443 BSDL Model (Rev. B)

SWRM033B.ZIP (274 KB) - BSDL Model
Simulationsmodell

IWR1443 IBIS Model

SWRM029.ZIP (1245 KB) - IBIS Model
Berechnungstool

SWRM018 IWR1443 Power Estimation Spreadsheet

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

MMWAVE-3P-SEARCH — mmWave-Radarsensoren Drittanbieter-Suchtool

TI hat sich mit anderen Unternehmen zusammengeschlossen, um ein breites Spektrum von Lösungen anzubieten, die die mmWave-Radarsensoren von TI und damit verbundene Dienstleistungen nutzen. Diese Unternehmen können mit dem mmWave-Radar ihren Weg in die Fertigung beschleunigen. Laden Sie dieses (...)
Referenzdesigns

TIDEP-01006 — Referenzdesign eines autonomen Roboters mit ROS auf Sitara™ MPU und mmWave-Sensoren mit integrierter

Dieses Referenzdesign zeigt autonome Robotik mit dem Prozessor-SDK Linux, das auf dem Sitara-AM57x-Prozessor ausgeführt wird, und dem mmWave-SDK, das auf dem IWR6843-EVM ausgeführt wird. Dieses Design demonstriert die Funktionalität eines eingebetteten Robotersystems, bei dem Punktwolkendaten von (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDEP-0091 — Leistungsoptimierung für 77GHz-Sender – Referenzdesign

TIDEP-0091 zeigt Strategien zur Leistungsoptimierung von mmWave-Sensoren mit IWR14xx 76 bis 81GHz in Tankfüllstandsondierungsanwendungen, Wegsensoren, 4- bis 20-mA-Sensoren und anderen energieeffizienten Anwendungen zur Entfernungsmessung mit hoher Genauigkeit bei minimaler Leistungshülle. In (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDEP-01003 — Referenzdesign für Zonenbelegungserkennung mit mmWave-Sensor

Dieses Referenzdesign demonstriert, wie die mmWave-Sensortechnologie von TI zur Zonenbelegungserkennung verwendet werden kann, um Interessenbereiche über ein Sichtfeld (Field of View, FOV) von ±60 Grad mit einer maximalen Reichweite von mindestens 10 m zu überwachen. Dieses Referenzdesign verwendet (...)
Design guide: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCCSP (ABL) 161 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos