MSP430FG6625
20-MHz-MCU mit 64KB Flash-Speicher, 10 KB SRAM, 16-Bit-Sigma-Delta-ADC, Dual-DAC, DMA, 2 OpA
MSP430FG6625
- Low supply voltage range: 3.6 V down to 1.8 V
- High-performance integrated signal chain
- Continuous-time sigma-delta 16-bit analog-to-digital converter (ADC) with internal reference with 10 external analog inputs, 6 single-ended and 4 selectable as differential or single-ended
- Dual operational amplifiers
- Quad low-impedance ground switches
- Voltage comparator
- Dual 12-bit digital-to-analog converters (DACs) with synchronization
- Integrated LCD driver with contrast control for up to 160 segments
- MSP430FG662x: Full-speed universal serial bus (USB)
- Integrated USB-PHY
- Integrated 3.3-V and 1.8-V USB power system
- Integrated USB-PLL
- Eight input and eight output endpoints
- Ultra-low power consumption
- Active mode (AM), all system clocks active: 250 µA/MHz at 8 MHz, 3.0 V, flash program execution (typical)
- Standby mode (LPM3): watchdog with crystal, and supply supervisor operational, full RAM retention, fast wakeup: 3.2 µA at 2.2 V, 3.4 µA at 3.0 V (typical)
- Shutdown RTC mode (LPM3.5): shutdown mode, active RTC with crystal: 0.9 µA at 3.0 V (typical)
- Shutdown mode (LPM4.5): 0.2 µA at 3.0 V (typical)
- Intelligent digital peripherals
- Two 16-bit timers with three capture/compare registers each
- One 16-bit timer with five capture/compare registers
- One 16-bit timer with seven capture/compare registers
- 6-channel internal DMA
- Hardware multiplier supports 32-bit operations
- Four universal serial communication interfaces (USCIs)
- USCI_A0 and USCI_A1
- Enhanced UART with automatic baud-rate detection
- IrDA encoder and decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1
- RTC with calibration logic for time offset correction, operation in LPM 3.5
- 16-bit RISC architecture, extended memory, up to 20-MHz system clock
- Flexible power-management system
- Fully integrated LDO with programmable regulated core supply voltage
- Supply voltage supervision, monitoring, and brownout
- Unified clock system
- FLL control loop for frequency stabilization
- Low-power low-frequency internal clock source (VLO)
- Low-frequency trimmed internal reference source (REFO)
- 32-kHz crystals (XT1)
- High-frequency crystals up to 32 MHz (XT2)
- Separate voltage supply for backup subsystem
- 32-kHz low-frequency oscillator (XT1)
- RTC
- Backup memory (8 bytes)
- Development tools and software (also see Tools and Software)
- MSP-TS430PZ100AUSB 100-pin target development board
- MSP430Ware™ code examples
- Wake up from standby mode in 3 µs (typical)
- Serial onboard programming, no external programming voltage needed
- Available in 100-pin LQFP and 113-pin Microstar Junior™ BGA packages
- Device Comparison summarizes the available family members
The Texas Instruments MSP430FG662x and MSP430FG642x microcontrollers (MCUs) are part of the MSP430TM Metrology and Monitoring portfolio. The architecture and integrated peripherals, combined with five extensive low-power modes, are optimized to achieve extended battery life in portable and battery-powered measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.
The MSP430FG662x MCUs are targeted at small signal-monitoring applications and include a 16-bit sigma-delta ADC, dual low-power operational amplifiers, dual 12-bit DACs, voltage comparator, four USCIs (two USCI_A modules and two USCI_B modules), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module, an LCD driver with integrated contrast control for up to 160 segments, integrated full-speed USB, an auxiliary supply system, up to 128KB flash, 10KB SRAM and 73 I/O pins in 100‑pin devices and 113‑pin devices.
The MSP430FG642x MCUs are targeted at small-signal monitoring applications and include a 16-bit sigma-delta ADC, dual low-power operational amplifiers, dual 12-bit DACs, voltage comparator, four USCIs (two USCI_A modules and two USCI_B modules), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module, an LCD driver with integrated contrast control for up to 160 segments, an auxiliary supply system, up to 128KB of flash, 10KB of SRAM, and 73 I/O pins in 100‑pin devices and 113‑pin devices.
Typical applications for these microcontrollers include small signal-monitoring applications such as handheld test and measurement equipment, field transmitters, and blood glucose meters. These microcontrollers can reduce overall system cost through high analog integration and enable long battery life by low-power operation.
The MSP430FG662x and MSP430FG642x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-TS430PZ100AUSB 100-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family Users Guide.
Ähnliche Produkte, die für Sie interessant sein könnten
Gleiche Funktionalität, gleiche Pinbelegung wie verglichener Baustein
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
MSP-FET430U100AUSB — 100-polige Target-Entwicklungsplatine und MSP-FET im Bundle – MSP430FG6x-MCUs – Mikrocontroller nich
Note: This kit does not include MSP430FG6x2x microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
The MSP-FET is a powerful flash emulation tool (...)
MSP-TS430PZ100AUSB — MSP-TS430PZ100AUSB – 100-polige Target-Entwicklungsplatine für MSP430FG6x-MCUs
Note: This kit does not include MSP430FG6x2x microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
MSP430FG6425
MSP430FG6426
MSP430FG6625
MSP430FG6626
The MSP-TS430PZ100AUSB is a standalone 100-pin (...)
MSP-FET — MSP MCU-Programmiermodul und -Debugger
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG — Produktionsprogrammierer MSP-GANG
Das MSP Gang Programmiermodul (MSP-GANG) ist ein nbsp;MSPM0/MSP430™/MSP432™-Bausteinprogrammiermodul, mit dem man bis zu acht identische MSPM0/MSP430/MSP432-Flash- oder FRAM-Bausteine gleichzeitig programmieren kann. Das MSP-Gang-Programmiermodul verbindet sich mit einem Host-PC (...)
MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers
The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
Andere Schnittstellen
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Unterstützte Produkte und Hardware
Produkte
Arm Cortex-M0+-MCUs
MSP430-Mikrocontroller
WLAN-Produkte
Arm Cortex-R-MCUs
ARM-basierte Prozessoren
C2000-Echtzeit-Mikrocontroller
Energieeffiziente 2,4-GHz-Produkte
Drahtlos-MCUs für Sub-1 GHz
Hardware-Entwicklung
Evaluierungsplatine
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Unterstützte Produkte und Hardware
Diese Designressource unterstützt die meisten Produkte in diesen Kategorien.
Informationen zum Support sind der Seite mit den Produktdetails zu entnehmen.
-
parametric-filter MSP430-Mikrocontroller -
parametric-filter C2000-Echtzeit-Mikrocontroller -
parametric-filter ARM-basierte Mikrocontroller -
parametric-filter Digitale Signalprozessoren (DSPs) -
parametric-filter ARM-basierte Prozessoren -
parametric-filter Signalumformer -
parametric-filter mmWave-Radarsensoren -
parametric-filter Zigbee-Produkte -
parametric-filter WLAN-Produkte -
parametric-filter Thread-Produkte -
parametric-filter Weitere Drahtlostechnologien -
parametric-filter Produkte unter 1 GHz -
parametric-filter Multiprotokoll-Produkte -
parametric-filter Bluetooth-Produkte -
parametric-filter Isolierte Controller für digitale Stromversorgung
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Unterstützte Produkte und Hardware
Produkte
Arm Cortex-M0+-MCUs
Drahtlos-MCUs für Sub-1 GHz
Produkte für die drahtlose Kommunikation in der Automobilindustrie
Energieeffiziente 2,4-GHz-Produkte
Weitere Drahtlosprodukte
MSP430-Mikrocontroller
C2000-Echtzeit-Mikrocontroller
Arm Cortex-R-MCUs
ARM-basierte Prozessoren
mmWave-Radarsensoren für die Automobilindustrie
mmWave-Radarsensoren für Industrieanwendungen
Hardware-Entwicklung
Evaluierungsplatine
Software
Software-Entwicklungskit (SDK)
IAR-KICKSTART — IAR Embedded Workbench
MSP430-ACADEMY — MSP430™ academy
Unterstützte Produkte und Hardware
Produkte
MSP430-Mikrocontroller
Hardware-Entwicklung
Evaluierungsplatine
Entwicklungskit
MSP-GANG-SOFTWARE — MSP-GANG Software
Unterstützte Produkte und Hardware
Produkte
Arm Cortex-M0+-MCUs
MSP430-Mikrocontroller
Hardware-Entwicklung
Evaluierungsplatine
Entwicklungskit
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
ARM-basierte Prozessoren
mmWave-Radarsensoren für Industrieanwendungen
mmWave-Radarsensoren für die Automobilindustrie
MSP430-Mikrocontroller
WLAN-Produkte
Arm Cortex-M4-MCUs
Arm Cortex-M0+-MCUs
Arm Cortex-R-MCUs
Energieeffiziente 2,4-GHz-Produkte
Produkte für die drahtlose Kommunikation in der Automobilindustrie
Drahtlos-MCUs für Sub-1 GHz
MSP430FG6626 TINA-TI Reference Design
MSP-3P-SEARCH — MSP Third party search tool
(...)
TIDM-VOICEBANDAUDIO — Sprachband-Audiowiedergabe über einen PWM-DAC
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
LQFP (PZ) | 100 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.