IWR6443

AKTIV

Intelligenter Ein-Chip-mmWave-Sensor (60 bis 64 GHz) mit integriertem MCU und Hardwarebeschleuniger

Produktdetails

Type IC Frequency range 60 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes Interface type CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1472 Operating temperature range (°C) -40 to 105 Power supply solution LP87745-Q1 Rating Catalog
Type IC Frequency range 60 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes Interface type CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1472 Operating temperature range (°C) -40 to 105 Power supply solution LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Four receive channels
    • Three transmit channels
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
    • RX noise figure:
      • 12dB
    • Phase noise at 1MHz:
      • –93dBc/Hz
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing (IWR6843 only)
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Memory compression
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • IWR6843: 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • IWR6443: 1.4MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Non-Functional safety variants also available
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Four receive channels
    • Three transmit channels
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
    • RX noise figure:
      • 12dB
    • Phase noise at 1MHz:
      • –93dBc/Hz
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing (IWR6843 only)
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Memory compression
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • IWR6843: 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • IWR6443: 1.4MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Non-Functional safety variants also available
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C

The IWR6x43 device is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60GHz to 64GHz band. It is built with TI’s low power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. This device is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices and non-functional safety devices.

The IWR6x43 device is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60GHz to 64GHz band. It is built with TI’s low power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. This device is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices and non-functional safety devices.

Herunterladen Video mit Transkript ansehen Video

Weitere Informationen

Besuchen Sie die TI Developer Zone und beginnen Sie mit der Evaluierung und Entwicklung.

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 35
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet IWR6843, IWR6443 Single-Chip 60 to 64GHz mmWave Sensor datasheet (Rev. F) PDF | HTML 30 Apr 2025
* Errata IWR6843, IWR6443 Device Errata, Silicon Revisions 1.0 and 2.0 (Rev. D) 12 Dez 2022
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dez 2024
Technical article Proximity Sensing’s Role in Enabling Emerging Markets PDF | HTML 04 Jan 2024
Analog Design Journal Building a multipatient contactless vital signs sensor for at-home use with mmWa PDF | HTML 13 Mär 2023
Application brief Best Practices for Placement and Angle of mmWave Radar Devices PDF | HTML 27 Jan 2023
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 Jan 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 Okt 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Application note TI mmWave Radar Device Regulatory Compliance Overview (Rev. C) PDF | HTML 14 Dez 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 Mai 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 Feb 2020
Application note Memory Compression and Decompression Engine for TI mmwave Radar 02 Dez 2019
Application note How to select the right proximity sensor technology 19 Jul 2019
User guide MMWAVEICBOOST Quick Start Guide 06 Mai 2019
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dez 2018
Application note mmWave xWR1xxx/xWR6xxx Bootloader Flow 23 Okt 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Okt 2018
White paper Leveraging the 60-GHz RF band to enable accurate mmWave sensing 19 Okt 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 Mai 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 Mai 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 Apr 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 Mär 2018
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 Apr 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DCA1000EVM — DCA1000-Evaluierungsmodul für Echtzeit-Datenerfassung und -Streaming

Das DCA1000-Evaluierungsmodul (EVM) bietet Echtzeit-Datenerfassung und -Streaming für zwei- und vierspurigen LVDS-Verkehr (Low Voltage Differential Signaling) von TI AWR und IWR Radarsensor-EVMs. Die Daten können in Echtzeit über 1-Gbit/s-Ethernet an einen PC übertragen werden, auf dem das (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Evaluierungsplatine

IWR6843ISK — IWR6843-Evaluierungsmodul für Einzelchip-60-GHz-Langstreckenantennen-mmWave-Sensor

IWR6843ISK ist ein benutzerfreundliches Evaluierungskit für 60-GHz-mmWave-Sensoren, basierend auf dem IWR6843-Baustein mit Langstreckenantenne. Der IWR6843ISK kann zur Evaluierung der IWR6843- und IWR6443-Bausteine verwendet werden. Diese Platine ermöglicht den Zugriff auf Punktwolkendaten und die (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

IWR6843ISK-ODS — IWR6843-Evaluierungsmodul für Einzelchip-60-GHz-Overhead-Detection-Antennen-mmWave-Sensor

IWR6843ISK-ODS ist ein benutzerfreundliches Evaluierungskit für 60-GHz-mmWave-Sensoren, basierend auf dem IWRL6843-Baustein mit Antenne mit großem Sichtfeld. Der IWR6843ISK-ODS kann zur Evaluierung der IWR6843- und IWR6443-Bausteine verwendet werden. Diese Platine ermöglicht den Zugriff auf (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

MMWAVEICBOOST — Trägerkartenplattform für mmWave-Sensoren

Die MMWAVEICBOOST-Trägerkarte erweitert den Funktionsumfang ausgewählter 60-GHz-mmWave-Evaluierungsmodule. Diese Platine bietet fortschrittliche Softwareentwicklung und Debugging-Funktionen wie Trace und Single-Step über die mit Code Composers kompatiblen Debugger von TI. Die auf der Platine (...)

Benutzerhandbuch: PDF | HTML
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560v2 System-Trace-USB-Debug-Tastkopf

Der XDS560v2 ist die leistungsstärkste Debug-Sonde aus der XDS560™ Familie von Debug-Sonden und unterstützt sowohl den traditionellen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Bitte beachten: Diese Lösung unterstützt kein Serial Wire Debug (SWD).

Alle XDS-Debug-Tastköpfe unterstützen (...)

Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Debug-Tastkopf

TMDSEMUPROTRACE — XDS560v2 PRO TRACE-Empfänger und Debug-Tastkopf

Wichtig: Der XDS560v2 pro TRACE-Empfänger ist ein Legacy-Produkt, das Pin-Trace für TI-Prozessoren unterstützt. Für neue Geräte wird empfohlen, einen Trace-Empfänger eines Drittanbieters zu verwenden.

Der XDS560v2 pro TRACE-Empfänger unterstützt die gleichen Funktionen wie die XDS560v2 System (...)

Hardware-Programmiertool

HS-3P-77-3D-WGA-LOP-4X4 — Antennendesign für ADAS-Radarsensoren von HUBER+SUHNER

77 GHz 3D-Wellenleiterantenne 4Tx4R – Produktfamilie für Substrat-unabhängige HF-Lösungen

HUBER+SUHNER hat eine metallisierte 3D-Kunststoff-Wellenleiterantenne der zweiten Generation entwickelt und produziert, die für Substrat-unabhängige HF-Lösungen entwickelt wurde. Diese innovative Technologie, (...)

Third-party accessory

GAPW-3P-ANTENNA — Antennendesign für ADAS-Radarsensoren von GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

Von: Gapwaves
Software-Entwicklungskit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO-2G mmWave studio GUI tools for 2nd-generation parts (xWR2243)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

MATHW-3P-MMWAVE-RADAR — MathWorks MATLAB Radar Toolbox und Unterstützungspaket für mmWave-Sensoren

Radar Toolbox – Radar-Toolbox für mmWave-Radarsensoren:  Ermöglicht das Verbinden, Konfigurieren und Erfassen von Radardaten von den Evaluierungsplatinen der mmWave-Sensoren von Texas Instruments. Das Support-Paket kann verwendet werden, um die realen Radardaten zu erhalten und sie mit den (...)
Support-Software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Simulationsmodell

AWR6843, IWR6843, AWR6443, IWR6443 BSDL Model

SPRM805.ZIP (274 KB) - BSDL Model
Simulationsmodell

xWR6x43 IBIS Model

SWRM046.ZIP (2352 KB) - IBIS Model
Designtool

MMWAVE-3P-SEARCH — mmWave-Radarsensoren Drittanbieter-Suchtool

TI hat sich mit anderen Unternehmen zusammengeschlossen, um ein breites Spektrum von Lösungen anzubieten, die die mmWave-Radarsensoren von TI und damit verbundene Dienstleistungen nutzen. Diese Unternehmen können mit dem mmWave-Radar ihren Weg in die Fertigung beschleunigen. Laden Sie dieses (...)
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCCSP (ABL) 161 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos