IWR6843AOP

AKTIV

Intelligenter Ein-Chip-mmWave-Sensor, 60 bis 64 GHz, mit integrierter Antenne On-Package (AoP)

Produktdetails

Type IC Frequency range 60 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 10 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1792 Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87745-Q1 Rating Catalog
Type IC Frequency range 60 - 64 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 10 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1792 Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87745-Q1 Rating Catalog
FCCSP (ALP) 180 225 mm² 15 x 15
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing
  • Memory compression
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm FCBGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C
  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 60 to 64GHz coverage with 4GHz continuous bandwidth
    • Supports 6-bit phase shifter for TX Beam forming
    • Ultra-accurate chirp engine based on fractional-N PLL
  • Built-in calibration and self-test
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
    • Embedded self-monitoring with no host processor involvement on Functional Safety-Compliant devices
  • C674x DSP for advanced signal processing
  • Memory compression
  • Hardware accelerator for FFT, filtering, and CFAR processing
  • Arm-R4F microcontroller for object detection, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Internal memory with ECC
    • 1.75MB, divided into MSS program RAM (512KB), MSS data RAM (192KB), DSP L1 RAM (64KB) and L2 RAM (256KB), and L3 radar data cube RAM (768KB)
    • Technical reference manual includes allowed size modifications
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Other interfaces available to user application
    • Up to 6 ADC channels (low sample rate monitoring)
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • 1 CAN-FD interface
    • I2C
    • GPIOs
    • 2 lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • 40.0MHz crystal with internal oscillator
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
  • Easy hardware design
    • 0.8mm pitch, 180-pin 15mm × 15mm FCBGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C

The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices (SIL2) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI). This device enables unprecedented levels of integration in an extremely small form factor and is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices (SIL2) and non-functional safety devices.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally, the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Herunterladen Video mit Transkript ansehen Video

Weitere Informationen

Besuchen Sie die TI Developer Zone und beginnen Sie mit der Evaluierung und Entwicklung.

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 48
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet IWR6843AOP Single-Chip 60 to 64GHz mmWave Sensor Antennas-On-Package (AOP) datasheet (Rev. C) PDF | HTML 16 Jun 2025
* Errata IWR6843AOP Silicon Errata, Silicon Revisions 1.0, 2.0 (Rev. B) PDF | HTML 28 Mär 2022
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application brief Understanding Range and Angular Resolution in mmWave Radar Devices (Rev. A) PDF | HTML 05 Jan 2026
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dez 2024
Application brief How 60GHz Radar Sensors Reduce False Detections for Sensing Applications PDF | HTML 09 Mai 2024
Application note 60GHz Radar Sensors Enable Better Health and Medical Care PDF | HTML 09 Feb 2024
Functional safety information IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) 23 Jan 2024
Technical article Three key considerations for the next generation of HMI (Rev. A) PDF | HTML 23 Jan 2024
Technical article Proximity Sensing’s Role in Enabling Emerging Markets PDF | HTML 04 Jan 2024
White paper How antenna-on-package design simplifies mmWave sensing in buildings and factori (Rev. B) PDF | HTML 27 Apr 2023
Analog Design Journal Building a multipatient contactless vital signs sensor for at-home use with mmWa PDF | HTML 13 Mär 2023
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 Jan 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 Okt 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Application note Software Strategies to Achieve Power Optimizations in TI Millimeter Wave Sensors PDF | HTML 18 Feb 2022
Technical article How mmWave sensors create technology advantages for independent, “assisted” living PDF | HTML 18 Jan 2022
Application note TI mmWave Radar Device Regulatory Compliance Overview (Rev. C) PDF | HTML 14 Dez 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 Mai 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 Jun 2020
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 Jun 2020
Application note Thermal Design Guide for Antenna on Package mmWave Sensor PDF | HTML 21 Apr 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mär 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 Feb 2020
Application note Memory Compression and Decompression Engine for TI mmwave Radar 02 Dez 2019
User guide IWR6843AOP evaluation module features and interface 06 Nov 2019
Technical article Non-contact and private stance detection with TI mmWave sensors PDF | HTML 03 Sep 2019
Application note How to select the right proximity sensor technology 19 Jul 2019
User guide MMWAVEICBOOST Quick Start Guide 06 Mai 2019
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dez 2018
Application note mmWave xWR1xxx/xWR6xxx Bootloader Flow 23 Okt 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Okt 2018
White paper Leveraging the 60-GHz RF band to enable accurate mmWave sensing 19 Okt 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Introduction to the DSP Subsystem in the xWR6843 29 Jun 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 Mai 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 Mai 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 Apr 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 Mär 2018
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 Apr 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DCA1000EVM — DCA1000-Evaluierungsmodul für Echtzeit-Datenerfassung und -Streaming

Das DCA1000-Evaluierungsmodul (EVM) bietet Echtzeit-Datenerfassung und -Streaming für zwei- und vierspurigen LVDS-Verkehr (Low Voltage Differential Signaling) von TI AWR und IWR Radarsensor-EVMs. Die Daten können in Echtzeit über 1-Gbit/s-Ethernet an einen PC übertragen werden, auf dem das (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Evaluierungsplatine

IWR6843AOPEVM — IWR6843AOP-Evaluierungsmodul für Ein-Chip-mmWave-Sensor mit 60 GHz und Antenna-on-Package (AoP)

Das IWR6843 Antenna on Package (AoP) Evaluation Module (EVM) ist eine einfach zu handhabende 60-GHz-mmWave Sensor-Evaluationsplattform zur Evaluierung des IWR6843AOP-Produkts, das eine Antenne mit großem Sichtfeld (FoV) integriert. Dieses EVM ermöglicht den Zugriff auf Punktwolkendaten über eine (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

MMWAVEICBOOST — Trägerkartenplattform für mmWave-Sensoren

Die MMWAVEICBOOST-Trägerkarte erweitert den Funktionsumfang ausgewählter 60-GHz-mmWave-Evaluierungsmodule. Diese Platine bietet fortschrittliche Softwareentwicklung und Debugging-Funktionen wie Trace und Single-Step über die mit Code Composers kompatiblen Debugger von TI. Die auf der Platine (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

D3-3P-DESIGNCORE-RADAR — D3 Embedded DesignCore® Radar--Evaluierungsmodule

Die Miniatursensoren, Sensor-Evaluierungsboards und Sensor-Fusionsgeräte von D3 Embedded ermöglichen eine schnelle Evaluierung von D3 Embedded-Radarmodulen mit unserer mmWave-Radartechnologie. Diese Sensoren ermöglichen die einfache Integration von Radaralgorithmen für industrielle Anwendungen. Die (...)

Evaluierungsplatine

VENTROPIC-3P-4G-IOT-RADAR — VENTROPIC-4G IoT-Radarmodul für MMWAVE-RADARSENSOR

VENTROPIC-RTP is a radar development module that integrates Bluetooth and Wi-Fi communication functions, simplifying the development and market entry process for customer products. The built-in firmware supports various algorithms for smart home, elderly care, medical health, and other scenarios (...)

Evaluierungsplatine

VENTROPIC-3P-WIFI-RADAR — VENTROPIC- WLAN-Radarmodul für MMWAVE-RADARSENSOR

VENTROPIC-RTL is a radar development module that integrates Bluetooth and Wi-Fi communication functions, simplifying the development and market entry process for customer products. The built-in firmware supports various algorithms for smart home, elderly care, medical health, and other scenarios (...)

Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560v2 System-Trace-USB-Debug-Tastkopf

Der XDS560v2 ist die leistungsstärkste Debug-Sonde aus der XDS560™ Familie von Debug-Sonden und unterstützt sowohl den traditionellen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Bitte beachten: Diese Lösung unterstützt kein Serial Wire Debug (SWD).

Alle XDS-Debug-Tastköpfe unterstützen (...)

Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Debug-Tastkopf

TMDSEMUPROTRACE — XDS560v2 PRO TRACE-Empfänger und Debug-Tastkopf

Wichtig: Der XDS560v2 pro TRACE-Empfänger ist ein Legacy-Produkt, das Pin-Trace für TI-Prozessoren unterstützt. Für neue Geräte wird empfohlen, einen Trace-Empfänger eines Drittanbieters zu verwenden.

Der XDS560v2 pro TRACE-Empfänger unterstützt die gleichen Funktionen wie die XDS560v2 System (...)

Third-party accessory

D3-3P-D3RCM — D3 Embedded DesignCore® Kameraserie – ältere Kameramodule

D3RCM 1.3 MP FPD-Link™ III-Kameras sind robuste Kameramodule mit OmniVision® OV10640 oder SONY® IMX390 Bildsensoren. Sie sind kompatibel mit den RVPs von D3 Embedded, die auf unseren Prozessoren basieren und für Automobil- und leistungskritische Industrieanwendungen entwickelt wurden. Sie verfügen (...)

Third-party accessory

WZ-3P-1000303 — Wellenzahl – dielektrische Linse aus HDPE, CNC-gefertigt

Dielektrische Linse für RAPIDv3-Module (60/77/122 GHz) inkl. Platinenabstandshalter für RAPIDv3-Montage

Third-party accessory

WZ-3P-1001086 — Wellenzahl, dielektrische Linse, PLA, 3D-Druck

   Dielektrische Linse für RAPIDv3-Module (60/77/122 GHz) inkl. Platinenabstandshalter für RAPIDv3-Montage

Software-Entwicklungskit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Codebeispiel oder Demo

D3-3P-DEV — D3 Embedded-Unterstützung für KI-Kameras, Hardware, Treiber und Firmware

D3 Embedded ist ein US-amerikanisches Unternehmen, das sich auf End-to-End-Lösungen mit Bildverarbeitung und mmWave-Radarsensorik, Konnektivität, Embedded Processing und KI für Hochleistungsanwendungen spezialisiert hat. Mit über 25 Jahren Entwicklungserfahrung bietet D3 Embedded (...)
GUI für Evaluierungsmodul (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO-2G mmWave studio GUI tools for 2nd-generation parts (xWR2243)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Simulationsmodell

AWR6843AoP, IWR6843AoP BSDL Model

SPRM804.ZIP (274 KB) - BSDL Model
Simulationsmodell

xWR6843AOP IBIS Model

SPRM763.ZIP (2351 KB) - IBIS Model
Designtool

MMWAVE-3P-SEARCH — mmWave-Radarsensoren Drittanbieter-Suchtool

TI hat sich mit anderen Unternehmen zusammengeschlossen, um ein breites Spektrum von Lösungen anzubieten, die die mmWave-Radarsensoren von TI und damit verbundene Dienstleistungen nutzen. Diese Unternehmen können mit dem mmWave-Radar ihren Weg in die Fertigung beschleunigen. Laden Sie dieses (...)
Referenzdesigns

TIDA-010281 — mmWave-Radarsensorik-Referenzdesign zur sichereren Roboterwahrnehmung

Dieses Referenzdesign enthält einen Sicherheitsmillimeterwellen-Radarsensor (mmWave) (IWR6843AOP) und einen integrierten Schaltkreis für das Energiemanagement (PMIC) (LP87745), um eine sichere Wahrnehmung in Robotik und industriellen Automatisierungsanwendungen zu ermöglichen. Das Design (...)
Design guide: PDF
Referenzdesigns

TIDEP-01010 — Referenzdesign für Flächenscanner mit TI mmWave-Sensor mit integrierter Antenne

Dieses TIDEP-01010-Referenzdesign nutzt die Ein-Chip-mmWave-Technologie von TI zur Implementierung eines Flächenscanners, der Zonenbelegungserkennung und -lokalisierung im 3D-Raum ermöglicht. Der Einsatz von mmWave-Sensoren mit 60 GHz von TI, Anwesenheitserkennung sowie die Fähigkeit, die (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDEP-01018 — Automatisiertes Tür-Referenzdesign mit mmWave-Sensoren von TI

Dieses Referenzdesign demonstriert den Einsatz des TI IWR6843ISK, eines Ein-Chip-mmWave-Radarsensors mit integriertem DSP für eine automatisierte Smart-Door-Anwendung. Dieses Referenzdesign verwendet die industrielle Trägerplatine (ICB) IWR6843ISK plus und integriert eine vollständige (...)
Design guide: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCCSP (ALP) 180 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos