CC2652P

AKTIV

Drahtlose SimpleLink™-MCU mit ARM Cortex-M4F, 2,4 GHz, mit Integriertem Leistungsverstärker

Produktdetails

CPU core Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 26 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -105 Operating temperature range (°C) -40 to 85 Cryptographic accelerators RNG Edge AI enabled No
CPU core Arm® Cortex®-M4 Technology Bluetooth® LE, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Protocols Bluetooth® Low Energy, Thread, Zigbee 3.0 Flash memory (kByte) 352 RAM (kByte) 88 Peripherals 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Features Border router, Direction finding, OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 26 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS, TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -105 Operating temperature range (°C) -40 to 85 Cryptographic accelerators RNG Edge AI enabled No
VQFN (RGZ) 48 49 mm² 7 x 7
  • Microcontroller
    • Powerful 48MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352kB of in-system programmable flash
    • 256kB of ROM for protocols and library functions
    • 8kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7mm × 7mm RGZ VQFN48 (26 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C and I2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to eight channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9mA
    • Active mode TX 0dBm: 7.3mA
    • Active mode TX 5dBm: 9.6mA
    • Active mode TX at +10dBm: 22mA
    • Active mode TX at +20dBm: 85mA
    • Active mode MCU 48MHz (CoreMark): 3.4mA (71µA/MHz)
    • Sensor controller, low power-mode, 2MHz, running infinite loop: 30.1µA
    • Sensor controller, active mode, 24MHz, running infinite loop: 808µA
    • Standby: 0.94µA (RTC on, 80kB RAM and CPU retention)
    • Shutdown: 150nA (wakeup on external events)
  • Radio section
    • 2.4GHz RF transceiver compatible with Bluetooth 5.2 low energy and earlier LE specifications and IEEE 802.15.4 PHY and MAC
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: –100dBm for 802.15.4 (2.4GHz), –105dBm for Bluetooth 125kbps (LE Coded PHY)
    • Output power up to +20dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Wireless protocols
    • Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software
  • Microcontroller
    • Powerful 48MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352kB of in-system programmable flash
    • 256kB of ROM for protocols and library functions
    • 8kB of cache SRAM (alternatively available as general-purpose RAM)
    • 80kB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4kB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, Bluetooth 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7mm × 7mm RGZ VQFN48 (26 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C and I2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to eight channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
  • Low power
    • Active mode RX: 6.9mA
    • Active mode TX 0dBm: 7.3mA
    • Active mode TX 5dBm: 9.6mA
    • Active mode TX at +10dBm: 22mA
    • Active mode TX at +20dBm: 85mA
    • Active mode MCU 48MHz (CoreMark): 3.4mA (71µA/MHz)
    • Sensor controller, low power-mode, 2MHz, running infinite loop: 30.1µA
    • Sensor controller, active mode, 24MHz, running infinite loop: 808µA
    • Standby: 0.94µA (RTC on, 80kB RAM and CPU retention)
    • Shutdown: 150nA (wakeup on external events)
  • Radio section
    • 2.4GHz RF transceiver compatible with Bluetooth 5.2 low energy and earlier LE specifications and IEEE 802.15.4 PHY and MAC
    • 3-wire, 2-wire, 1-wire PTA coexistence mechanisms
    • Excellent receiver sensitivity: –100dBm for 802.15.4 (2.4GHz), –105dBm for Bluetooth 125kbps (LE Coded PHY)
    • Output power up to +20dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • EN 300 328, (Europe)
      • EN 300 440 Category 2
      • FCC CFR47 Part 15
      • ARIB STD-T66 (Japan)
  • Wireless protocols
    • Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI 15.4 stack (2.4GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software

The SimpleLink™ CC2652P device is a multiprotocol 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 low energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater and entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Wide flexibility of protocol stack support in the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Enable long-range and low-power applications using integrated +20dBm high-power amplifier with best-in-class transmit current consumption at 85mA
  • Coin-cell operation at +10dBm with transmit current consumption of 22mA
  • Longer battery life wireless applications with low standby current of 0.94µA with full RAM retention
  • Industrial temperature ready with lowest standby current of 5µA at 85°C
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1Hz ADC sampling at 1µA system current.
  • Low SER (Soft Error Rate) FIT (failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–105dBm for 125kbps LE Coded PHY).

The CC2652P device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs. The CC2652P is part of a scalable portfolio with flash sizes from 32kB to 704kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2652P device is a multiprotocol 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 low energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater and entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Wide flexibility of protocol stack support in the SimpleLink™ LOWPOWER F2 Software Development Kit (SDK).
  • Enable long-range and low-power applications using integrated +20dBm high-power amplifier with best-in-class transmit current consumption at 85mA
  • Coin-cell operation at +10dBm with transmit current consumption of 22mA
  • Longer battery life wireless applications with low standby current of 0.94µA with full RAM retention
  • Industrial temperature ready with lowest standby current of 5µA at 85°C
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1Hz ADC sampling at 1µA system current.
  • Low SER (Soft Error Rate) FIT (failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–105dBm for 125kbps LE Coded PHY).

The CC2652P device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs. The CC2652P is part of a scalable portfolio with flash sizes from 32kB to 704kB with pin-to-pin compatible package options and share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing a high degree of code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
CC2651P3 AKTIV Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller® Cortex®-M4F, 32 Bit, 2,4 GHz, 352 kB F Pin-to-pin compatible with reduced flash and RAM.
CC2652P7 AKTIV Multiprotokollfähige Drahtlos-MCU SimpleLink™ Arm® Cortex ®-M4F, 2,4 GHz, 704 kB Flash-Speicher, int Pin-to-pin upgrade with increased flash and RAM.
CC2652R AKTIV Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, 2,4 GHz, 352 kB This product does not have integrated power amplifer (+20-dBm output power).
CC2652RB AKTIV Multiprotokollfähige drahtloser SimpleLink™-MCU mit ARM Cortex-M4F (32 Bit), 2,4 GHz, mit quarzlosem This product helps lower the system price with an integrated BAW resonator and removes the integrated power amplifer.

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 45
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet CC2652P SimpleLink™ Multiprotocol 2.4GHz Wireless MCU with Integrated Power Amplifier datasheet (Rev. C) PDF | HTML 03 Apr 2024
* Errata CC2652P SimpleLink™ Wireless MCU Device Revision E Silicon Errata PDF | HTML 29 Okt 2019
* User guide CC13x2, CC26x2 SimpleLink Wireless MCU Technical Reference Manual (Rev. G) PDF | HTML 27 Jun 2024
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18 Nov 2025
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 Aug 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 02 Mai 2024
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Okt 2022
Application note How to Do RF Radio Test With Your Bluetooth Product (Rev. A) PDF | HTML 04 Aug 2022
Application note 2.4-GHz, 10-dBm PA IPC for CC26x2P and CC1352P PDF | HTML 05 Apr 2022
Application note Antenna Impedance Measurement and Matching PDF | HTML 22 Mär 2022
Selection guide Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) 07 Mär 2022
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25 Feb 2022
Application note Connect One TI 15.4 Stack Sensor to Multiple Gateways PDF | HTML 20 Dez 2021
Technical article How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 23 Jul 2021
Technical article Seamlessly connect your world with 16 new wireless MCUs for the 2.4-GHz and Sub-1- PDF | HTML 04 Jun 2021
Application brief Dynamic Multi-protocol Manager (DMM) Tech Note (Rev. A) PDF | HTML 13 Mai 2021
Technical article An FAQ about the Matter connectivity standard PDF | HTML 11 Mai 2021
White paper Dynamic Multi-Protocol (DMM) Performance 21 Apr 2021
White paper Exploring Thread and Zigbee for home and building automation PDF | HTML 12 Apr 2021
Application note Optimizing the SimpleLink CC1352P for Coin Cell Operation at 10 dBm Output Power (Rev. C) PDF | HTML 08 Dez 2020
Technical article How TI helps expand connectivity beyond the front door with Amazon Sidewalk PDF | HTML 21 Sep 2020
Technical article Back to basics: Exploring the benefits of affordable Bluetooth® Low Energy PDF | HTML 20 Aug 2020
Cybersecurity advisory Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 17 Jul 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05 Jun 2020
Cybersecurity advisory Bluetooth Low Energy, Basic Rate/Enhanced Data Rate – Method Confusion Pairing V PDF | HTML 18 Mai 2020
Application note Cloning Z-Stack Network Properties Using the SimpleLink Wireless MCU Family PDF | HTML 31 Mär 2020
Application note Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 05 Feb 2020
Application note Cryptographic Performance and Energy Efficiency on SimpleLink CC13x2/CC26x2 MCUs PDF | HTML 28 Jan 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 27 Jan 2020
Technical article Extending 2.4 GHz without compromising performance in a connected world PDF | HTML 14 Nov 2019
Application note Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 23 Sep 2019
More literature Understanding security features for SimpleLink™ Zigbee CC13x2 and CC26x2 Wireles 17 Jun 2019
Application brief What's New in Zigbee 3.0 (Rev. A) PDF | HTML 06 Jun 2019
Application note Bluetooth® Low Energy Tree Structure Network PDF | HTML 29 Mai 2019
Application note Z-Stack End Dev Pwr Cons Measuremen w/ the SimpleLink™ Wireless MCU Family (Rev. B) PDF | HTML 17 Mai 2019
Application note Secure Boot in SimpleLink™ CC13x2/CC26x2 Wireless MCUs 15 Apr 2019
Application note Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 10 Jan 2019
Application note RF PCB Simulation Cookbook 09 Jan 2019
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML 19 Sep 2018
Technical article How to create a robust building security system with TI’s SimpleLink MCU platform PDF | HTML 07 Mär 2018
Application note Low-Power ADC Solution for CC13x2 and CC26x2 02 Mär 2018
Application brief Ultra-Low Power Designs With the CC13x2 and CC26x2 Sensor Controller 27 Feb 2018
Application note Use of Low-power Zigbee® and Thread With the SimpleLink™ Wireless MCU Family 27 Feb 2018
Application note Sensor Sequencing Using the CC13x2 and CC26x2 Sensor Controller 05 Mär 2017
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 Feb 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LAUNCHXL-CC1352P — CC1352P LaunchPad™-Development Kit für SimpleLink™ drahtlose Multi-Band-MCU

Dieses LaunchPad beschleunigt die Entwicklung von Bausteinen mit integriertem Leistungsverstärker und Multiband-Funkunterstützung für den gleichzeitigen Sub-1 GHz- und 2,4 GHz-Betrieb. Zu den unterstützten Protokollen gehören Bluetooth Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 und (...)

Benutzerhandbuch: PDF
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Entwicklungskit

BOOSTXL-ULPSENSE — SimpleLink™ ULP Sense BoosterPack™

Um loszulegen, besuchen Sie dev.ti.com/BOOSTXL-ULPSENSE

Das ULP Sense BoosterPack ist ein Kit, mit dem sich auf einfache Weise die extrem energieeffizienten Funktionen des Sensor-Controllers der HF-SoCs CC13x2/CC26x2 demonstrieren lassen. 

Beispiele für Anwendungen, die hiervon stark profitieren, (...)

Benutzerhandbuch: PDF
Entwicklungskit

RFSTAR-3P-CC2652-MODULES — RFSTAR Multiprotokoll-Drahtlosmodul basierend auf CC2652R CC2652R7 CC2652P CC2652P7

RF-STAR von TI gibt es bereits seit mehr als einem Jahrzehnt als 3P IDH für drahtlose Verbindungsmodule und dient der Bereitstellung einer breiten Palette von drahtlosen Modulen und Lösungen auf der Basis von TI-Produkten, darunter BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G und Wi-SUN. 
Das (...)

Entwicklungskit

TTC-3P-ZIGBEE-MODULES — TTC-ZigBee-Module

HY-52PX01 PC wurde auf Basis von SimpleLink&Trade entwickelt; CC2652P. Es handelt sich um einen multiprotokollfähigen drahtlosen 2,4-GHz-Mikrocontroller (MCU), der Thread, ZigBee®, Bluetooth®, 5,2 Low Energy, IEEE 802.15.4, Und intelligente Objekte, die IPv6 (6LoWPAN) , proprietäre Systeme (...)

Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Software-Entwicklungskit (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK SimpleLink™ family of devices OpenThread software

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

ARM-CGT Arm® code generation tools -- compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

ARM-CGT-CLANG Arm® code generation tools - compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SENSOR-CONTROLLER-STUDIO Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.

SmartRF Flash (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Berechnungstool

ZIGBEE-POWER-CALC — Z-Stack™ Leistungsberechnungs-Tool

Mit diesem Tool können Benutzer der SimpleLink™ Z-Stack™ Software das Systemleistungsprofil für ein Endgerät im Ruhezustand in einer Zigbee-Anwendung analysieren. Mit diesem Rechner kann der Benutzer die potenzielle Systembatterielebensdauer bewerten und festlegen, wie die Batterielebensdauer (...)
Designtool

3P-WIRELESS-MODULES — Suchtool für drahtlose Module von Drittanbietern

Das Suchtool für drahtlose Module von Drittanbietern unterstützt Entwickler dabei, Produkte zu finden, welche ihren Endgerätespezifikationen entsprechen, und produktionsbereite Drathlosmodule zu beschaffen. Die im Suchtool enthaltenen Verkäufer von Drittanbietermodulen sind unabhängige (...)
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware-Designprüfungen für SimpleLink™ CC2xxx-Bausteine

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGZ) 48 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos