CC2340R2

AKTIV

SimpleLink™ 32bit Arm® Cortex®-M0+, 2,4 GHz, Drahtlos-MCU mit 256 kB Flash-Speicher

Produktdetails

Technology Bluetooth® LE, Proprietary 2.4 GHz Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 256 RAM (kByte) 28, 36 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12, 26 Security Cryptographic acceleration Operating system FreeRTOS Type Wireless MCU Sensitivity (best) (dBm) -102 Operating temperature range (°C) -40 to 125 TX power (max) (dBm) 8 Cryptographic accelerators AES, RNG Edge AI enabled No
Technology Bluetooth® LE, Proprietary 2.4 GHz Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 256 RAM (kByte) 28, 36 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12, 26 Security Cryptographic acceleration Operating system FreeRTOS Type Wireless MCU Sensitivity (best) (dBm) -102 Operating temperature range (°C) -40 to 125 TX power (max) (dBm) 8 Cryptographic accelerators AES, RNG Edge AI enabled No
VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RKP) 40 25 mm² 5 x 5

Wireless microcontroller

  • Optimized 48MHz Arm Cortex-M0+ processor
  • Up to 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy and IEEE 802.15.4 PHY and MAC
  • Integrated balun
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • < 710nA standby mode on CC2340R52
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.3mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth LE
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4
  • Zigbee®
  • Thread
  • Proprietary systems

High-performance radio

  • –102dBm sensitivity for Bluetooth® LE Coded 125kbps
  • –96.5dBm sensitivity for Bluetooth® LE 1Mbps
  • –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)

MCU peripherals

  • Up to 26 I/O pads
    • Two IO pads SWD, muxed with GPIOs
    • Two IO pads LFXT, muxed with GPIOs
    • Up to 22 DIOs (analog or digital IOs)
  • Up to 3 × 16-bit and 1× 24-bit general-purpose timers with quadrature decode mode and IR generation mode
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +125°C

RoHS-compliant package

  • 5mm × 5mm RKP QFN40
  • 4mm × 4mm RGE QFN24
  • 2.2mm × 2.6mm YBG WCSP

Wireless microcontroller

  • Optimized 48MHz Arm Cortex-M0+ processor
  • Up to 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy and IEEE 802.15.4 PHY and MAC
  • Integrated balun
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • < 710nA standby mode on CC2340R52
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.3mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth LE
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4
  • Zigbee®
  • Thread
  • Proprietary systems

High-performance radio

  • –102dBm sensitivity for Bluetooth® LE Coded 125kbps
  • –96.5dBm sensitivity for Bluetooth® LE 1Mbps
  • –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)

MCU peripherals

  • Up to 26 I/O pads
    • Two IO pads SWD, muxed with GPIOs
    • Two IO pads LFXT, muxed with GPIOs
    • Up to 22 DIOs (analog or digital IOs)
  • Up to 3 × 16-bit and 1× 24-bit general-purpose timers with quadrature decode mode and IR generation mode
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +125°C

RoHS-compliant package

  • 5mm × 5mm RKP QFN40
  • 4mm × 4mm RGE QFN24
  • 2.2mm × 2.6mm YBG WCSP

The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the earlier Bluetooth LE specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Zigbee® protocol stack support in the SimpleLink™ Low Power F3 software development kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)

The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100-percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the earlier Bluetooth LE specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Zigbee® protocol stack support in the SimpleLink™ Low Power F3 software development kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)

The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100-percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 6
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet CC2340R SimpleLink™ Family of 2.4GHz Wireless MCUs datasheet (Rev. F) PDF | HTML 07 Nov 2025
* Errata CC2340R2 SimpleLink™ Wireless MCU Device Revision B (Rev. A) PDF | HTML 23 Aug 2024
* User guide CC23xx SimpleLink Wireless MCU Technical Reference Manual (Rev. A) PDF | HTML 07 Aug 2024
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18 Nov 2025
Product overview Wireless MCUs and Zigbee ZBOSS Software Make High-Quality RF Designs More Affordable PDF | HTML 26 Jun 2024
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25 Feb 2022

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LP-EM-CC2340R5 — CC2340R5 LaunchPad™-Development Kit für SimpleLink™ Bluetooth® 5.3 Low Energy-MCU

Dieses LaunchPad Entwicklungskit dient zur Beschleunigung der Entwicklung mit dem SimpleLink MCU für Bluetooth Low Energy mit Unterstützung von Bluetooth 5 Low Energy (LE) und proprietären 2,4-GHz-Protokollen. Softwareunterstützung wird bereitgestellt durch das SimpleLink Low Power (...)

Evaluierungsplatine

DREAM-3P-CC2340 — DreamLNK CC2340 Bluetooth-Modul

DL-CC2340-A &A und DL-CC2340-B Buetooth Low Energy-Module wurden beide auf der Basis des TI SimpleLink CC2340R5 Bluetooth Low Energy-Bausteins entwickelt, der einen 48-MHz-Cortex-M0+-Kernel verwendet, bis zu 512 KB Flash-Speicher, 36 KB SRAM integriert und bis zu 26 universelle E/A-Schnittstellen (...)

Tochterkarte

BDE-3P-LE2340 — Drahtlose BDE LE2340-Module

BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to (...)

Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Entwicklungskit

LP-XDS110 — XDS110 LaunchPad™ Entwicklungskit-Debugger

Der Debugger des LaunchPad-Entwicklungskits LP-XDS110 ist ein Tool zum Programmieren und Debuggen von Mikrocontrollern, Mikroprozessoren und DSP XDS-kompatiblen Bausteinen von Texas Instruments (TI). Der LP-XDS110 wurde für den direkten Anschluss an geteilte LaunchPads über den 20-poligen (...)

Entwicklungskit

LP-XDS110ET — XDS110ET LaunchPad™ Entwicklungskit-Debugger mit EnergyTrace™-Software

Der Debugger des LaunchPad-Entwicklungskits LP-XDS110ET ist ein Tool zum Programmieren und Debuggen von Mikrocontrollern, Mikroprozessoren und DSP XDS-kompatiblen Bausteinen von Texas Instruments (TI). Der LP-XDS110ET wurde für den direkten Anschluss an geteilte LaunchPad-Entwicklungskits über den (...)

Entwicklungskit

BTV-3P-FMC — Steuerungs- und Kommunikationslösung mit Eigenstromversorgung für Heimfitnessgerät TI M0

Die BTV-3P-FMC-Lösung bietet Steuerungs- und Kommunikationsfunktionen für Heimfitnessgeräte, einschließlich zwei Funktionsmodulen: Steuermodul mit Eigenstromversorgung und Steuermodul mit Bluetooth-Kommunikation.
Diese Lösung wurde für Heimfitnessgeräte wie Rudergeräte und Trainingsräder entwickelt (...)

Entwicklungskit

TTC-3P-BLUETOOTH-MODULES — Bluetooth-Modul mit geringem Stromverbrauch

HY-23400XP integriert alle Funktionen, die für eine Bluetooth Low Energy Anwendung erforderlich sind, ein hochintegriertes Bluetooth 5,3-Modul, das für Smart Devices und Iot-Anwendungen mit geringem Stromverbrauch konzipiert ist.

Das HY-234001P bietet außerdem 10 programmierbare GPIOs für (...)

Software-Entwicklungskit (SDK)

DSR-3P-ZBOSS — ZBOSS ist ein unabhängiger, portabler und hochleistungsfähiger ZigBee-Software-Protokollstack

ZBOSS ist ein von der DSR Corporation entwickelter ZigBee PRO-Software-Protokollstack. ZBOSS unterstützt Unternehmen dabei, die Herausforderungen von Interoperabilität, Portierung, Anpassung, Prüfung und Optimierung ihrer ZigBee-Lösung zu meistern. ZigBee ist eine offene, interoperable, (...)
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F3-SDK SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

SIMPLELINK-ACADEMY-CC23XX Simplelink™ CC23xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

SMARTRF-STUDIO-8 SmartRF Studio 8 application software for CC23xx and CC27xx devices

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Berechnungstool

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RGE) 24 Ultra Librarian
VQFN (RKP) 40 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos