CC3135
Drahtloser SimpleLink™ 32-Bit Arm Cortex-M3 Dualband Wi-Fi ® -Netzwerkprozessor
CC3135
- Integrated dual-band Wi-Fi and internet protocols
- 802.11a/b/g/n: 2.4GHz and 5GHz
- FIPS 140-2 Level 1 certification
- Rich set of IoT security features helps developers protect data
- Low-power modes for battery powered application
- Coexistence with 2.4GHz radios
- Industrial temperature: –40°C to +85°C
- Transferable Wi-Fi Alliance certification
- Wi-Fi network processor subsystem:
- Wi-Fi core:
- 802.11a/b/g/n 2.4GHz and 5GHz
- Modes:
- Access point (AP)
- Station (STA)
- Wi-Fi Direct (only supported on 2.4GHz)
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2 Enterprise
- WPA3™ Personal
- WPA3™ Enterprise
- Internet and application protocols:
- HTTPs server, mDNS, DNS-SD, DHCP
- IPv4 and IPv6 TCP/IP stack
- 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
- Built-in power management subsystem:
- Configurable low-power profiles (always, intermittent, tag)
- Advanced low-power modes
- Integrated DC/DC regulators
- Wi-Fi core:
- Multilayered security features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- Application-level security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Secure boot
- Certificate signing request (CSR)
- Unique per device key pair
- Application throughput:
- UDP: 16Mbps, TCP: 13Mbps
- Peak: 72Mbps
- Power-management subsystem
- Integrated DC/DC converters support a wide range of supply voltage:
- VBAT wide-voltage mode: 2.1V to 3.6V
- VIO is always tied with VBAT
- Advanced low-power modes:
- Shutdown: 1µA, hibernate: 4µA
- Low-power deep sleep (LPDS): 120µA
- Idle connected (MCU in LPDS): 710µA
- RX traffic (MCU active): 53mA
- TX traffic (MCU active): 223mA
- Integrated DC/DC converters support a wide range of supply voltage:
- Wi-Fi TX power:
- 2.4GHz: 18.0dBm at 1 DSSS
- 5GHz: 18.1dBm at 6 OFDM
- Wi-Fi RX sensitivity:
- 2.4GHz: –96dBm at 1 DSSS
- 5GHz: –92dBm at 6 OFDM
- Clock source:
- 40.0MHz crystal with internal oscillator
- 32.768kHz crystal or external RTC
- RGK package
- 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
- Device supports SimpleLink™ MCU Platform developer’s ecosystem
Connect any microcontroller (MCU) to the Internet of Things (IoT) with the CC3135 device, a dual-band wireless network processor from Texas Instruments. The CC3135 Wi-Fi® Internet-on-a chip™ device contains an Arm Cortex-M3 MCU dedicated to Wi-Fi® and internet protocols, to offload networking activities from the host MCU. The subsystem includes a dual-band 802.11a/b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption and a built-in power management for best-in-class low-power performance.
The Wi-Fi CERTIFIED® CC3135 device dramatically simplifies the implementation of low-power, with the integrated Wi-Fi Alliance® IoT low power feature.
This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:
- 802.11a (5GHz) support
- BLE/2.4GHz radio coexistence
- Antenna selection
- Enhanced security with FIPS 140-2 Level 1 certification and more. For exact status of FIPS certification for a specific part number, refer to https://csrc.nist.gov/publications/fips.
- Up to 16 concurrent secure sockets
- Certificate sign request (CSR)
- Online certificate status protocol (OCSP)
- Wi-Fi Alliance® certified for IoT applications with low-power capabilities and more
- Hostless mode for offloading template packet transmissions
- Improved fast scan
The CC3135 device is delivered with a slim and user-friendly host driver to simplify the integration and development of networking applications. The host driver can easily be ported to most platforms and operating systems (OS). The driver has a small memory footprint and can run on 8-bit, 16-bit, or 32-bit microcontrollers with any clock speed (no performance or real-time dependency).
The CC3135 device is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs, and E2E™ community which supports Wi-Fi®, Bluetooth® low energy, Sub-1GHz and host MCUs. For more information, visit www.ti.com/simplelink.
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
BOOSTXL-CC3135 — BoosterPack™-Plug-In-Modul für drahtlosen SimpleLink™ Wi-Fi® CC3135-Zweiband-Drahtlos-Netzwerkprozes
CC31XXEMUBOOST — Erweitertes Emulationskit für SimpleLink™ Wi-Fi ® CC31xx BoosterPack™-Steckmodul
This advanced emulation BoosterPack™ plug-in module is an accessory for the SimpleLink™ Wi-Fi® CC31xx wireless network processor BoosterPack plug-in modules
This accessory can be used for:
- Flashing updates to the CC31xxBOOST
- Using the CC3xxx radio tool for RF performance evaluation
- Using (...)
WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro
In Google Play herunterladen
Die mobile App SimpleLink™ Wi-Fi® Starter Pro ist eine neue mobile Anwendung für die SimpleLink-Bereitstellung. Dazu gehört auch die eingebettete Bereitstellungsbibliothek und das Beispiel, das auf der Bausteinseite ausgeführt wird. Die (...)
CC3XXXRADIOTEST — SimpleLink™ Wi-Fi®-Funktest-Tool
CCSTUDIO — Integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™
SIMPLELINK-SDK-WIFI-PLUGIN — SimpleLink™ software development kit (SDK) Wi-Fi® plug-in
The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)
Unterstützte Produkte und Hardware
EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® eingebettete Programmierung
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Unterstützte Produkte und Hardware
SIMPLELINK-CC3XXX-CERTIFICATION — Funkzertifizierung für SimpleLink™ CC3XXX
SIMPLELINK-WIFI-DESIGN-REVIEWS — Hardware-Designprüfungen für SimpleLink™ Wi-Fi -Bausteine
SimpleLink™ Wi-Fi® CC323x + BLE CC26x2 Coexistence Hardware Design Files
| Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
|---|---|---|
| VQFN (RGK) | 64 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.