TMS320F2808
C2000™-MCU, 32 Bit, mit 100 MHz, 128 KB Flash, 12 PWM
TMS320F2808
- High-performance static CMOS technology
- 100 MHz (10-ns cycle time)
- 60 MHz (16.67-ns cycle time)
- Low-power (1.8-V core, 3.3-V I/O) design
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
- High-performance 32-bit CPU (TMS320C28x)
- 16 × 16 and 32 × 32 MAC operations
- 16 × 16 dual MAC
- Harvard bus architecture
- Atomic operations
- Fast interrupt response and processing
- Unified memory programming model
- Code-efficient (in C/C++ and Assembly)
- On-chip memory
- F2809: 128K × 16 flash, 18K × 16 SARAM F2808: 64K × 16 flash, 18K × 16 SARAM F2806: 32K × 16 flash, 10K × 16 SARAM F2802: 32K × 16 flash, 6K × 16 SARAM F2801: 16K × 16 flash, 6K × 16 SARAM F2801x: 16K × 16 flash, 6K × 16 SARAM
- 1K × 16 OTP ROM (flash devices only)
- C2802: 32K × 16 ROM, 6K × 16 SARAM C2801: 16K × 16 ROM, 6K × 16 SARAM
- Boot ROM (4K × 16)
- With software boot modes (via SCI, SPI, CAN, I2C, and parallel I/O)
- Standard math tables
- Clock and system control
- On-chip oscillator
- Watchdog timer module
- Any GPIO A pin can be connected to one of the three external core interrupts
- Peripheral Interrupt Expansion (PIE) block that supports all 43 peripheral interrupts
- Endianness: Little endian
- 128-bit security key/lock
- Protects flash/OTP/L0/L1 blocks
- Prevents firmware reverse-engineering
- Three 32-bit CPU timers
- Enhanced control peripherals
- Up to 16 PWM outputs
- Up to 6 HRPWM outputs with 150-ps MEP resolution
- Up to four capture inputs
- Up to two quadrature encoder interfaces
- Up to six 32-bit/six 16-bit timers
- Serial port peripherals
- Up to 4 SPI modules
- Up to 2 SCI (UART) modules
- Up to 2 CAN modules
- One Inter-Integrated-Circuit (I2C) bus
- 12-bit ADC, 16 channels
- 2 × 8 channel input multiplexer
- Two sample-and-hold
- Single/simultaneous conversions
- Fast conversion rate: 80 ns - 12.5 MSPS (F2809 only) 160 ns - 6.25 MSPS (280x) 267 ns - 3.75 MSPS (F2801x)
- Internal or external reference
- Up to 35 individually programmable, multiplexed GPIO pins with input filtering
- Advanced emulation features
- Analysis and breakpoint functions
- Real-time debug via hardware
- Development support includes
- ANSI C/C++ compiler/assembler/linker
- Code Composer Studio™ IDE
- SYS/BIOS
- Digital motor control and digital power software libraries
- Low-power modes and power savings
- IDLE, STANDBY, HALT modes supported
- Disable individual peripheral clocks
- Package options
- Thin quad flatpack (PZ)
- MicroStar BGA™ (GGM, ZGM)
- Temperature options
- A: –40°C to 85°C (PZ, GGM, ZGM)
- S: –40°C to 125°C (PZ, GGM, ZGM)
- Q: –40°C to 125°C (PZ) (AEC-Q100 qualification for automotive applications)
The TMS320F2809, TMS320F2809-Q1, TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802, TMS320F2801-Q1, TMS320F28015-Q1, TMS320F28016-Q1, TMS320C2802-Q1, and TMS320C2801 devices, members of the TMS320C28x DSP generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, TMS320F2809, TMS320F2809-Q1 TMS320F2808, TMS320F2808-Q1 TMS320F2806, TMS320F2802-Q1, TMS320F2801-Q1, TMS320C2802, TMS320C2801, TMS320F28015-Q1, and TMS320F28016-Q1 are abbreviated as F2809, F2808, F2806, F2802-Q1, F2801-Q1, C2802, C2801, F28015-Q1, and F28016-Q1, respectively. TMS320F28015-Q1 and TMS320F28016-Q1 are abbreviated as F2801x. Device Comparison (100-MHz Devices) and Device Comparison (60-MHz Devices) provide a summary of features for each device.
Ähnliche Produkte, die für Sie interessant sein könnten
Ähnliche Funktionalität wie verglichener Baustein
Technische Dokumentation
Design und Entwicklung
Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.
TMDSCNCD2808 — TMS320F2808 ControlCARD
The new C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level (...)
TMDSEMU200-U — XDS200-USB-Debug-Tastkopf
Die XDS200 ist eine Debug-Sonde (Emulator) zum Debuggen von Embedded-Bausteinen von TI. Die XDS200 bietet ein ausgewogenes Preis-Leistungsverhältnis im Vergleich zum preiswerten XDS110 und dem leistungsstarken XDS560v2 und unterstützt zahlreiche Standards (IEEE1149,1, IEEE1149,7, SWD) in einem (...)
TMDSEMU560V2STM-U — XDS560v2 System-Trace-USB-Debug-Tastkopf
Der XDS560v2 ist die leistungsstärkste Debug-Sonde aus der XDS560™ Familie von Debug-Sonden und unterstützt sowohl den traditionellen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7). Bitte beachten: Diese Lösung unterstützt kein Serial Wire Debug (SWD).
Alle XDS-Debug-Tastköpfe unterstützen (...)
TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf
The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)
C2000-GANG — C2000 Gang-Programmierer
From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)
C2000_CLA_SAFETI_CQKIT_RV — C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)
The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.
The Safety Compiler Qualification Kit:
- is free of charge for TI customers
- does (...)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Unterstützte Produkte und Hardware
Diese Designressource unterstützt die meisten Produkte in diesen Kategorien.
Informationen zum Support sind der Seite mit den Produktdetails zu entnehmen.
-
parametric-filter Digitale Signalprozessoren (DSPs) -
parametric-filter ARM-basierte Prozessoren -
parametric-filter MSP430-Mikrocontroller -
parametric-filter C2000-Echtzeit-Mikrocontroller -
parametric-filter ARM-basierte Mikrocontroller -
parametric-filter Signalumformer -
parametric-filter mmWave-Radarsensoren -
parametric-filter WLAN-Produkte -
parametric-filter Produkte unter 1 GHz -
parametric-filter Isolierte Controller für digitale Stromversorgung
SOLUTION_ADAPTER — powerSUITE-Adaptertool für digitale Stromversorgungsanwendungen für C2000™-MCUs
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
ARM-basierte Prozessoren
mmWave-Radarsensoren für Industrieanwendungen
mmWave-Radarsensoren für die Automobilindustrie
MSP430-Mikrocontroller
WLAN-Produkte
Arm Cortex-M4-MCUs
Arm Cortex-M0+-MCUs
Arm Cortex-R-MCUs
Energieeffiziente 2,4-GHz-Produkte
Produkte für die drahtlose Kommunikation in der Automobilindustrie
Drahtlos-MCUs für Sub-1 GHz
SPRC191 — C280x, C2801x C/C++ Header Files and Peripheral Examples (including F280x)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
Software
Codebeispiel oder Demo
SPRC193 — Download: TMS320F280xx Flash API
Are you looking to integrate flash programming into your project?
If so the TMS320F280xx Flash API release is what you're looking for. This download contains complete example projects and documentation to get you on your way.
Embedded Flash programming offers several opportunities to the system (...)
Unterstützte Produkte und Hardware
Produkte
C2000-Echtzeit-Mikrocontroller
C2000-3P-SEARCH — C2000 Drittanbieter-Suchtool
Gehäuse | Pins | CAD-Symbole, Footprints und 3D-Modelle |
---|---|---|
LQFP (PZ) | 100 | Ultra Librarian |
NFBGA (GBA) | 100 | Ultra Librarian |
NFBGA (NMF) | 100 | Ultra Librarian |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort
Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.
Support und Schulungen
TI E2E™-Foren mit technischem Support von TI-Ingenieuren
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.
Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.