MSP430F46181

AKTIV

8-MHz-MCU mit 116 KB Flash, 8 KB SRAM, Komparator, DMA, I2C/SPI/UART, 160-Seg.-LCD

Produktdetails

CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 116 RAM (kByte) 8 ADC type Slope Features LCD, Real-time clock UART 1 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 116 Number of GPIOs 80 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 116 RAM (kByte) 8 ADC type Slope Features LCD, Real-time clock UART 1 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 116 Number of GPIOs 80 Number of I2Cs 1 Security Secure debug
LQFP (PZ) 100 256 mm² 16 x 16
  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan
    Feature (MSP430x461x only)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Basic Timer With Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Serial Communication Interface (USART1), Select Asynchronous UART or
    Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Family Members Include:
    • MSP430x4616, MSP430x46161(1):
      • 92KB+256B Flash or ROM Memory
      • 4KB RAM
    • MSP430x4617, MSP430x46171(1):
      • 92KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4618, MSP430x46181(1):
      • 116KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4619, MSP430x46191(1):
      • 120KB+256B Flash or ROM Memory
      • 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

(1) The MSP430F461x1 devices are identical to the MSP430F461x devices, with the exception that the ADC12 module is not implemented.

  • Low Supply-Voltage Range, 1.8 V to 3.6 V
  • Ultralow-Power Consumption:
    • Active Mode: 400 µA at 1 MHz, 2.2 V
    • Standby Mode: 1.3 µA
    • Off Mode (RAM Retention): 0.22 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, Extended Memory, 125-ns Instruction Cycle Time
  • Three Channel Internal DMA
  • 12-Bit A/D Converter With Internal Reference, Sample-and-Hold and Autoscan
    Feature (MSP430x461x only)
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
  • On-Chip Comparator
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • Basic Timer With Real Time Clock Feature
  • Integrated LCD Driver up to 160 Segments With Regulated Charge Pump
  • Serial Communication Interface (USART1), Select Asynchronous UART or
    Synchronous SPI by Software
  • Universal Serial Communication Interface
    • Enhanced UART Supporting Auto-Baudrate Detection
    • IrDA Encoder and Decoder
    • Synchronous SPI
    • I2C™
  • Serial Onboard Programming, Programmable Code Protection by Security Fuse
  • Brownout Detector
  • Family Members Include:
    • MSP430x4616, MSP430x46161(1):
      • 92KB+256B Flash or ROM Memory
      • 4KB RAM
    • MSP430x4617, MSP430x46171(1):
      • 92KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4618, MSP430x46181(1):
      • 116KB+256B Flash or ROM Memory
      • 8KB RAM
    • MSP430x4619, MSP430x46191(1):
      • 120KB+256B Flash or ROM Memory
      • 4KB RAM
  • For Complete Module Descriptions, Refer to the MSP430x4xx Family User’s Guide

(1) The MSP430F461x1 devices are identical to the MSP430F461x devices, with the exception that the ADC12 module is not implemented.

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 34
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet MSP430F461x, MSP430F461x1 Mixed Signal Microcontroller datasheet 30 Sep 2009
* Errata MSP430F46181 Microcontroller Errata (Rev. P) PDF | HTML 24 Jun 2021
* User guide MSP430x4xx Family User's Guide (Rev. L) 12 Dez 2017
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09 Aug 2023
Application note Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01 Apr 2022
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 Aug 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 Mai 2021
Application note MSP430 Embedded Application Binary Interface (Rev. A) PDF | HTML 02 Jun 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 Dez 2019
Application note Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15 Mär 2019
Application note Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03 Okt 2018
Application note MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24 Aug 2018
Application note Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24 Aug 2018
Application note Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07 Aug 2018
Application note Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06 Aug 2018
Application note MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03 Aug 2018
Application note Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18 Jul 2018
Application note CRC Implementation with MSP430 MCUs (Rev. A) 21 Jun 2018
Application note Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 29 Mai 2018
Application note Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22 Mai 2018
Application note Random Number Generation Using MSP430™ MCUs (Rev. A) 16 Mai 2018
Application note Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16 Mai 2018
Application note Software Coding Techniques for MSP430™ MCUs (Rev. B) 14 Mär 2018
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18 Jul 2017
Application note Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06 Sep 2016
Application note MSP Code Protection Features PDF | HTML 07 Dez 2015
Application note Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20 Jul 2015
Application note Driving Large LCDs with LCD Peripheral of the MSP430 (Rev. A) 12 Apr 2013
Application note Use of Two MSP430s to Enhance Segment Lines for Larger LCDs (Rev. A) 12 Apr 2013
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 Mär 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 Jan 2012
Application note 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14 Jun 2010
Application note Tiny DCDC Converter Reference Design (Rev. A) 14 Jun 2010

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Hardware-Programmiertool

MSP-FET — MSP MCU-Programmiermodul und -Debugger

Das MSP-FET ist ein leistungsstarkes Emulations-Entwicklungstool, das oft auch als Debug-Sonde bezeichnet wird und mit dem Benutzer mithilfe von energieeffizienten MSP-Mikrocontrollern schnell mit der Entwicklung beginnen können.

Es unterstützt Programmierung und Echtzeit-Debugging sowohl über JTAG- (...)

Benutzerhandbuch: PDF | HTML
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Software-Entwicklungskit (SDK)

MSP430-SDK MSPWare for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Codebeispiel oder Demo

SLAC560 MSP430F461x, MSP430F461x1 Code Examples

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Treiber oder Bibliothek

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Treiber oder Bibliothek

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

ENERGYTRACE — EnergyTrace-Technologie

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

Benutzerhandbuch: PDF
IDE, Konfiguration, Compiler oder Debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench bietet eine komplette Entwicklungs-Toolchain für Erstellung und Debugging von Embedded-Anwendungen für den von Ihnen gewählten Ziel-Mikrocontroller. Der inkludierte IAR C/C++ Compiler generiert hochoptimierten Code für Ihre Anwendung, und der C-SPY Debugger ist ein (...)
Benutzerhandbuch: PDF
Onlineschulungen

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)
Software-Programmiertool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Software-Programmiertool

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Designtool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
LQFP (PZ) 100 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos