IWR1642

AKTIV

Ein-Chip-mmWave-Sensor, 76 GHz bis 81 GHz, mit DSP und MCU integriert

Eine neuere Version dieses Produkts ist verfügbar

Ähnliche Funktionalität wie verglichener Baustein
IWRL1432 AKTIV Energieeffizienter mmWave-Radarsensor mit einem Chip, 76 bis 81 GHz, für die Industrie Low-power, 2TX 3RX, 76GHz to 81GHz industrial mmWave radar sensor

Produktdetails

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1536 Operating temperature range (°C) -40 to 105 Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 2 ADC sampling rate (ksps) 12500 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 1536 Operating temperature range (°C) -40 to 105 Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Two Transmit Channels
    • Ultra-Accurate Chirp (Timing) Engine Based on Fractional-N PLL
    • TX Power: 12.5 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test (Monitoring)
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for FMCW Signal Processing
  • On-Chip Memory: 1.5MB
  • Cortex-R4F Microcontroller for Object Tracking, Classification, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Internal Memories With ECC
  • Integrated Peripherals
    • Up to 6 ADC Channels
    • Up to 2 SPI Channels
    • Up to 2 UARTs
    • CAN Interface
    • I2C
    • GPIOs
    • 2-Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • IWR1642 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions
    • Junction Temp Range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Two Transmit Channels
    • Ultra-Accurate Chirp (Timing) Engine Based on Fractional-N PLL
    • TX Power: 12.5 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test (Monitoring)
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for FMCW Signal Processing
  • On-Chip Memory: 1.5MB
  • Cortex-R4F Microcontroller for Object Tracking, Classification, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Internal Memories With ECC
  • Integrated Peripherals
    • Up to 6 ADC Channels
    • Up to 2 SPI Channels
    • Up to 2 UARTs
    • CAN Interface
    • I2C
    • GPIOs
    • 2-Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • IWR1642 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions
    • Junction Temp Range: –40°C to 105°C

The IWR1642 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operation in the 76- to 81-GHz band with up to 4 GHz continuous chirp. The device is built with TI’s low-power 45-nm RFCMOS process, and this solution enables unprecedented levels of integration in an extremely small form factor. The IWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications such as building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1642 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. IWR1642 includes a monolithic implementation of a 2TX, 4RX system with built-in PLL and A2D converters. The IWR1642 also integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, training, and user documentation.

The IWR1642 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operation in the 76- to 81-GHz band with up to 4 GHz continuous chirp. The device is built with TI’s low-power 45-nm RFCMOS process, and this solution enables unprecedented levels of integration in an extremely small form factor. The IWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications such as building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1642 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. IWR1642 includes a monolithic implementation of a 2TX, 4RX system with built-in PLL and A2D converters. The IWR1642 also integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, training, and user documentation.

Herunterladen Video mit Transkript ansehen Video
Preisgekrönte Sensoren jetzt verfügbar

Der IWR1642 ist Teil des preisgekrönten mmWave-Sensorportfolios von TI. Zu den Auszeichnungen gehören:

  • CES 2018 Innovation Award Honoree in drei Kategorien
  • Electronic Products 2017 Produkt des Jahres in der Kategorie Sensorik
  • 2017 Annual Creativity in Electronics (ACE) Award für den Sensor des Jahres
  • Elektronik 2018 Reader's Choice Produkt des Jahres in der Kategorie „Aktive Komponenten“

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 37
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet IWR1642 Single-Chip 76- to 81-GHz mmWave Sensor datasheet (Rev. B) PDF | HTML 26 Apr 2018
* Errata IWR1642 Device Errata, Silicon Revisions 1.0, 2.0 (Rev. C) PDF | HTML 28 Mai 2021
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 Jun 2020
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 Dez 2024
Application brief Best Practices for Placement and Angle of mmWave Radar Devices PDF | HTML 27 Jan 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 Okt 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 Sep 2022
Application note TI mmWave Radar Device Regulatory Compliance Overview (Rev. C) PDF | HTML 14 Dez 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 Aug 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 Mai 2021
Application note mmWave Production Testing Overview PDF | HTML 10 Apr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 Nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 Aug 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mär 2020
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 Dez 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 Okt 2018
Application note MIMO Radar (Rev. A) 26 Jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 Jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 Jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 Mai 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 Mai 2018
Technical article Create an intelligent building system: use mmWave to count and track people PDF | HTML 03 Mai 2018
Technical article The pulse of the city: Get smarter detection and tracking for intelligent transpor PDF | HTML 26 Apr 2018
Technical article Catch your breath: Which is a better occupancy detector – mmWave or PIR? PDF | HTML 26 Mär 2018
Technical article The picture of the distance: Detecting range to help mmWave sensors understand the PDF | HTML 22 Feb 2018
Technical article A smarter world will arrive in waves PDF | HTML 09 Jan 2018
Technical article mmWave fundamentals: Range, velocity and angle PDF | HTML 01 Nov 2017
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Okt 2017
Application note Adding Flash Read and Write to an Existing mmWave Project 25 Sep 2017
Technical article Using mmWave technology to enable sense and avoidance in drones PDF | HTML 22 Aug 2017
White paper Cities grow smarter through innovative semiconductor technologies 07 Jul 2017
Application note IWR1642 Bootloader Flow 07 Jun 2017
Technical article Bringing new intelligence to industrial applications with mmWave sensors PDF | HTML 16 Mai 2017
More literature TI Resource Explorer (TIREX) mmWave Training Series 15 Mai 2017
Application note Introduction to the DSP Subsystem in the IWR16xx 10 Mai 2017
White paper Fluid-level sensing using 77GHz millimeter wave 17 Apr 2017
Functional safety information Drone safety and productivity enabled by mmWave sensors 07 Apr 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DCA1000EVM — DCA1000-Evaluierungsmodul für Echtzeit-Datenerfassung und -Streaming

Das DCA1000-Evaluierungsmodul (EVM) bietet Echtzeit-Datenerfassung und -Streaming für zwei- und vierspurigen LVDS-Verkehr (Low Voltage Differential Signaling) von TI AWR und IWR Radarsensor-EVMs. Die Daten können in Echtzeit über 1-Gbit/s-Ethernet an einen PC übertragen werden, auf dem das (...)

Benutzerhandbuch: PDF
Nicht verfügbar auf TI.com
Evaluierungsplatine

IWR1642BOOST — IWR1642 BoosterPack™-Evaluierungsmodul für Einzel-Chip-77-GHz-mmWave-Sensor

IWR1642BOOST ist eine benutzerfreundliche 77-GHz-mmWave-Sensor-Evaluierungsplatine für den IWR1642-Baustein mit direkter Anschlussmöglichkeit an das Microcontroller (MCU) LaunchPad™-Entwicklungskit.

Das BoosterPack™ enthält alles, was Sie benötigen, um mit der Software-Entwicklung für den (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560v2 System-Trace-USB-Debug-Tastkopf

Der XDS560v2 ist die leistungsstärkste Debug-Sonde aus der XDS560™ Familie von Debug-Sonden und unterstützt sowohl den traditionellen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Bitte beachten: Diese Lösung unterstützt kein Serial Wire Debug (SWD).

Alle XDS-Debug-Tastköpfe unterstützen (...)

Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Debug-Tastkopf

TMDSEMUPROTRACE — XDS560v2 PRO TRACE-Empfänger und Debug-Tastkopf

Wichtig: Der XDS560v2 pro TRACE-Empfänger ist ein Legacy-Produkt, das Pin-Trace für TI-Prozessoren unterstützt. Für neue Geräte wird empfohlen, einen Trace-Empfänger eines Drittanbieters zu verwenden.

Der XDS560v2 pro TRACE-Empfänger unterstützt die gleichen Funktionen wie die XDS560v2 System (...)

Hardware-Programmiertool

HS-3P-77-3D-WGA-LOP-4X4 — Antennendesign für ADAS-Radarsensoren von HUBER+SUHNER

77 GHz 3D-Wellenleiterantenne 4Tx4R – Produktfamilie für Substrat-unabhängige HF-Lösungen

HUBER+SUHNER hat eine metallisierte 3D-Kunststoff-Wellenleiterantenne der zweiten Generation entwickelt und produziert, die für Substrat-unabhängige HF-Lösungen entwickelt wurde. Diese innovative Technologie, (...)

Third-party accessory

GAPW-3P-ANTENNA — Antennendesign für ADAS-Radarsensoren von GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

Von: Gapwaves
Software-Entwicklungskit (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
GUI für Evaluierungsmodul (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Onlineschulungen

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Software-Programmiertool

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Support-Software

MATHW-3P-MMWAVE-RADAR — MathWorks MATLAB Radar Toolbox und Unterstützungspaket für mmWave-Sensoren

Radar Toolbox – Radar-Toolbox für mmWave-Radarsensoren:  Ermöglicht das Verbinden, Konfigurieren und Erfassen von Radardaten von den Evaluierungsplatinen der mmWave-Sensoren von Texas Instruments. Das Support-Paket kann verwendet werden, um die realen Radardaten zu erhalten und sie mit den (...)
Support-Software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Simulationsmodell

IWR1642 BSDL Model

SWRM034.ZIP (1 KB) - BSDL Model
Simulationsmodell

IWR1642 IBIS Model

SWRM030.ZIP (745 KB) - IBIS Model
Berechnungstool

SWRM019 IWR1642 Power Estimation Spreadsheet

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

MMWAVE-3P-SEARCH — mmWave-Radarsensoren Drittanbieter-Suchtool

TI hat sich mit anderen Unternehmen zusammengeschlossen, um ein breites Spektrum von Lösungen anzubieten, die die mmWave-Radarsensoren von TI und damit verbundene Dienstleistungen nutzen. Diese Unternehmen können mit dem mmWave-Radar ihren Weg in die Fertigung beschleunigen. Laden Sie dieses (...)
Referenzdesigns

TIDEP-0090 — Verkehrsüberwachung Objektdetektion und ‑verfolgung – Referenzdesign mit mmWave-Radar-Sensor

Dieses Referenzdesign demonstriert, wie unsere Einzelchip-Millimeterwellen-Technologie (mmWave) für die robuste Langstreckenerfassung in Verkehrsüberwachungs- und anderen Anwendungen eingesetzt werden kann. Das Referenzdesign kann das Evaluierungsmodul (EVM) IWR1642BOOST oder das Evaluierungsmodul (...)
Design guide: PDF
Schaltplan: PDF
Referenzdesigns

TIDEP-0094 — Referenzdesign für Objekterkennung im 80-m-Bereich mit integriertem mmWave-Ein-Chip-Sensor

TIDEP-0094 bietet eine Grundlage zur Evaluierung der Objekterkennung mit dem Evaluierungsmodul (EVM) IWR1642. Dieses Referenzdesign integriert eine vollständige Radarverarbeitungskette auf dem IWR1642-Baustein, um die Schätzung der Position (in der Azimut-Eebene) und der Geschwindigkeit von (...)
Design guide: PDF
Schaltplan: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCCSP (ABL) 161 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos