CC2651R3SIPA

AKTIV

Drahtloses SimpleLink™-Multiprotokollmodul „System-in-Package“ für 2,4 GHz mit integrierter Antenne

Produktdetails

CPU core Arm® Cortex®-M4 Protocols Bluetooth® Low Energy, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Flash memory (kByte) 352 RAM (kByte) 32 Peripherals 1 SPI, 1 UART, 12-bit ADC 8-channel, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S Features OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS Type Wireless module Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105 Cryptographic accelerators RNG Edge AI enabled No
CPU core Arm® Cortex®-M4 Protocols Bluetooth® Low Energy, Multi-standard, Proprietary 2.4 GHz, Thread, Zigbee Flash memory (kByte) 352 RAM (kByte) 32 Peripherals 1 SPI, 1 UART, 12-bit ADC 8-channel, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S Features OAD, Sleepy end device, Zigbee coordinator, Zigbee network processor Number of GPIOs 32 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Operating system FreeRTOS Type Wireless module Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105 Cryptographic accelerators RNG Edge AI enabled No
QFM (MOU) 50 49 mm² 7 x 7

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4 processor
  • 352KB flash program memory
  • 32KB of ultra-low leakage SRAM
  • 8KB of Cache SRAM (Alternatively available as general-purpose RAM)
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Low power consumption

  • MCU consumption:
    • 3.60 mA active mode, CoreMark
    • 61 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 32KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Radio Consumption:
    • 6.8 mA RX
    • 7.1 mA TX at 0 dBm
    • 9.6 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • UART, SSI, I 2C, I 2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128-bit cryptographic accelerator
  • True random number generator (TRNG)
  • Additional cryptography drivers available in Software Development Kit (SDK)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • T j: -40 to +105°C

Package

  • 7-mm × 7-mm MOU (32 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4 processor
  • 352KB flash program memory
  • 32KB of ultra-low leakage SRAM
  • 8KB of Cache SRAM (Alternatively available as general-purpose RAM)
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Low power consumption

  • MCU consumption:
    • 3.60 mA active mode, CoreMark
    • 61 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 32KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Radio Consumption:
    • 6.8 mA RX
    • 7.1 mA TX at 0 dBm
    • 9.6 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • UART, SSI, I 2C, I 2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128-bit cryptographic accelerator
  • True random number generator (TRNG)
  • Additional cryptography drivers available in Software Development Kit (SDK)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • T j: -40 to +105°C

Package

  • 7-mm × 7-mm MOU (32 GPIOs)
  • RoHS-compliant package

The SimpleLink™ CC2651R3SIPA device is a multiprotocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3SIPA is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC2651R3SIPA is an ultra-compact 7-mm x 7-mm certified wireless module 2.4 GHz with integrated antenna, DCDC components, Balun, and high frequency crystal oscillator.

The CC2651R3SIPA has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3SIPA supports +5 dBm TX at 9.6 mA in the 2.4-GHz band. CC2651R3SIPA has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.

The CC2651R3SIPA has a low sleep current of 0.9 µA with RTC and 32KB RAM retention.

TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC2651R3SIPA device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCU. CC2651R3SIPA is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

The SimpleLink™ CC2651R3SIPA device is a multiprotocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3SIPA is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC2651R3SIPA is an ultra-compact 7-mm x 7-mm certified wireless module 2.4 GHz with integrated antenna, DCDC components, Balun, and high frequency crystal oscillator.

The CC2651R3SIPA has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3SIPA supports +5 dBm TX at 9.6 mA in the 2.4-GHz band. CC2651R3SIPA has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.

The CC2651R3SIPA has a low sleep current of 0.9 µA with RTC and 32KB RAM retention.

TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC2651R3SIPA device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCU. CC2651R3SIPA is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie verglichener Baustein
CC2652RSIP AKTIV SimpleLink™ 2,4-GHz-Multiprotokoll-Drahtlos-System-in-Package-Modul mit 352 KB Speicher Option with additional memory and external antenna

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 10
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet CC2651R3SIPA SimpleLink™ Multiprotocol 2.4 GHz Wireless System-in-Package Module with integrated Antenna & 352-KB Memory datasheet (Rev. B) PDF | HTML 17 Aug 2023
* Errata CC2651R3SIPA Errata (Rev. A) PDF | HTML 29 Jun 2022
* User guide CC13x1x3, CC26x1x3 SimpleLink™ Wireless MCU Technical Reference Manual PDF | HTML 11 Mai 2022
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 Aug 2024
Application note CC2651R3SIPA OEM Integrators Guide PDF | HTML 19 Aug 2022
Certificate CC2651R3SIPA UK Doc (Certification) 24 Jun 2022
Certificate CC2651R3SIPA CE DoC (Certification) 25 Feb 2022
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25 Feb 2022
Application note RF PCB Simulation Cookbook 09 Jan 2019
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 Feb 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LP-CC2651R3SIPA — CC2651R3SIPA LaunchPad™-Entwicklungskit für drahtloses Mehrprotokoll-SIP-Modul SimpleLink™ mit 2,4 G

Dieses LaunchPad™ beschleunigt die Entwicklung mit dem drahtlosen „System-in-Package“-Modul SimpleLink™ CC2651R3SIPA. Es besitzt eine integrierte Antennen-MCU mit Unterstützung für Protokolle auf der Basis von Bluetooth® 5 Low Energy (LE) und IEEE 802.15.4 einschließlich Anwendungen für ZigBee® und (...)

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Benutzerhandbuch: PDF
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Software-Entwicklungskit (SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Durchsuchen Download-Optionen
Software-Entwicklungskit (SDK)

TI-15-4-STACK-GATEWAY-LINUX-SDK TI 15-4-Stack Gateway Linux Software Development Kit

The TI-15.4-Stack-Gateway-Linux Software Development Kit (SDK) provides a Linux software middleware for the TI 15.4-Stack companion solution. It includes a full Linux user-space software that runs on top of the TI Processor SDK for AM335x platform, which interfaces with the co-processor embedded (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Erste Schritte

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

IDE, Konfiguration, Compiler oder Debugger

ARM-CGT — Arm®-Code-Generierungstools – Compiler

Die TI-Arm®-Codegenerierungs (Compiler)-Tools unterstützen die Entwicklung von Anwendungen für Plattformen auf TI-Arm-Basis, insbesondere solche, die die Bausteine der Serien TI-Arm-Cortex-M- und Cortex-R aufweisen.

Die neuen ARM-CGT-CLANG-Tools basieren auf dem Open-Source-Clang-Compiler und (...)

Benutzerhandbuch: PDF | HTML
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
IDE, Konfiguration, Compiler oder Debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Start Download-Optionen
Software-Programmiertool

FLASH-PROGRAMMER — SmartRF Flash Programmer

Mit dem SmartRF Flash Programmer 2 kann der Flash-Speicher in kabellosen, ARM-basierten energieeffizienten RF-MCU von Texas Instruments über Debugging und serielle Schnittstellen programmiert werden. Liste der unterstützten Produkte auf Kompatibilität überprüfen. Uniflash kann darüber hinaus zur (...)
Benutzerhandbuch: PDF
Software-Programmiertool

UNIFLASH — UniFlash-Flash-Programmiertool

UniFlash ist ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl grafische als auch Befehlszeilenoberflächen.

UniFlash kann aus der (...)

Support-Software

RF-RANGE-ESTIMATOR RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Berechnungstool

Z-STACK-CALC Z-Stack Power Calculator

This tool is used to allow SimpleLink™ Z-Stack™ Software users to analyze system power profile for a sleepy end device within a Zigbee application. This calculator enables the user to assess the potential system battery life and determine how to optimize battery life through (...)
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Berechnungstool

ZIGBEE-POWER-CALC — Z-Stack™ Leistungsberechnungs-Tool

Mit diesem Tool können Benutzer der SimpleLink™ Z-Stack™ Software das Systemleistungsprofil für ein Endgerät im Ruhezustand in einer Zigbee-Anwendung analysieren. Mit diesem Rechner kann der Benutzer die potenzielle Systembatterielebensdauer bewerten und festlegen, wie die Batterielebensdauer (...)
Zertifizierung

CC26XX-REPORTS CC26xx regulatory certifcation reports

Are you looking for CC26xx module certification support? CC26xx-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Download-Optionen
Designtool

3P-WIRELESS-MODULES — Suchtool für drahtlose Module von Drittanbietern

Das Suchtool für drahtlose Module von Drittanbietern unterstützt Entwickler dabei, Produkte zu finden, welche ihren Endgerätespezifikationen entsprechen, und produktionsbereite Drathlosmodule zu beschaffen. Die im Suchtool enthaltenen Verkäufer von Drittanbietermodulen sind unabhängige (...)
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware-Designprüfungen für SimpleLink™ CC2xxx-Bausteine

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)
Gerberdatei

LP-CC2651R3SIPA Design Files

SWRC382.ZIP (9193 KB)
Gerberdatei

CC2651RSIPA-EM Design Files

SWRC389.ZIP (2556 KB)
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
QFM (MOU) 50 Ultra Librarian
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos