TMDSDSK6455

TMS320C6455-DSP-Starterkit (DSK)

TMDSDSK6455

Jetzt bestellen

Überblick

The TMS320C6455 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high performance applications based on TI’s TMS320C64x+™ DSP generation. The DSK is now available with the industries highest performing single core DSP running at 1.2GHz.

TMS320C6455 DSP starter kit (DSK) features a Serial RapidIO® (sRIO®) bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors.

The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK’s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6455 Code Composer Studio DSK tools includes the C6000 Tuning Dashboard giving developers access to the CacheTune and CodeSizeTune Analysis tools, plus Compiler Consultant and Multi-Event Profiler. The Tuning suite of tools help developers improve the performance of their application by optimizing cache usage and choosing the best compiler optimization switches to meet the size and performance goals of the end application with graphical tooling and proactive advice.

The C6455 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK utilities include Flashburn to program flash, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.

Ordering Information: TMDXDSK6455 includes a standard US power cord, TMDXDSK6455-0E version includes both UK & European power cords.

Merkmale

The DSK features the TMS320C6455 DSP, a 1.2 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6455™ is based on the high performing TMS320C64x+™ DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6455 DSK board include:

  • Embedded XDS510-class JTAG support via USB
  • 128MB Memory and 8MB Flash
  • EMIF(32bit data) & McBSP0 to Connector 1
  • HPI/PCI to Connector 2
  • High-quality 24-bit stereo codec
  • Expansion port connector for plug-in modules
  • On-board standard 14-pin IEEE JTAG interface
  • On-board 60-pin high density JTAG interface
  • +5V universal power supply

Software Tools – Designers can readily target the TMS32C6455 DSP through TI’s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows® 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6455 DSK include:

  • Efficient optimizing C/C++ compiler assembler, linker
  • Integrated debugger
  • Data visualization tools
  • Profiler and advanced optimization tools and tuning tools
  • Flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
Board Support Library (BSL)

Board Support Library – The Board Support Library (BSL) provides a C-language interface for configuring and controlling all on-board devices. The library consists of discrete modules that are built and archived into a library file. Each module represents an individual application program interface (API) and is referred to simply as an API module. The module granularity is structured so each device is implemented in an individual API module. The goal of the BSL is to provide a level of hardware abstraction and software standardization that improves development time and portability. The BSL source code is available in the lib directory along with the library itself. You may extend or modify the source code and build your own version of the library. You can also include the BSL source files directly into your application for greater control.

Example code with full source for:

  • Power On Self Test – POST – This is typically already programmed into flash memory on the board, so it runs on boot.
  • Sample application – LED Blink Example (2 versions)– blinks LED #0 using BSL calls
  • Sample application for AIC23 codec – Uses BSL to generate a 1KHz sine wave
Audio- & Radar-DSP-SoCs
TMS320C6454 C64x+ Festkomma-DSP – bis zu 1 GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps-Ethernet TMS320C6455 C64x+ Festkomma-DSP – bis zu 1,2 GHz, 64-Bit EMIFA, 32/16 Bit DDR2, Ethernet 1Gbit/s
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

TMDSDSK6455 — TMS320C6455 DSP Starter Kit (DSK)

Unterstützte Produkte und Hardware
Vorrätig
Grenze:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

TMDSDSK6455 TMS320C6455 DSP Starter Kit (DSK)

close
Version: null
Veröffentlichungsdatum:
Software-Entwicklungskit (SDK)

LINUXMCSDK — Linux MCSDK for C66x, C647x and C645x

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
Audio- & Radar-DSP-SoCs
TMS320C6455 C64x+ Festkomma-DSP – bis zu 1,2 GHz, 64-Bit EMIFA, 32/16 Bit DDR2, Ethernet 1Gbit/s TMS320C6457 Digitaler Signalprozessor für die Kommunikationsinfrastruktur TMS320C6678 Hochleistungs-Octo-C66x Fest- und Gleitkomma-DSP – bis zu 1,25 GHz
Multimedia- & Industrienetzwerk-SoCs
TMS320C6472 Digitaler Festkomma-Signalprozessor TMS320C6474 Digitaler Signalprozessor mit mehreren Kernen TMS320C6670 Fest- und Fließkomma-DSP mit 4 Kernen für Kommunikation und Telekommunikation
Hardware-Entwicklung
Evaluierungsplatine
TMDSDSK6455 TMS320C6455-DSP-Starterkit (DSK)
Download-Optionen

LINUXMCSDK Linux MCSDK for C66x, C647x and C645x

close
Version: 02.00.00.63
Veröffentlichungsdatum: 03.01.2012

Linux MCSDK Kernel Source Package

SHA-256-Prüfsumme

Linux MCSDK Binary images for C66x BE SOCs

SHA-256-Prüfsumme

Linux MCSDK Binary images for C66x LE SOCs

SHA-256-Prüfsumme

Linux MCSDK Binary images for C64x BE SOCs

SHA-256-Prüfsumme

Linux MCSDK Binary images for C64x LE SOCs

SHA-256-Prüfsumme

GCC toolchain from CodeSourcery

Produkte
Audio- & Radar-DSP-SoCs
TMS320C6455 C64x+ Festkomma-DSP – bis zu 1,2 GHz, 64-Bit EMIFA, 32/16 Bit DDR2, Ethernet 1Gbit/s TMS320C6457 Digitaler Signalprozessor für die Kommunikationsinfrastruktur TMS320C6678 Hochleistungs-Octo-C66x Fest- und Gleitkomma-DSP – bis zu 1,25 GHz
Multimedia- & Industrienetzwerk-SoCs
TMS320C6472 Digitaler Festkomma-Signalprozessor TMS320C6474 Digitaler Signalprozessor mit mehreren Kernen TMS320C6670 Fest- und Fließkomma-DSP mit 4 Kernen für Kommunikation und Telekommunikation
Hardware-Entwicklung
Evaluierungsplatine
TMDSDSK6455 TMS320C6455-DSP-Starterkit (DSK)

Dokumentation

TI CGT 7.2.2 for building SysLink, rio-utils, bootloader

BIOS 6.32.01.38 for building SysLink BIOS examples

IPC 1.23.01.26 for building SysLink

XDC tools 3.22.01.21 for building SysLink

Versionsinformationen

production

release for Linux MCSDK 2.0. This software release gives developers the ability to demonstrate major software capabilities of C66x and C64x+ family of devices running Linux OS.

Please see

for instructions to run the out of box demonstration application on the evaluation board.

Supported Platforms

For technical discussions and issues, please visit

Es gelten die allgemeinen Geschäftsbedingungen von TI für Evaluierungsartikel.

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 24
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
Zertifikat TMDSDSK6455 EU Declaration of Conformity (DoC) 02.01.2019
Benutzerhandbuch TMS320C6000 Programmer's Guide (Rev. K) 11.07.2011
Benutzerhandbuch TMS320C645x DSP Enhanced DMA (EDMA3) Controller User's Guide (Rev. C) 01.07.2011
Benutzerhandbuch Bootloader User's Guide for the TMS320C645x/C647x DSP (Rev. G) 03.06.2011
Benutzerhandbuch TMS320C6455/C6454 DSP DDR2 Memory Controller User's Guide (Rev. G) 02.06.2011
Third party document Technical Documentation & Schematics for C6455 DSK -- from Spectrum Digital Inc. 24.03.2011
Benutzerhandbuch TMS320C645x DSP Serial RapidIO User's Guide (Rev. E) 03.02.2011
Benutzerhandbuch TMS320C645x DSP EMAC/MDIO User's Guide (Rev. E) 08.11.2010
Benutzerhandbuch TMS320C645x DSP External Memory Interface (EMIF) User's Guide (Rev. E) 12.08.2010
Benutzerhandbuch TMS320C64x+ DSP Megamodule Reference Guide (Rev. K) 03.08.2010
Benutzerhandbuch TMS320C645x DSP Peripheral Component Interconnect (PCI) User's Guide (Rev. B) 30.07.2010
Benutzerhandbuch TMS320TCI648x DSP Multichannel Buffered Serial Port ( McBSP) User's Guide (Rev. C) 18.05.2010
Benutzerhandbuch TMS320C645x DSP Viterbi-Decoder Coprocessor 2 (VCP2) Reference Guide (Rev. C) 08.12.2009
Benutzerhandbuch TMS320C645x DSP Inter-Integrated Circuit (I2C) Module User's Guide (Rev. A) 28.10.2009
Benutzerhandbuch TMS320C64x+ DSP Cache User's Guide (Rev. B) 11.02.2009
Benutzerhandbuch TMS320C645x DSP General-Purpose Input/Output (GPIO) User's Guide (Rev. A) 02.12.2008
Benutzerhandbuch TMS320C6000 Network Developer's Kit (NDK) Support Package for DSK6455 UG (Rev. A) 10.06.2008
Benutzerhandbuch TMS320C645x DSP Host Port Interface (HPI) User's Guide (Rev. B) 18.07.2007
Benutzerhandbuch TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 14.12.2006
Benutzerhandbuch TMS320C645x DSP Turbo-Decoder Coprocessor 2 (TCP2) Reference Guide 02.05.2006
Anwendungshinweis Migrating from EDMA v2.0 to EDMA v3.0 for TMS320C645X DSP 23.12.2005
Benutzerhandbuch TMS320C645x DSP 64-Bit Timer User's Guide 23.12.2005
Benutzerhandbuch TMS320C645x DSP Software-Programmable Phase-Locked Loop (PLL) Controller UG 23.12.2005
Benutzerhandbuch TMS320C645x DSP Universal Test & Operations PHY Interface for ATM 2 (UTOPIA2) UG 23.12.2005

Verwandte Designressourcen

Software-Entwicklung

IDE, Konfiguration, Compiler oder Debugger
CCSTUDIO Integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos