J721S2XSOMXEVM is a prototype evaluation module available in limited quantities.
J721S2XSOMXEVM
Sistema en módulo (SoM) TDA4VE-Q1, TDA4VL-Q1 y TDA4AL-Q1
J721S2XSOMXEVM
Información general
The J721S2XSOMXEVM system on module (SoM) — when paired with the J721EXCPXEVM common processor board — is a development platform to evaluate the Jacinto™ 7 TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 automotive processors for vision analytics and networking applications throughout the automotive and industrial markets. These processors perform particularly well in advanced driver-assistance system (ADAS) domain control, surround-view camera and automated-parking applications.
TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 have a powerful heterogeneous architecture that includes a mix of fixed- and floating-point digital signal processor (DSP) cores, Arm® Cortex®-A72 cores, matrix math acceleration for machine learning, integrated ISP and vision processing acceleration, 3D graphics processing unit (GPU) cores and H.264/H/265 encode and decode acceleration.
An integrated safety microcontroller unit (MCU) includes dual-lockstep Cortex-R5F cores that support the system to achieve ASIL-D-level certification. Integrated peripherals allow for multicamera input via CSI-2 ports, vehicle connectivity based on PCI Express (PCIe), CAN with flexible data rate (CAN FD) and gigabit Ethernet, and display connectivity via display serial interfaces (DSI).
J721S2XSOMXEVM is supported by the software development kit (SDK) for TDA4VL and TDA4AL Jacinto processors (PROCESSOR-SDK-J721S2), which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show how to take advantage of the architecture of Jacinto 7 processors.
Funciones
- TDA4VE-Q1, TDA4VL-Q1 and TDA4AL-Q1 superset processor (J721S2)
- Mates with the common processor board for Jacinto 7 processors (J721EXCPXEVM) (SoM and common processor board are needed for base EVM functionality)
- Optimized power solution [power-management integrated circuit (PMIC)]
- Two DRAM, LPDDR4‐4266 (16GB)
- xSPI NOR flash, 512Mb memory (8 bit)
Sistemas automotrices SoC de asistencia al conductor
Solicite y comience el desarrollo
J721S2XSOMG01EVM — Sistema en módulo (SoM) TDA4VE-Q1, TDA4VL-Q1 y TDA4AL-Q1
J721S2XSOMG01EVM — Sistema en módulo (SoM) TDA4VE-Q1, TDA4VL-Q1 y TDA4AL-Q1
J721S2XSOMS01EVM — Sistema en módulo (SoM) TDA4VE-Q1, TDA4VL-Q1 y TDA4AL-Q1
J721S2XSOMS01EVM — Sistema en módulo (SoM) TDA4VE-Q1, TDA4VL-Q1 y TDA4AL-Q1
PROCESSOR-SDK-LINUX-J721S2 — Linux® SDK for TDA4VE, TDA4VL and TDA4AL
Productos y hardware compatibles
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
PROCESSOR-SDK-LINUX-J721S2 — Linux® SDK for TDA4VE, TDA4VL and TDA4AL
SDK Installer binary Linux 64-bit
J721S2 Linux target file system
J721S2 Linux boot partition
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
Documentación
SDK Software Manifest
Online SDK documentation
Documentation only Package
Build Sheet of supported features
Información de la versión
Novedades
- See release notes for details
PROCESSOR-SDK-QNX-J721S2 — QNX SDK for TDA4VE, TDA4VL and TDA4AL
Productos y hardware compatibles
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
PROCESSOR-SDK-QNX-J721S2 — QNX SDK for TDA4VE, TDA4VL and TDA4AL
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
Documentación
Documentation only Package
Online SDK documentation
Build Sheet of supported features
Software Manifest
Información de la versión
Thank you for your interest in the J721S2 Software Development Kit for QNX SDP 8.0. This SDK accelerates the development of QNX applications on J721S2 platforms.
Download and Install Instructions
- Download the Processor SDK RTOS package [LINK]
- Download the Processor SDK QNX package [on this page]
- Download the Processor SDK Linux installer [LINK]
- Install the Processor SDK RTOS release package by referring to the instructions on this page [LINK]
- Install the Processor SDK QNX release package by referring to the instructions on this page [LINK]
Novedades
- Introduces a feature to optionally enable the use of usermode hostid. Refer to the feature specific documentation for more details.
- Various unit test related bug fixes.
- Various Documentation bug fixes.
PROCESSOR-SDK-RTOS-J721S2 — RTOS SDK for TDA4VE, TDA4VL and TDA4AL
Productos y hardware compatibles
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
PROCESSOR-SDK-RTOS-J721S2 — RTOS SDK for TDA4VE, TDA4VL and TDA4AL
Windows version of compile tools if building PDK or MCUSW on Windows
Pre-built Package for Demo - Refer Getting Started Guide Chapter on how to use this
SOC generic TI sample input data set - MUST DOWNLOAD and is required for running vision apps demos
SOC specific tidl models - MUST DOWNLOAD and is required for running tidl demos and ovx tests
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
Documentación
Online SDK documentation
Documentation only Package
Software Manifest
Build Sheet of supported features
Información de la versión
Thank you for your interest in the J721S2 Software Development Kit for RTOS. This SDK can be used on its own (for RTOS-only development on DSP and MCU cores on the J721S2), or in conjunction with the following ARM A72-based HLOS-specific packages (for developing RTOS firmware, and HLOS libraries and OS-agnostic demos using OpenVX):
Please refer to SDK Documentation in the table above for getting started. The documentation refers to downloading packages that are found both in the table above, as well as on the companion SDK release pages for Linux or QNX listed above.
Novedades
- Refer release notes for details
Archivos de diseño
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Descargar la versión más reciente en inglés | Fecha |
|---|---|---|---|---|---|
| * | EVM User's guide | J721S2/TDA4VE/TDA4VL/TDA4AL EVM User Guide | PDF | HTML | 2/12/2022 | |
| Guía del usuario | Jacinto 7 HS-SE HSM JTAG Unlock With TRACE32 | PDF | HTML | 10/04/2024 | ||
| Nota sobre la aplicación | TDA4: Custom Board Bring Up Guide | PDF | HTML | 16/01/2024 | ||
| Certificado | J721S2XSOMS01EVM EU RoHS Declaration of Conformity (DoC) | 10/04/2023 | |||
| Certificado | J721S2XSOMG01EVM EU Declaration of Conformity (DoC) | 8/12/2021 |
Recursos de diseño
Desarrollo de software
Kit de desarrollo de software (SDK)
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.