TDA3XEVM
Información general
The TDA3x evaluation module (EVM) is an evaluation platform designed to speed up development efforts and reduce time-to-market for ADAS applications. The EVM is based on the TDA3x SoC, which incorporates a heterogeneous, scalable architecture that includes a mixture of the following:
- TI’s fixed and floating-point TMS320C66x Digital Signal Processors (DSP)
- Vision AccelerationPac with Embedded Vision Engine (EVE)
- Dual ARM® Cortex®-M4 Processors
The EVM also integrates a host of peripherals including multicamera interfaces (both parallel and serial) for LVDS-based surround view systems, displays, CAN, and GigB Ethernet AVB. The EVM also integrates key peripherals such as Ethernet, FPD-Link and HDMI, while provides interfaces for popular imagers.
Please note that a power supply is NOT included with the TDA2Ex Evaluation Module and needs to be purchased separately. A power supply with the following specs is needed:
- 12V DC output
- 5A output
- Positive inner and negative outer terminals
- Female barrel with 2.5mm or 2.1mm inner diameter and 5.5mm outer diameter, insertion depth is 8.85mm
Funciones
- Hardware
- TDA3x Processor
- 4GB DDR3L
- 1GB QSPI, 512MB NOR
- 256KB I2C EEPROM
- SD/MMC Socket
- LP8733 & LP8732 PMICs
- Software
- Vision SDK
- StarterWare
- Connectivity
- Gigabit Ethernet (2)
- Std CAN & CAN-FD interfaces
- FPD-Link III Ser & Des
- HDMI Ser & Des
- NTSC/PAL composite video
- Camera sensor support
- External Display support
- RS-232 via USB FTDI
- JTAG/Emulator
Empiece
Step 1: Order the TDA3XEVM
;Step 2: Download the Processor SDK
;Step 3: View the user guide
Solicite y comience el desarrollo
EVMTDA3G-02-40-00 — Módulo de evaluación DRA78x
Productos y hardware compatibles
EVMTDA3G-02-40-00 — Módulo de evaluación DRA78x
PROCESSOR-SDK-RADAR — RTOS Processor SDK for Radar
Productos y hardware compatibles
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
PROCESSOR-SDK-RADAR — RTOS Processor SDK for Radar
Installer Package for Windows
Installer Package for Linux
Cascade radar prebuilt Package
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
Documentación
Manifest
Información de la versión
PROCESSOR-SDK-VISION — Linux and RTOS Processor SDK for Vision
Productos y hardware compatibles
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
PROCESSOR-SDK-VISION — Linux and RTOS Processor SDK for Vision
Installer Package for Windows
Installer Package for Linux
Bios only prebuilt Package for Windows
Cascade Radar Prebuilt Package
VISION SDK Linux File System
Productos
Sistemas automotrices SoC de asistencia al conductor
Desarrollo de hardware
Placa de evaluación
Documentación
Manifest
VISION SDK Docs only package
Información de la versión
Archivos de diseño
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Descargar la versión más reciente en inglés | Fecha |
|---|---|---|---|---|---|
| * | EVM User's guide | DRA78x_15X15 EVM CPU Board User's Guide | 22/05/2017 | ||
| * | EVM User's guide | TDA3x_15X15 EVM CPU Board Users Guide | 10/05/2017 |
Recursos de diseño
Desarrollo de software
Kit de desarrollo de software (SDK)
Soporte de software
Soporte y capacitación
Serie de videos
Ver todos los videosVideos
Descargo de responsabilidad
Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de terceros y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica el soporte de TI a ninguna empresa de terceros, y no se interpretará como una garantía o representación con respecto a la idoneidad de ningún producto o servicio de terceros, ya sea por sí solo o en combinación con cualquier producto o servicio de TI.