TLV320AIC3253EVM-K

Módulo de evaluación TLV320AIC3253EVM-K

TLV320AIC3253EVM-K

Haga su pedido ahora

Información general

The TLV320AIC3253EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3253 audio codec. The kit includes a TLV320AIC3253EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3253EVM-K software, the AIC3253 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3253. This tool was specifically designed to make learning the TLV320AIC3253 easy.

Software development for the TLV320AIC3253 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC3253EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

Funciones
  • Full-featured evaluation board for the TLV320AIC3253 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Digital microphone connections.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
CODEC de audio
TLV320AIC3253 Códec de audio estéreo de potencia ultrabaja con miniDSP y entrada de micrófono digital estéreo
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Explorar paquetes de hardware, software y documentación

PAQUETE DE HARDWARE Y SOFTWARE

Develop with TLV320AIC3253

Ver paquete

Develop with TLV320AIC3253

close
Hardware, software, and resources for evaluating the TLV320AIC3253 CODEC with miniDSP.
Placa de evaluación

TLV320AIC3253EVM-K — TLV320AIC3253EVM-K Evaluation Module

Required
¿Por qué lo necesito? This evaluation module provides the hardware interface to the TLV320AIC3253 CODEC for use with the control software GUI.
Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TLV320AIC3253EVM-K TLV320AIC3253EVM-K Evaluation Module

close
Versión: null
Fecha de publicación:
IDE, configuración, compilador o depurador

PUREPATHSTUDIO — PurePath™ Studio graphical development environment

Required if
writing software for miniDSP.
¿Por qué lo necesito? PurePath™ Studio software provides an easy-to-use tool specifically designed to simplify software development for the TLV320AIC3253 miniDSP.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
ADC de audio
TLV320ADC3001 ADC estéreo de baja potencia SNR de 92 dB (ADC3001) TLV320ADC3101 ADC estéreo de baja potencia SNR de 92 dB con soporte para micrófono digital y miniDSP TSC2117 Controlador de pantalla táctil de 4 cables con ADC mono/DAC estéreo de baja potencia
CODEC de audio
PCM3070 Códec de audio estéreo con miniDSP integrado TLV320AIC3111 CÓDEC de audio de baja potencia con miniDSP integrado y amplificador de altavoz estéreo de clase D TLV320AIC3120 CÓDEC de audio de baja potencia con miniDSP y amplificador de altavoz mono de clase D de 2.5 W TLV320AIC3253 Códec de audio estéreo de potencia ultrabaja con miniDSP y entrada de micrófono digital estéreo TLV320AIC3254 CÓDEC de audio estéreo de muy baja potencia con miniDSP programable TLV320AIC3256 Códec estéreo de muy bajo consumo con miniDSP y amplificador DirectPath™ HP TLV320AIC3262 Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
DAC de audio
PCM5121 DAC de audio estéreo de 2V RMS DIRECTPATH 106 dB con interfaz PCM y procesamiento de audio fijo PCM5122 DAC de audio estéreo de 2V RMS DIRECTPATH 112 dB con interfaz PCM y procesamiento de audio fijo PCM5141 DAC de audio estéreo DIRECTPATH de 106dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable PCM5142 DAC de audio estéreo DIRECTPATH de 112dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable TLV320DAC3120 DAC de audio mono con amplificador de altavoz mono clase D de 2.5 W, controlador de auriculares de 6
Desarrollo de hardware
Placa de evaluación
PCM3070RHBEVM-K Módulo de evaluación PCM3070RHBEVM-K PCM5122EVM-U Módulo de evaluación PCM5122 PCM5142EVM-U Módulo de evaluación PCM5142 TLV320ADC3101EVM-K Módulo de evaluación TLV320ADC3101 y placa base USB TLV320AIC3111EVM-K Módulo de evaluación TLV320AIC3111 TLV320AIC3120EVM-U Módulo de evaluación TLV320AIC3120EVM-U TLV320AIC3253EVM-K Módulo de evaluación TLV320AIC3253EVM-K TLV320AIC3254EVM-K Módulo de evaluación (EVM) TLV320AIC3254 y placa base USB TLV320AIC3256EVM-U Módulo de evaluación TLV320AIC3256EVM-U TLV320AIC3262EVM-U Módulo de evaluación TLV320AIC3262 TLV320DAC3120EVM-U Módulo de evaluación TLV320DAC3120EVM-U
Soporte de software

SLAC418 — AIC3253EVM-K CS_v_1.2.0

Required
¿Por qué lo necesito? The control software GUI, along with the TLV320AIC3253EVM-K hardware, lets you evaluate the device functionality and registers through this user-friendly tool.
Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Placa de evaluación
TLV320AIC3253EVM-K Módulo de evaluación TLV320AIC3253EVM-K
Opciones de descarga

SLAC418 AIC3253EVM-K CS_v_1.2.0

close
Versión: 01.00.00.00
Fecha de publicación: 25/04/2010
Desarrollo de hardware
Placa de evaluación
TLV320AIC3253EVM-K Módulo de evaluación TLV320AIC3253EVM-K

Información de la versión

The design resource accessed as www.ti.com/lit/zip/slac418 or www.ti.com/lit/xx/slac418/slac418.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC418. Please update any bookmarks accordingly.
Documentación y recursos

Solicite únicamente este hardware

Placa de evaluación

TLV320AIC3253EVM-K — TLV320AIC3253EVM-K Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TLV320AIC3253EVM-K TLV320AIC3253EVM-K Evaluation Module

close
Versión: null
Fecha de publicación:
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Documentación técnica

star
= Principal documentación seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* EVM User's guide TLV320AIC3253EVM-K User's Guide (Rev. A) 24/10/2012
Certificado TLV320AIC3253EVM-K EU Declaration of Conformity (DoC) 2/01/2019
Guía del usuario TLV320AIC3253 Application Reference Guide 3/12/2009

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos