TLV320AIC3262EVM-U

Módulo de evaluación TLV320AIC3262

TLV320AIC3262EVM-U

Haga su pedido ahora

Información general

The TLV320AIC3262EVM-U is a complete evaluation module for the TLV320AIC3262 Audio Codec, which is a Low Power Stereo Codec with 3rd generation miniDSP, Integrated Class-D Speakers, Earpiece Driver and DirectPath™ Stereo Headphone Outputs. With three audio serial interfaces, the AIC3262 also allows for multiple connections to other devices, such as application, Bluetooth, or baseband processors.

There are several ways to users to learn, evaluate, and control the TLV320AIC3262First, the AIC3262 Codec Control is an intuitive, block-diagram-based software for to control the various analog options available within the TLV320AIC3262.

Second, the AIC3262 embeds two powerful DSP engines, called miniDSP. The software development for TLV320AIC3262 is supported through TI's comprehensive PurePath™ Studio Development Environment. PurePath ™ is a powerful, easy-to-use tool designed to simplify and accelerate software development miniDSP audio platforms. The Graphical Development Environment (GDE) consists of a library of common audio components that can be dragged-and-dropped into an audio signal flow and graphically connected together. The miniDSP code can then be assembled from this graphical audio signal flow. A complete process flow can be created in as little as 5 minutes. Complete system tuning can be done in a matter of hours. The user can select from hundreds of audio and voice components, examples such as noise and echo cancellation, multi-band DRC, bass boost, AGC, and many more.

The TLV320AIC3262EVM-U is quickly operational with one USB cable connected to a PC. The USB connection provides power, I2C/SPI control and streaming audio data to TLV320AIC3262 audio codec through TAS1020B, an on-board USB microcontroller.

Funciones
  • Full-featured evaluation board for TLV320AIC3262 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Various types of input and output connectors provide easy access to all input and output digital signals
  • On-board SRC4392 provides audio interface for optical input, optical output as well as an option for sample rate conversion
  • Powerful clock generation scheme provides a large variety of input clock frequencies for TLV320AIC3262
  • Sufficient connection for all Audio Serial Interfaces for quick connection to other circuits or devices
  • CODEC de audio
    TLV320AIC3262 Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
    Descargar Ver vídeo con transcripción Video

    Solicite y comience el desarrollo

    Explorar paquetes de hardware, software y documentación

    PAQUETE DE HARDWARE Y SOFTWARE

    Develop with TLV320AIC3262

    Ver paquete

    Develop with TLV320AIC3262

    close
    Hardware, software, and resources for evaluating the TLV320AIC3262 stereo CODEC with miniDSP and Class-D speakers.
    Placa de evaluación

    TLV320AIC3262EVM-U — TLV320AIC3262 Evaluation Module

    Required
    ¿Por qué lo necesito? This evaluation module provides the hardware interface to the TLV320AIC3262 CODEC for use with the control software GUI.
    Productos y hardware compatibles
    En inventario
    Límite:
    Agotado en TI.com
    No disponible en TI.com

    TLV320AIC3262EVM-U TLV320AIC3262 Evaluation Module

    close
    Versión: null
    Fecha de publicación:
    Placa de evaluación

    PP-SALB2-EVM — Módulo de evaluación PP-SALB2-EVM de placa de caracterización de altavoces para amplificador inteligente (placa de aprendizaje 2)

    Required if
    Using Smart Amp speaker protection features..
    ¿Por qué lo necesito? This board lets you characterize your speaker, generating a digital model of speaker thermal, excursion and acoustic parameters which are essential for smart amplifier features.
    Productos y hardware compatibles
    En inventario
    Límite:
    Agotado en TI.com
    No disponible en TI.com

    PP-SALB2-EVM Módulo de evaluación PP-SALB2-EVM de placa de caracterización de altavoces para amplificador inteligente (placa de aprendizaje 2)

    close
    Versión: null
    Fecha de publicación:
    IDE, configuración, compilador o depurador

    PUREPATHSTUDIO — PurePath™ Studio graphical development environment

    Required if
    writing software for miniDSP.
    ¿Por qué lo necesito? PurePath™ Studio software provides an easy-to-use tool specifically designed to simplify software development for the TLV320AIC3262 miniDSP.
    Productos y hardware compatibles

    Productos y hardware compatibles

    Productos
    ADC de audio
    TLV320ADC3001 ADC estéreo de baja potencia SNR de 92 dB (ADC3001) TLV320ADC3101 ADC estéreo de baja potencia SNR de 92 dB con soporte para micrófono digital y miniDSP TSC2117 Controlador de pantalla táctil de 4 cables con ADC mono/DAC estéreo de baja potencia
    CODEC de audio
    PCM3070 Códec de audio estéreo con miniDSP integrado TLV320AIC3111 CÓDEC de audio de baja potencia con miniDSP integrado y amplificador de altavoz estéreo de clase D TLV320AIC3120 CÓDEC de audio de baja potencia con miniDSP y amplificador de altavoz mono de clase D de 2.5 W TLV320AIC3253 Códec de audio estéreo de potencia ultrabaja con miniDSP y entrada de micrófono digital estéreo TLV320AIC3254 CÓDEC de audio estéreo de muy baja potencia con miniDSP programable TLV320AIC3256 Códec estéreo de muy bajo consumo con miniDSP y amplificador DirectPath™ HP TLV320AIC3262 Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
    DAC de audio
    PCM5121 DAC de audio estéreo de 2V RMS DIRECTPATH 106 dB con interfaz PCM y procesamiento de audio fijo PCM5122 DAC de audio estéreo de 2V RMS DIRECTPATH 112 dB con interfaz PCM y procesamiento de audio fijo PCM5141 DAC de audio estéreo DIRECTPATH de 106dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable PCM5142 DAC de audio estéreo DIRECTPATH de 112dB, RMS y 2V con interfaz PCM y miniDSP totalmente programable TLV320DAC3120 DAC de audio mono con amplificador de altavoz mono clase D de 2.5 W, controlador de auriculares de 6
    Desarrollo de hardware
    Placa de evaluación
    PCM3070RHBEVM-K Módulo de evaluación PCM3070RHBEVM-K PCM5122EVM-U Módulo de evaluación PCM5122 PCM5142EVM-U Módulo de evaluación PCM5142 TLV320ADC3101EVM-K Módulo de evaluación TLV320ADC3101 y placa base USB TLV320AIC3111EVM-K Módulo de evaluación TLV320AIC3111 TLV320AIC3120EVM-U Módulo de evaluación TLV320AIC3120EVM-U TLV320AIC3253EVM-K Módulo de evaluación TLV320AIC3253EVM-K TLV320AIC3254EVM-K Módulo de evaluación (EVM) TLV320AIC3254 y placa base USB TLV320AIC3256EVM-U Módulo de evaluación TLV320AIC3256EVM-U TLV320AIC3262EVM-U Módulo de evaluación TLV320AIC3262 TLV320DAC3120EVM-U Módulo de evaluación TLV320DAC3120EVM-U
    Controlador o biblioteca

    TLV320AIC32XX-C-LINUX — .c driver for TLV320AIC32xx

    Required
    ¿Por qué lo necesito? The TLV320AIC32XX-C-LINUX provides a software interface to TLV320AIC32XX devices, enabling the operating systems and other programs to access the device registers without the need of a GUI.
    Productos y hardware compatibles

    TLV320AIC32XX-C-LINUX .c driver for TLV320AIC32xx

    close
    Versión: null
    Fecha de publicación: 15/07/2025
    Controlador o biblioteca

    TLV320AIC32XX-H-LINUX

    .h driver for TLV320AIC32xx

    Required
    ¿Por qué lo necesito? The TLV320AIC32XX-H-LINUX provides a software interface to TLV320AIC32XX devices, enabling the operating systems and other programs to access the device registers without the need of a GUI.
    Productos y hardware compatibles

    TLV320AIC32XX-H-LINUX

    .h driver for TLV320AIC32xx

    close
    Versión: null
    Fecha de publicación: 15/07/2025
    Soporte de software

    SLAC522 — TLV320AIC3262 Control Software

    Required
    ¿Por qué lo necesito? The control software GUI, along with the TLV320AIC3262EVM-U hardware, lets you evaluate the device functionality and registers through this user-friendly tool.
    Productos y hardware compatibles

    Productos y hardware compatibles

    Productos
    CODEC de audio
    TLV320AIC3262 Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
    Desarrollo de hardware
    Placa de evaluación
    TLV320AIC3262EVM-U Módulo de evaluación TLV320AIC3262
    Opciones de descarga

    SLAC522 TLV320AIC3262 Control Software

    close
    Versión: 01.00.00.00
    Fecha de publicación: 2/05/2012
    Productos
    CODEC de audio
    TLV320AIC3262 Códec estéreo de baja potencia con miniDSP, altavoces estéreo de clase D y auriculares DirectPath
    Desarrollo de hardware
    Placa de evaluación
    TLV320AIC3262EVM-U Módulo de evaluación TLV320AIC3262

    Información de la versión

    The design resource accessed as www.ti.com/lit/zip/slac522 or www.ti.com/lit/xx/slac522/slac522.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC522. Please update any bookmarks accordingly.
    Documentación y recursos
    Soporte de software ARG Script Examples

    Solicite únicamente este hardware

    Placa de evaluación

    TLV320AIC3262EVM-U — TLV320AIC3262 Evaluation Module

    Productos y hardware compatibles
    En inventario
    Límite:
    Agotado en TI.com
    No disponible en TI.com

    TLV320AIC3262EVM-U TLV320AIC3262 Evaluation Module

    close
    Versión: null
    Fecha de publicación:
    Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

    Documentación técnica

    star
    = Principal documentación seleccionada por TI
    No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
    Ver todo 2
    Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
    * EVM User's guide TLV320AIC3262EVM User Guide (Rev. A) 9/03/2012
    Certificado TLV320AIC3262EVM-U EU Declaration of Conformity (DoC) 2/01/2019

    Soporte y capacitación

    Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

    Ver todos los temas del foro en inglés

    El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

    Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

    Videos