Seleccione una versión
SIMPLELINK-SDK-WIFI-PLUGIN
SimpleLink™ software development kit (SDK) Wi-Fi® plug-in
Windows Installer for SimpleLink SDK Wi-Fi Plugin
macOS Installer for SimpleLink SDK Wi-Fi Plugin
Linux Installer for SimpleLink SDK Wi-Fi Plugin
Productos
General-purpose MCUs
Productos de 2.4 GHz de baja potencia
Productos Wi-Fi
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
SimpleLink SDK Wi-Fi Plugin Users Guide
Wi-Fi Starter Pro mobile application for iOS and Android
Información de la versión
The SimpleLink™ SDK Wi-Fi Plugin is a companion software package that enables the use of a Wi-Fi radio on any standard MSP432 platform including the MSP432P401, MSP432P4111, and MSP432E401 families, as well as on the CC26X2R family of devices. By having the ability to seamlessly and modularly add Wi-Fi functionality to an embedded system, a programmer can enable their embedded device to become a gateway to various IOT infrastructures.
Novedades
Updated and validated against v3.40.01.02 of the MSP432P4 SDK and v4.20.00.xx of the MSP432E4/CC26X2R1/CC32XX SDKs.