CC3130
Procesador de red Wi-Fi® SimpleLink™ Arm Cortex-M3 con coexistencia, WPA3, 16 sockets TLS
Se encuentra disponible una versión más nueva de este producto
CC3130
- Integrated Wi-Fi and internet protocols
- Coexistence with BLE radios (CC13x2/CC26x2)
- Rich set of IoT security features helps developers protect data
- Low-power modes for battery powered application
- Network-assisted roaming
- Industrial temperature: –40°C to +85°C
- Transferable Wi-Fi Alliance certification
- Wi-Fi network processor subsystem:
- Wi-Fi core:
- 802.11b/g/n 2.4GHz
- Modes:
- Access point (AP)
- Station (STA)
- Wi-Fi Direct
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2 Enterprise
- WPA3™ Personal
- WPA3™ Enterprise
- Internet and application protocols:
- HTTPs server, mDNS, DNS-SD, DHCP
- IPv4 and IPv6 TCP/IP stack
- 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
- Built-in power management subsystem:
- Configurable low-power profiles (always, intermittent, tag)
- Advanced low-power modes
- Integrated DC/DC regulators
- Wi-Fi core:
- Multilayered security features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- File-system security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Certificate signing request (CSR)
- Unique per device key pair
- Application throughput:
- UDP: 16Mbps, TCP: 13Mbps
- Peak: 72Mbps
- Power-management subsystem:
- Integrated DC/DC converters support a wide range of supply voltage:
- VBAT wide-voltage mode: 2.1V to 3.6V
- VIO is always tied with VBAT
- Advanced low-power modes:
- Shutdown: 1µA, hibernate: 4µA
- Low-power deep sleep (LPDS): 120µA
- Idle connected (MCU in LPDS): 710µA
- RX traffic (MCU active): 53mA
- TX traffic (MCU active): 223mA
- Integrated DC/DC converters support a wide range of supply voltage:
- Wi-Fi TX power:
- 18.0dBm at 1 DSSS
- 14.5dBm at 54 OFDM
- Wi-Fi RX sensitivity:
- –96dBm at 1 DSSS
- –74.5dBm at 54 OFDM
- Clock source:
- 40.0MHz crystal with internal oscillator
- 32.768kHz crystal or external RTC
- RGK package
- 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
- Device supports SimpleLink™ MCU Platform developer’s ecosystem
Connect any microcontroller (MCU) to the Internet of Things (IoT) with the CC3130 device from Texas Instruments. The SimpleLink™ Wi-Fi CC3130 Internet-on-a chip™ device contains an Arm Cortex-M3 MCU dedicated to Wi-Fi® and internet protocols, in order to offload networking activities from the host MCU. The subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption and a built in power management for best in class low power performance.
The Wi-Fi CERTIFIED® CC3130 device dramatically simplifies the implementation of low-power, with the integrated Wi-Fi Alliance® IoT low power feature.
This generation introduces new capabilities that further simplify the connectivity of things to the internet. The main new features include:
- Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
- Antenna selection
- Up to 16 concurrent secure sockets
- Certificate sign request (CSR)
- Online certificate status protocol (OCSP)
- Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
- Hostless mode for offloading template packet transmissions
- Network-assisted roaming
The CC3130 device is delivered with a slim and user-friendly host driver to simplify the integration and development of networking applications. The host driver can easily be ported to most platforms and operating systems (OS). The driver has a small memory footprint and can run on 8-bit, 16-bit, or 32-bit microcontrollers with any clock speed (no performance or real-time dependency).
The CC3130 device is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs, and E2E™ community which supports Wi-Fi®, Bluetooth® low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink.
Documentación técnica
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
BOOSTXL-CC3135 — Procesador de red inalámbrica de doble banda SimpleLink™ Wi-Fi® CC3135 de módulo complementario Boos
WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro
Download on Google play
The SimpleLink™ Wi-Fi® Starter Pro mobile App is a new mobile application for SimpleLink provisioning. It goes along with the embedded provisioning library and example that runs on the device side. The new provisioning release is TI (...)
CC3XXXRADIOTEST — Herramienta de comprobación de radio Wi-Fi® SimpleLink™
CCSTUDIO — Entorno de desarrollo integrado (IDE) de Code Composer Studio™
TI-RTOS-MCU — TI-RTOS: Sistema operativo en tiempo real (RTOS) para microcontroladores (MCU)
Desarrolle aplicaciones MCU más rápido con TI-RTOS
TI-RTOS acelera los (...)
SIMPLELINK-SDK-WIFI-PLUGIN — SimpleLink™ software development kit (SDK) Wi-Fi® plug-in
The SimpleLink SDK Wi-Fi Plug-in contains drivers, many sample applications for Wi-Fi features and internet, and documentation needed to use the CC3120 or CC3135 Internet-on-a-chip™ solutions. This Plug-in is a companion software package that enables the use of a Wi-Fi radio on any standard (...)
Productos y hardware compatibles
Productos
Productos Wi-Fi
MCU Arm Cortex-M4
Productos de 2.4 GHz de baja potencia
Desarrollo de hardware
Placa de evaluación
Kit de desarrollo
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Productos y hardware compatibles
Productos
Microcontroladores en tiempo real C2000
Procesadores basados en Arm
Sensores industriales de radar mmWave
Sensores de radar mmWave para automoción
Microcontroladores MSP430
Productos Wi-Fi
MCU Arm Cortex-M4
MCU Arm Cortex-M0+
MCU Arm Cortex-R
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
MCU inalámbricas Sub-1 GHz
CC3x20 SimpleLink™ Wi-Fi® and Internet of Things Design Checklist (Rev. F)
SimpleLink™ Wi-Fi® CC323x + BLE CC26x2 Coexistence Hardware Design Files
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
VQFN (RGK) | 64 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.