AWR1843

ACTIVO

Sensor de radar automotriz de único chip 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar

Detalles del producto

Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 25 Arm CPU Arm Cortex-R4F at 200 MHz Interface type CAN, CAN-FD, I2C DSP type C674x DSP 600MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2048 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87745-Q1 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection
Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (max) (Msps) 25 Arm CPU Arm Cortex-R4F at 200 MHz Interface type CAN, CAN-FD, I2C DSP type C674x DSP 600MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2048 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87745-Q1 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
    • RX noise figure:
      • 14dB (76 to 77GHz)
      • 15dB (77 to 81GHz)
    • Phase noise at 1MHz:
      • –95dBc/Hz (76 to 77GHz)
      • –93dBc/Hz (77 to 81GHz)
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, AUTOSAR, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified upto ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4 mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
    • RX noise figure:
      • 14dB (76 to 77GHz)
      • 15dB (77 to 81GHz)
    • Phase noise at 1MHz:
      • –95dBc/Hz (76 to 77GHz)
      • –93dBc/Hz (77 to 81GHz)
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, AUTOSAR, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Device Security (on select part numbers)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-2K) with Key revocation capability
    • Crypto software accelerators - PKA , AES (up to 256 bit), SHA (up to 256 bit), TRNG/DRGB
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified upto ASIL B by TUV SUD
  • AEC-Q100 qualified
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4 mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C

The AWR1843 device is an integrated single-chip FMCW radar sensor capable of operation in the 76 to 81GHz band. The device is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1843 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz. It is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. It integrates the DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally the device includes a user programmable ARM R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher level algorithms. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

The AWR1843 device is an integrated single-chip FMCW radar sensor capable of operation in the 76 to 81GHz band. The device is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR1843 device is a self-contained FMCW radar sensor single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81GHz. It is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. It integrates the DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally the device includes a user programmable ARM R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher level algorithms. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.

Descargar Ver vídeo con transcripción Video

Más información

Visite la zona de desarrolladores de TI para comenzar con la evaluación y el desarrollo.

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
AWR1843AOP ACTIVO Sensor de radar de un solo chip de 76 GHz a 81 GHz para automoción que integra la antena en el paque Reduced sensor size with integrated antenna on package
AWR2944 ACTIVO SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y Higher performance single chip solution with improved RF specifications, 4th transmit channel and 100Mbps Ethernet interface
Funcionalidad similar a la del dispositivo comparado
AWRL1432 ACTIVO Sensor de radar automotriz mmWave de 76 GHz a 81 GHz de baja potencia y chip único AWRL1432 enables low-power modes without DSP functionality in AWR1843

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 38
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet AWR1843 Single-Chip 77 to 79GHz FMCW Radar Sensor datasheet (Rev. D) PDF | HTML 12 sep 2024
* Errata AWR1843 Device Errata, Silicon Revision 1.0 (Rev. C) PDF | HTML 31 dic 2020
* User guide AWR18xx/16xx/14xx/68xx Technical Reference Manual (Rev. E) 18 may 2020
Application note Getting Started with mmWave Sensors PDF | HTML 12 mar 2025
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 dic 2024
White paper Enhanced Detections and Compute for ADAS systems with Next Gen Radar Sensors PDF | HTML 05 dic 2024
Functional safety information Design Guide for Functional Safety Compliant Systems using mmWave Radar Sensors (Rev. A) PDF | HTML 04 abr 2024
Functional safety information TUV SUD Functional Safety Certificate for AWR Devices (Rev. A) 11 ene 2024
White paper Automated parking made possible with TI mmWave radar and ultrasonic sensors (Rev. B) 23 jun 2023
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 ene 2023
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 sep 2022
White paper How Radar is Displacing Traditional Technologies PDF | HTML 11 feb 2022
Functional safety information Report on the Certificate Z10 088989 0023 Rev. 00 04 feb 2022
Certificate AWR1843AOPEVM EU Declaration of Conformity (DoC) (Rev. A) 25 oct 2021
Application note mmWave Radar Radome Design Guide PDF | HTML 17 ago 2021
Application note mmWave Production Testing Overview PDF | HTML 10 abr 2021
Application note Cascade Coherency and Phase Shifter Calibration PDF | HTML 28 nov 2020
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 nov 2020
EVM User's guide AWR1843BOOST and IWR1843BOOST Single-Chip mmWave Sensing Solution User's Guide (Rev. B) 19 may 2020
Technical article 3 ways radar technology is changing the in-cabin sensing market PDF | HTML 04 may 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 feb 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) 13 feb 2020
Application note TPS65313-Q1 and TPS65653-Q1 LDO free power solution for AWR1642/AWR1843 27 ene 2020
User guide AWR1843 Quick Start Guide 12 ago 2019
Technical article Using TI mmWave technology for car interior sensing PDF | HTML 25 jul 2019
Application note How to select the right proximity sensor technology 19 jul 2019
Technical article How to meet European Commission ADAS requirements with TI DC/DC converters PDF | HTML 09 may 2019
Technical article 77-GHz single-chip mmWave radar sensors enable autonomous parking PDF | HTML 09 ene 2019
Technical article Occupancy detection with mmWave sensors in a moving car PDF | HTML 06 nov 2018
Application note AWR1642/AWR1843 Application Startup Sequence (Rev. A) 29 oct 2018
User guide Radar Hardware Accelerator User's Guide (Rev. B) 23 oct 2018
Application note MIMO Radar (Rev. A) 26 jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 jun 2018
Technical article Detecting vehicle occupancy with mmWave sensors PDF | HTML 30 abr 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 abr 2018
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 oct 2017
White paper TI smart sensors enable automated driving 17 abr 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 abr 2017

Diseño y desarrollo

Soluciones de alimentación

Busque las soluciones de alimentación disponibles para el AWR1843. TI ofrece soluciones de alimentación para sistemas en chip (SoC), procesadores, microcontroladores, sensores y matrices de compuertas programables de campo (FPGA), sean o no de TI.

Placa de evaluación

AWR1843BOOST — Módulo de evaluación AWR1843 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción

El módulo enchufable AWR1843 BoosterPack™ es una placa de evaluación de sensor mmWave de 77 GHz fácil de usar para el dispositivo AWR1843 de chip único, con conectividad directa al ecosistema de kit de desarrollo LaunchPad™ MCU de TI.

El BoosterPack™ contiene todo lo necesario para comenzar a (...)

Guía del usuario: PDF
Placa de evaluación

DCA1000EVM — Módulo de evaluación DCA1000 para captura y transmisión de datos en tiempo real

El módulo de evaluación (EVM) DCA1000 proporciona captura y transmisión de datos en tiempo real para tráfico de señalización diferencial de baja tensión (LVDS) de dos y cuatro carriles desde los EVM de sensores de radar AWR e IWR de TI. Los datos se pueden transmitir a través de Ethernet de 1 Gbps (...)

Guía del usuario: PDF
No disponible en TI.com
Placa de evaluación

D3-3P-DESIGNCORE-RADAR — Módulos de evaluación de radar DesignCore® D3 Embedded

Los sensores en miniatura, las placas de evaluación de sensores y los dispositivos de fusión de sensores de D3 Embedded permiten evaluar rápidamente los módulos de radar D3 con nuestra tecnología de radar mmWave. Estos sensores permiten una fácil integración de algoritmos de radar para aplicaciones (...)

Desde: D3 Embedded
Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Todas las sondas de (...)

Guía del usuario: PDF
Sonda de depuración

TMDSEMU200-U — Sonda de depuración XDS200 USB

El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. Para la mayoría de los dispositivos, se recomienda utilizar el XDS110 (www.ti.com/tool/TMDSEMU110-U), que es más nuevo y de menor costo. El XDS200 es compatible con una amplia variedad de (...)

Sonda de depuración

TMDSEMU560V2STM-U — Sonda de depuración USB de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMUPROTRACE — Sonda de depuración PRO de seguimiento y receptora XDS560v2

Importante: El receptor PRO TRACE XDS560v2 es un producto heredado compatible con el trazado de pines para procesadores TI. Para dispositivos nuevos, se recomienda utilizar un receptor de trazado de terceros.

El receptor PRO TRACE XDS560v2 es compatible con las mismas características que la familia (...)

Sonda de depuración

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Herramienta de programación de hardware

HS-3P-77-3D-WGA-LOP-4X4 — Diseño de antena para sensores de radar ADAS de HUBER+SUHNER

Antena de guías de ondas 3D de 77 GHz 4Tx4R: familia de soluciones independientes de sustratos RF

HUBER+SUHNER ha desarrollado y fabrica una antena de guías de ondas de plástico metalizada 3D de segunda generación diseñada para soluciones independientes del sustrato de radiofrecuencia (RF). Esta (...)

Third-party accessory

GAPW-3P-ANTENNA — Diseño de antena para sensores de radar ADAS de GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

Desde: Gapwaves
Third-party accessory

VCTR-3P-VX1000 — Hardware de la interfaz de medición y calibración VX1000

The VX1000 hardware enables measurement and calibration tools such as CANape to access ECUs with high performance and marginal impact on runtime. It is designed for use in vehicles but can also be used on test benches and in the laboratory. Thanks to its high scalability and broad portfolio, the (...)

Kit de desarrollo de software (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Software de aplicación y estructura

PVIZ-3P-MIMSO — Software de radar Provizio 5D MIMSO®

Provizio MIMSO es una solución de mejora de imágenes de radar que transforma datos de radar de alta resolución en una percepción ambiental 3D densa y de alta fidelidad. Mediante el uso de una arquitectura de antena activa y técnicas avanzadas de procesamiento de señales, MIMSO aumenta (...)
Desde: Provizio Ltd
GUI para el módulo de evaluación (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Productos y hardware compatibles

Productos y hardware compatibles

Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

C6000-SAFETI-CQKIT-RV C6000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

C7000-SAFETI-CQKIT-RV C7000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Soporte de software

MATHW-3P-MMWAVE-RADAR — Caja de herramientas de radar MATLAB de MathWorks y paquete de soporte para sensores mmWave

Paquete de soporte de herramientas de radar para sensores de radar mmWave:  Conecte, configure y adquiera datos de radar desde las placas de evaluación de sensores mmWave de Texas Instruments.  El paquete de soporte se puede utilizar para obtener los datos reales del radar y utilizarlos (...)
Soporte de software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Soporte de software

VCTR-3P-MICROSAR — Software de vector MICROSAR AUTOSAR para microcontroladores y computadoras de alto rendimiento (H

Las familias de productos MICROSAR y DaVinci simplifican el desarrollo de unidades de control electrónico (ECU) con software sofisticados integrados y herramientas de desarrollo poderosas para microcontroladores y HPC. Con el software de infraestructura avanzado, puede crear una base óptima para (...)
Modelo de simulación

AWR1843 BSDL Model

SPRM739.ZIP (1 KB) - BSDL Model
Modelo de simulación

AWR1843 IBIS Model

SPRM740.ZIP (2353 KB) - IBIS Model
Plano de montaje

xWR1843BOOST Hardware Design Checklist

SPRACL2.ZIP (1127 KB)
Herramienta de diseño

MMWAVE-3P-SEARCH — Herramienta de búsqueda de terceros de sensores de radar mmWave

TI se asoció con otras empresas para ofrecer una amplia gama de soluciones que utilizan sensores de radar mmWave de TI y servicios afines. Estas empresas pueden acelerar su camino hacia la producción utilizando el radar mmWave. Descargue esta herramienta de búsqueda para consultar nuestra lista de (...)
Diseños de referencia

TIDEP-01011 — Diseño de referencia de sistema de estacionamiento automatizado con sensor mmWave de 77 GHz

Este diseño de referencia demuestra el uso de AWR1843, un sensor mmWave de 77-GHz de chip único con DSP, MCU y acelerador de hardware integrados como sensor de estacionamiento automatizado, que permite una detección robusta de objetos alrededor de un vehículo en condiciones ambientales y de (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDEP-01025 — Diseño de referencia de diagnóstico y monitoreo de mmWave

Este diseño de referencia muestra la funcionalidad de monitoreo independiente incorporada en los sensores de radar mmWave que mejora la eficiencia del sistema al minimizar la carga de procesamiento en el servidor. El diseño utiliza una biblioteca de diagnóstico de seguridad (SDL) para ejecutar (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDEP-01021 — Diseño de referencia de orientación del haz para radar de esquina

Este diseño de referencia proporciona una base para aplicaciones de detección de punto ciego (BSD), alerta de tráfico cruzado (CTA), asistencia de cambio de carril (LCA) y asistencia de atasco de tráfico (TJA) mediante el módulo de evaluación (EVM) AWR1843BOOST. Este diseño permite la estimación (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
FCCSP (ABL) 161 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos