AM623

ACTIVO

SoC para Internet de las cosas (IoT) y acceso con reconocimiento de objetos y gestos basado en Arm® 

Detalles del producto

CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-M4F Display type MIPI DPI, OLDI Protocols Ethernet, TSN Hardware accelerators CPU only, Programable real-time unit Features General purpose Operating system Linux Security Secure boot Rating Catalog Power supply solution TPS65219 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
CPU 1 Arm Cortex-A53, 2 Arm Cortex-A53, 4 Arm Cortex-A53 Frequency (MHz) 1400 Coprocessors 1 Arm Cortex-M4F Display type MIPI DPI, OLDI Protocols Ethernet, TSN Hardware accelerators CPU only, Programable real-time unit Features General purpose Operating system Linux Security Secure boot Rating Catalog Power supply solution TPS65219 Operating temperature range (°C) -40 to 125 Edge AI enabled Yes
FCCSP (ALW) 425 169 mm² 13 x 13

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 Core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm® Cortex®-M4F MCU at up to 400MHz
    • 256KB SRAM with SECDED ECC
  • Dedicated Device/Power Manager

Multimedia:

  • Display subsystem
    • Dual display support
    • 1920x1080 @ 60fps for each display
    • 1x 2048x1080 + 1x 1280x720
    • Up to 165MHz pixel clock support with Independent PLL for each display
    • OLDI (4 lanes LVDS - 2x) and DPI (24-bit RGB LVCMOS)
    • Support safety feature such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • 1 pixel per clock or higher
    • Fillrate greater than 500Mpixels/sec
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • One Camera Serial interface (CSI-Rx) - 4 Lane with DPHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 1.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

Memory Subsystem:

  • Up to 816KB of On-chip RAM
    • 64KB of On-chip RAM (OCSRAM) with SECDED ECC , Can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 256KB of On-chip RAM with SECDED ECC in Cortex-M4F MCU subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-Bit data bus with inline ECC
    • Supports speeds up to 1600MT/s
    • Max addressable range
      • 8GBytes with DDR4
      • 4GBytes with LPDDR4

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TUV SUD planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

PRU Subsystem:

  • Dual-core Programmable Real-Time Unit Subystem (PRUSS) running up to 333MHz
  • Intended for driving GPIO for cycle accurate protocols such as additional:
    • General Purpose Input/Output (GPIO)
    • UARTs
    • I2C
    • External ADC
  • 16KByte program memory per PRU with SECDED ECC
  • 8KB data memory per PRU with SECDED ECC
  • 32KB general purpose memory with SECDED ECC
  • CRC32/16 HW accelerator
  • Scratch PAD memory with 3 banks of 30 x 32-bit registers
  • 1 Industrial 64-bit timer with 9 capture and 16 compare events, along with slow and fast compensation
  • 1 interrupt controller (INTC), minimum of 64 input events supported

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time sensitive networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0 and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-Bit Asynchronous Memory Interface With up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH Code to Support 4-, 8-, or 16-Bit ECC
    • Uses Hamming Code to Support 1-Bit ECC
    • Error Locator Module (ELM)
      • Used With the GPMC to Locate Addresses of Data Errors From Syndrome Polynomials Generated Using a BCH Algorithm
      • Supports 4-, 8-, and 16-Bit Per 512-Byte Block Error Location Based on BCH Algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Optimal Power Management Solution:

  • Recommended TPS65219 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16nm technology
  • 13mm x 13mm, 0.5mm pitch, 425-pin FCCSP BGA (ALW)
  • 17.2mm x 17.2mm, 0.8mm pitch, 441-pin FCBGA (AMC)

Processor Cores:

  • Up to Quad 64-bit Arm Cortex-A53 microprocessor subsystem at up to 1.4GHz
    • Quad-core Cortex-A53 cluster with 512KB L2 shared cache with SECDED ECC
    • Each A53 Core has 32KB L1 DCache with SECDED ECC and 32KB L1 ICache with Parity protection
  • Single-core Arm® Cortex®-M4F MCU at up to 400MHz
    • 256KB SRAM with SECDED ECC
  • Dedicated Device/Power Manager

Multimedia:

  • Display subsystem
    • Dual display support
    • 1920x1080 @ 60fps for each display
    • 1x 2048x1080 + 1x 1280x720
    • Up to 165MHz pixel clock support with Independent PLL for each display
    • OLDI (4 lanes LVDS - 2x) and DPI (24-bit RGB LVCMOS)
    • Support safety feature such as freeze frame detection and MISR data check
  • 3D Graphics Processing Unit
    • 1 pixel per clock or higher
    • Fillrate greater than 500Mpixels/sec
    • >500MTexels/s, >8GFLOPs
    • Supports at least 2 composition layers
    • Supports up to 2048x1080 @60fps
    • Supports ARGB32, RGB565 and YUV formats
    • 2D graphics capable
    • OpenGL ES 3.1, Vulkan 1.2
  • One Camera Serial interface (CSI-Rx) - 4 Lane with DPHY
    • MIPI CSI-2 v1.3 Compliant + MIPI D-PHY 1.2
    • Support for 1,2,3 or 4 data lane mode up to 1.5Gbps per lane
    • ECC verification/correction with CRC check + ECC on RAM
    • Virtual Channel support (up to 16)
    • Ability to write stream data directly to DDR via DMA

Memory Subsystem:

  • Up to 816KB of On-chip RAM
    • 64KB of On-chip RAM (OCSRAM) with SECDED ECC , Can be divided into smaller banks in increments of 32KB for as many as 2 separate memory banks
    • 256KB of On-chip RAM with SECDED ECC in SMS Subsystem
    • 176KB of On-chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
    • 256KB of On-chip RAM with SECDED ECC in Cortex-M4F MCU subsystem
    • 64KB of On-chip RAM with SECDED ECC in Device/Power Manager Subsystem
  • DDR Subsystem (DDRSS)
    • Supports LPDDR4, DDR4 memory types
    • 16-Bit data bus with inline ECC
    • Supports speeds up to 1600MT/s
    • Max addressable range
      • 8GBytes with DDR4
      • 4GBytes with LPDDR4

Functional Safety:

  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL D targeted
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 by TUV SUD planned
  • AEC - Q100 qualified

Security:

  • Secure boot supported
    • Hardware-enforced Root-of-Trust (RoT)
    • Support to switch RoT via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure watchdog/timer/IPC
    • Secure storage support
    • Replay Protected Memory Block (RPMB) support
  • Dedicated Security Controller with user programmable HSM core and dedicated security DMA & IPC subsystem for isolated processing
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
      • Supports cryptographic cores
    • AES – 128-/192-/256-Bit key sizes
    • SHA2 – 224-/256-/384-/512-Bit key sizes
    • DRBG with true random number generator
    • PKA (Public Key Accelerator) to Assist in RSA/ECC processing for secure boot
  • Debugging security
    • Secure software controlled debug access
    • Security aware debugging

PRU Subsystem:

  • Dual-core Programmable Real-Time Unit Subystem (PRUSS) running up to 333MHz
  • Intended for driving GPIO for cycle accurate protocols such as additional:
    • General Purpose Input/Output (GPIO)
    • UARTs
    • I2C
    • External ADC
  • 16KByte program memory per PRU with SECDED ECC
  • 8KB data memory per PRU with SECDED ECC
  • 32KB general purpose memory with SECDED ECC
  • CRC32/16 HW accelerator
  • Scratch PAD memory with 3 banks of 30 x 32-bit registers
  • 1 Industrial 64-bit timer with 9 capture and 16 compare events, along with slow and fast compensation
  • 1 interrupt controller (INTC), minimum of 64 input events supported

High-Speed Interfaces:

  • Integrated Ethernet switch supporting (total 2 external ports)
    • RMII(10/100) or RGMII (10/100/1000)
    • IEEE1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
    • Clause 45 MDIO PHY management
    • Packet Classifier based on ALE engine with 512 classifiers
    • Priority based flow control
    • Time sensitive networking (TSN) support
    • Four CPU H/W interrupt Pacing
    • IP/UDP/TCP checksum offload in hardware
  • Two USB2.0 Ports
    • Port configurable as USB host, USB peripheral, or USB Dual-Role Device (DRD mode)
    • Integrated USB VBUS detection

General Connectivity:

  • 9x Universal Asynchronous Receiver-Transmitters (UART)
  • 5x Serial Peripheral Interface (SPI) controllers
  • 6x Inter-Integrated Circuit (I2C) ports
  • 3x Multichannel Audio Serial Ports (McASP)
    • Transmit and Receive Clocks up to 50MHz
    • Up to 4/6/16 Serial Data Pins across 3x McASP with Independent TX and RX Clocks
    • Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S), and Similar Formats
    • Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
    • FIFO Buffers for Transmit and Receive (256 Bytes)
    • Support for audio reference output clock
  • 3x enhanced PWM modules (ePWM)
  • 3x enhanced Quadrature Encoder Pulse modules (eQEP)
  • 3x enhanced Capture modules (eCAP)
  • General-Purpose I/O (GPIO), All LVCMOS I/O can be configured as GPIO
  • 3x Controller Area Network (CAN) modules with CAN-FD support
    • Conforms w/ CAN Protocol 2.0 A, B and ISO 11898-1
    • Full CAN FD support (up to 64 data bytes)
    • Parity/ECC check for Message RAM
    • Speed up to 8Mbps

Media and Data Storage:

  • 3x Multi-Media Card/Secure Digital (MMC/SD/SDIO) interface
    • 1x 8-bit eMMC interface up to HS200 speed
    • 2x 4-bit SD/SDIO interface up to UHS-I
    • Compliant with eMMC 5.1, SD 3.0 and SDIO Version 3.0
  • 1× General-Purpose Memory Controller (GPMC) up to 133MHz
    • Flexible 8- and 16-Bit Asynchronous Memory Interface With up to four Chip (22-bit address) Selects (NAND, NOR, Muxed-NOR, and SRAM)
    • Uses BCH Code to Support 4-, 8-, or 16-Bit ECC
    • Uses Hamming Code to Support 1-Bit ECC
    • Error Locator Module (ELM)
      • Used With the GPMC to Locate Addresses of Data Errors From Syndrome Polynomials Generated Using a BCH Algorithm
      • Supports 4-, 8-, and 16-Bit Per 512-Byte Block Error Location Based on BCH Algorithms
  • OSPI/QSPI with DDR / SDR support
    • Support for Serial NAND and Serial NOR flash devices
    • 4GBytes memory address support
    • XIP mode with optional on-the-fly encryption

Power Management:

  • Low power modes supported by Device/Power Manager
    • Partial IO support for CAN/GPIO/UART wakeup
    • DeepSleep
    • MCU Only
    • Standby
    • Dynamic frequency scaling for Cortex-A53

Optimal Power Management Solution:

  • Recommended TPS65219 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Boot Options:

  • UART
  • I2C EEPROM
  • OSPI/QSPI Flash
  • GPMC NOR/NAND Flash
  • Serial NAND Flash
  • SD Card
  • eMMC
  • USB (host) boot from Mass Storage device
  • USB (device) boot from external host (DFU mode)
  • Ethernet

Technology / Package:

  • 16nm technology
  • 13mm x 13mm, 0.5mm pitch, 425-pin FCCSP BGA (ALW)
  • 17.2mm x 17.2mm, 0.8mm pitch, 441-pin FCBGA (AMC)

The low-cost AM62x Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance and embedded features, such as dual-display support and 3D graphics acceleration, along with an extensive set of peripherals, making the AM62x device well-suited for a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture.

Functional safety requirements can be addressed using the integrated Cortex-M4F cores and dedicated peripherals, which can all be isolated from the rest of the AM62x processor.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with Time-Sensitive Networking (TSN) capable. An additional PRU module on the device enables real-time I/O capability for customer’s own use cases. In addition, the extensive set of peripherals included in AM62x enable system-level connectivity, such as USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. The AM62x device also supports secure boot for IP protection with the built-in Hardware Security Module (HSM) and employs advanced power management support for portable and power-sensitive applications.

Products in the AM62x processor family:

  • AM625 – Human-machine Interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual-display
  • AM625-Q1 – Automotive Display SoC with embedded safety for digital clusters
  • AM623 – Internet of Things (IoT) and Gateway SoC with Arm® Cortex®-A53-based object and gesture recognition
  • AM620-Q1 – Automotive Compute SoC with embedded safety for driver monitoring, networking and V2X systems

The low-cost AM62x Sitara™ MPU family of application processors are built for Linux® application development. With scalable Arm® Cortex®-A53 performance and embedded features, such as dual-display support and 3D graphics acceleration, along with an extensive set of peripherals, making the AM62x device well-suited for a broad range of industrial and automotive applications while offering intelligent features and optimized power architecture.

Functional safety requirements can be addressed using the integrated Cortex-M4F cores and dedicated peripherals, which can all be isolated from the rest of the AM62x processor.

The 3-port Gigabit Ethernet switch has one internal port and two external ports with Time-Sensitive Networking (TSN) capable. An additional PRU module on the device enables real-time I/O capability for customer’s own use cases. In addition, the extensive set of peripherals included in AM62x enable system-level connectivity, such as USB, MMC/SD, Camera interface, OSPI, CAN-FD and GPMC for parallel host interface to an external ASIC/FPGA. The AM62x device also supports secure boot for IP protection with the built-in Hardware Security Module (HSM) and employs advanced power management support for portable and power-sensitive applications.

Products in the AM62x processor family:

  • AM625 – Human-machine Interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual-display
  • AM625-Q1 – Automotive Display SoC with embedded safety for digital clusters
  • AM623 – Internet of Things (IoT) and Gateway SoC with Arm® Cortex®-A53-based object and gesture recognition
  • AM620-Q1 – Automotive Compute SoC with embedded safety for driver monitoring, networking and V2X systems

Descargar Ver vídeo con transcripción Video

Más información

  • Para la herramienta de configuración de registro del subsistema DDR SysConfig, vaya a Registro del subsistema DDR.
  • Para obtener una herramienta gráfica interactiva e intuitiva para habilitar, configurar y generar código de inicialización para la multiplexación de pines del dispositivo, vaya a Herramienta SysConfig PINMUX.
  • La documentación avanzada de seguridad está disponible para AM62x. Solicitar ahora.

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
AM620-Q1 ACTIVO SoC de comp. automotriz con seg. integrada para monitorización de controladores, redes y sis. V2X Internet of Things (IoT) and gateway SoC with object and gesture recognition
AM62A3 ACTIVO 1 TOPS vision SoC con RGB-IR ISP para 1 o 2 cámaras, de baja potencia, videovigilancia, automatizaci AI vision acceleration

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 41
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet AM62x Sitara™ Processors datasheet (Rev. C) PDF | HTML 31 oct 2025
* Errata AM62x Sitara Errata (Rev. G) PDF | HTML 30 oct 2025
* User guide AM62x Sitara Processors Technical Reference Manual (Rev. C) PDF | HTML 29 dic 2025
Application note Enabling Matter on Sitara MPU (Rev. A) PDF | HTML 24 nov 2025
Application note AM62x Audio Design Guide PDF | HTML 20 nov 2025
User guide Hardware Design Considerations for Custom Board Using AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP Processor (Rev. E) PDF | HTML 24 oct 2025
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML 17 oct 2025
Application note AM625x/AM623x and AM62Lx Hardware Migration Guide PDF | HTML 06 oct 2025
User guide AM62x, AM62Ax, AM62D-Q1 and AM62Px Processor Family Schematic, Design Guidelines and Review Checklist (Rev. I) PDF | HTML 17 sep 2025
User guide AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP Processor Family Schematic, Design Guidelines and Review Checklist (Rev. B) PDF | HTML 16 sep 2025
Application note AM62x, AM62Ax, AM62Px, AM62Lx Spread-Spectrum Clocking PDF | HTML 08 sep 2025
Application note Custom Board Design and Simulation Guidelines for Processor High Speed Parallel Interfaces (Rev. A) PDF | HTML 05 sep 2025
Application note Powering the AM62x with the TPS65219 PMIC (Rev. C) PDF | HTML 18 ago 2025
Functional safety information AM6x, AM24x Software Diagnostics Library TÜV SÜD Functional Safety Certificate for 9.2.0 SDK (Rev. A) 17 jul 2025
Application note Processors Tools Overview PDF | HTML 16 jun 2025
Application note AM62x, AM62Lx DDR Board Design and Layout Guidelines (Rev. C) PDF | HTML 05 mar 2025
Application note Display Interfaces: A Comprehensive Guide to Sitara MPU Visualization Designs (Rev. A) PDF | HTML 28 feb 2025
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML 26 feb 2025
Application note MCAN Debug Guide PDF | HTML 18 feb 2025
Application note Microcontroller Abstraction Layer on Jacinto™ and Sitara™ Embedded Processors PDF | HTML 28 ene 2025
Application note AM62x PCB Escape Routing (Rev. A) PDF | HTML 12 dic 2024
Application note Sitara™ AM62x Benchmarks (Rev. B) PDF | HTML 12 dic 2024
Application note Basic Ethernet Interface Debug With Linux PDF | HTML 11 oct 2024
Product overview AM623 and AM625 Arm Cortex A53 Microprocessor PDF | HTML 08 oct 2024
Application note Minimal Platform Development on AM62x Devices (Rev. A) PDF | HTML 24 sep 2024
Application note Estimating Application Useful Lifetimes for Sitara MPU Products – A Design-Based Methodology PDF | HTML 27 jun 2024
Application brief Top Five Design Considerations for Smart Multi-display Systems PDF | HTML 22 mar 2024
Application note AM62x Power Consumption PDF | HTML 16 feb 2024
Technical article Three key considerations for the next generation of HMI (Rev. A) PDF | HTML 23 ene 2024
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 15 nov 2023
Application brief Keyword Spotting Using AI at the Edge With Sitara Processors PDF | HTML 28 sep 2023
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 31 jul 2023
Application note AM62x Maximum Current Ratings PDF | HTML 18 abr 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 feb 2023
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML 11 oct 2022
Application note AM62x (AMC) PCB Escape Routing PDF | HTML 22 sep 2022
Product overview Voltage Translation Application Quick Reference PDF | HTML 28 jun 2022
Technical article Top 3 design considerations for EV charging PDF | HTML 20 jun 2022
White paper Enabling Low Power Embedded Systems With AM62x Processors PDF | HTML 31 may 2022
Application note AM62x Extended Power-On Hours PDF | HTML 13 may 2022
Application note AM62x Power Estimation Tool PDF | HTML 08 abr 2022

Diseño y desarrollo

Soluciones de alimentación

Busque las soluciones de alimentación disponibles para el AM623. TI ofrece soluciones de alimentación para sistemas en chip (SoC), procesadores, microcontroladores, sensores y matrices de compuertas programables de campo (FPGA), sean o no de TI.

Placa de evaluación

SK-AM62B-P1 — EVM del kit de inicio AM62x con PMIC

El módulo de evaluación (EVM) del kit de inicio (SK) SK-AM62B-P1 es una plataforma independiente de pruebas y desarrollo basada en el sistema en chip (SoC) AM62x. Los procesadores AM62x están compuestos por un microprocesador Arm®-Cortex®-A53 de cuatro núcleos y 64 bits y un MCU Arm Cortex-M4F de (...)

Guía del usuario: PDF | HTML
Placa de evaluación

AAEON-3P-PICOAM62 — Placa AAEON Pico-ITX con procesadores TI AM62x Sitara

Con una base de procesadores Texas Instruments™ AM62x Sitara™, los modelos PICO-AM62 y SRG-AM62 ofrecen una combinación única de rendimiento escalable con Arm® Cortex®-A53, eficiencia de costos y una longevidad de 20 años. Al aprovechar las capacidades de procesamiento de la plataforma y el soporte (...)

Placa de evaluación

AAEON-3P-SRGAM62 — Puerta de enlace RISC AAEON estándar con procesadores TI AM62x Sitara

Con una base de procesadores Texas Instruments™ AM62x Sitara™, los modelos PICO-AM62 y SRG-AM62 ofrecen una combinación única de rendimiento escalable con Arm® Cortex®-A53, eficiencia de costos y una longevidad de 20 años. Al aprovechar las capacidades de procesamiento de la plataforma y el soporte (...)

Placa de evaluación

BEAGL-PLAY-SBC — Computadora de placa única BeaglePlay® de la fundación BeagleBoard.org basada en AM62x

BeaglePlay es una computadora de placa única de código abierto diseñada para simplificar el proceso de adición de sensores, actuadores, indicadores, interfaces humanas y conectividad a un sistema integrado fiable. Cuenta con un potente procesador de 64 bits de cuatro núcleos e innovadoras opciones (...)

Placa de evaluación

CONCL-3P-RCHD-AM62 — Módulo de sistema integrado RCHD-AM62 de Conclusive Engineering para procesadores AM623 y AM625

Potencia compacta para una conectividad avanzada

El sistema en módulo RCHD-AM62 viene con un factor de forma SO-DIMM compacto de 82 mm x 45 mm. El RCHD-AM62 ofrece opciones de conectividad capaces, como Ethernet doble de 1 Gbit/s, Wi-Fi® y Bluetooth® v4.1. Su entrada de potencia única de 3.3 V (...)

Placa de evaluación

CRLNK-3P-MITYSOM-AM62 — Critical Link MitySOM-AM62 system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

The module supports eMMC flash, Octal or Quad SPI NOR flash, and DDR4 RAM memory subsystems"
Brian's version: "The module includes on-board DDR4 RAM memory, with the option to populate eMMC Flash and Octal or Quad SPI NOR flash nonvolatile memory.

Placa de evaluación

EMA-3P-MED62X — Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor

This medical multi-parameter monitor solution uses our AM62x main control chip, designed for the needs of the monitor products, up to 8 serial interfaces, Gigabit network card, USB 2.0, LVDS and HDMI high-definition display interface, touch screen input interface and stereo audio interface to (...)
Placa de evaluación

ENGCM-3P-ICORE-AM62X — Engicam i.Core-AM62x SO-DIMM system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

The new i.Core AM62x system on module is based on the AM623 and AM625 processor device families, and the module is equipped to optimally take advantage of the 1-4 Arm® Cortex®-A53 CPU cores at up to 1.4-GHz and Cortex-M4F MCU co-processor at up to 400MHz. The cost-optimized module will (...)

Placa de evaluación

EZURI-3P-CARBONAM62 — Módulo de sistema integrado OSM-MF de Ezurio CarbonAM62 SOM para procesadores AM623 y AM625

Ezurio is a leading manufacturer and connectivity expert for wireless modules and system on modules. The CarbonAM62 OSM-MF family is powered by Texas Instrument's AM62x processor family, TI's TPS65219 PMIC, our Sona Wi-Fi 6 and Bluetooth wireless modules. Designed to meet the processing and (...)

Desde: Ezurio
Placa de evaluación

FORLX-3P-FET6254-C — Módulo de sistema Forlinx® FET6254-C para procesador AM62x cuádruple Arm® Cortex®-A53 de 1.4 GHz

Forlinx Embedded Technology se dedica al diseño, desarrollo y fabricación de soluciones de sistemas integrados. Desde 2007, Forlinx se ha comprometido a proporcionar soluciones integradas fáciles de usar, rentables, estables y avanzadas que se basan en la arquitectura Arm® y ofrecen una variedad de (...)

Placa de evaluación

HZHYT-3P-HZ-CORE-AM62X — HZHYTECH HZ-CORE-AM62x system on module for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

The HZ-CORE-AM62X system on module (SOM) is a solder-down "stamp" PCB from HZHYTECH based on AM623 and AM625 processors.

The SOM has low power consumption, low cost and optimal integration, making it widely usable in a variety of applications from high-precision medical measuring instruments, data (...)

Desde: HZHYTECH
Placa de evaluación

IESY-3P-OSM-LF-AM62 — Módulo de sistema integrado OSM-LF de iesy GmbH para procesadores AM623 y AM625 con Arm Cortex-A5

Con un tamaño de 45 mm x 45 mm, iesy AM62xx OSM-LF ofrece una gran variedad de opciones de aplicación. El sistema operativo que se utiliza aquí es un Linux de código abierto basado en Yocto. El procesador AM62x permite realizar sistemas con funciones de alta seguridad para aplicaciones industriales (...)

Desde: iesy GmbH
Placa de evaluación

MYIR-3P-YM62X — MYIR industrial-grade system on module for AM62x Arm Cortex-A53 processors

MYIR Tech Limited is a global provider of ARM based CPU Modules, industrial computing boards and OEM/ODM services for embedded applications. MYIR is fully skilled to design, prototype, manufacturing, testing and technical support which will provide customers one-stop service to acceleratetheir (...)

Placa de evaluación

OCTVO-3P-OSD62X — Octavo Systems OSD62x system-in-package for AM623 and AM625 Arm® Cortex®-A53 1.4-GHz processors

The OSD62x SiP technology allows designers to build a smaller generation of a variety of products in the same applications where the AM62x device is commonly used, including: building automation, factory automation and control, IoT gateway, edgeAI, and HMI. The SiP integrates the low-power, (...)

Placa de evaluación

PHYTC-3P-KIT-AM62 — Kit de desarrollo PHYTEC® phyBOARD®-AM62x con procesador Sitara™ basado en AM625 Arm®

PHYTEC es un proveedor e integrador líder en la industria de sistemas en módulos (SoM), middleware integrado y servicios de diseño que permiten a los clientes llevar al mercado productos complejos de forma rápida y sencilla. Guían a los clientes desde el diseño hasta la producción utilizando (...)

Desde: PHYTEC
Placa de evaluación

TECHN-3P-SOM-AXON-AM62 — Módulo de sistema integrado AXON-AM62x de Technexion para procesador AM6254 cuádruple Cortex-A53 a 1

The AXON-AM62x system-on-module (SOM) is the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control and edge processing.  At just 37 mm × 58 mm, with a PCB footprint optimized board-to-board connector, AXON modules integrate the (...)

Desde: TechNexion
Placa de evaluación

TQ-3P-SOM-TQMA62XX — TQ-Group TQMa62xx system on modules for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

The embedded module TQMa62xx, is based on the processor family AM623 and AM625 processor family. This module is designed to use the pin-compatible processors on one module design. This module is ideal for applications that require advanced computing power and scalable graphics performance. The (...)

Desde: TQ-Group
Placa de evaluación

TRDX-3P-VERDIN-AM62 — Toradex Verdin AM62 system on module for AM625 Arm Cortex-A53 processor with GPU

The Verdin AM62 is an attractive entry point to the Verdin ecosystem with the lowest total cost of ownership, featuring the AM62x processors with up to 4x Arm Cortex-A53 cores. Pin-compatible with the Verdin SoM family. Integrated OTA remote updates, device monitoring, and remote access with (...)

Desde: Toradex
Placa de evaluación

TRONL-3P-SOM-TL62 — Módulo de sistema Tronlong® SOM-TL62x para el procesador AM625 cuádruple Arm® Cortex®-A53 a 1.4 GHz

Guangzhou Tronlong Electronic Technology Co, Ltd., fundada en 2013 como proveedor de plataformas de productos integrados, siempre se ha comprometido a construir placas base industriales de alta calidad junto con kits de evaluación y servicios de proyectos. Tronlong tiene su sede en la Ciudad de las (...)

Placa de evaluación

WEATH-3P-WTC-AM6254S — Weathink® WTC-AM6254S system module for AM62x quad Arm® Cortex®-A53 1.4-GHz processor

Hangzhou Weathink Electronics Co., Ltd. is a technology -based enterprise focusing on providing intelligent display and industrial IoT solutions for industrial and industry users. It integrates research and development, design, customization, production, and sales.

The company has the first -class (...)

Placa de evaluación

ZLG-3P-M62XX — Módulo de sistema ZLG M62xx para procesador AM62xx Arm Cortex-A53 de 1.4 GHz

La placa de núcleo de la serie M62xx-T es una placa de núcleo integrada de alto rendimiento desarrollada por ZLG y basada en el procesador de la serie AM62x de TI. La placa integra dispositivos externos como DDR4, eMMC, QSPI Flash, vigilancia de hardware y módulo WIFI/Bluetooth (...)

Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Todas las sondas de (...)

Guía del usuario: PDF
Sonda de depuración

TMDSEMU200-U — Sonda de depuración XDS200 USB

El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. Para la mayoría de los dispositivos, se recomienda utilizar el XDS110 (www.ti.com/tool/TMDSEMU110-U), que es más nuevo y de menor costo. El XDS200 es compatible con una amplia variedad de (...)

Sonda de depuración

TMDSEMU560V2STM-U — Sonda de depuración USB de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

LB-3P-TRACE32-ARM — Sistema de depuración y seguimiento Lauterbach TRACE32 para microcontroladores y procesadores basado

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Kit de desarrollo de software (SDK)

MCU-PLUS-SDK-AM62X MCU+ SDK for AM62x – RTOS, No-RTOS

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Kit de desarrollo de software (SDK)

PROCESSOR-SDK-LINUX-AM62X Processor SDK Linux for AM62x

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Kit de desarrollo de software (SDK)

PROCESSOR-SDK-LINUX-RT-AM62X Processor SDK RT-Linux for AM62x

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Kit de desarrollo de software (SDK)

PROCESSOR-SDK-QNX-AM62X QNX software development kit for AM62X Sitara™ processors

The AM62 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Software de aplicación y estructura

AM62X-RESTRICTED-DOCS-SAFETY AM62X safety content

AM62X safety content
Productos y hardware compatibles

Productos y hardware compatibles

Software de aplicación y estructura

EB-3P-TRESOS — Software Elektrobit EB tresos Classic AUTOSAR

Con décadas de experiencia en el campo del software básico, la línea de productos EB Tresos de Elektrobit y las soluciones personalizadas de AUTOSAR Classic ayudan a satisfacer los requisitos específicos de cada fabricante de automóviles al ofrecer software de última tecnología. Para cada proyecto, (...)
Desde: Elektrobit
Firmware

DDR-MARGIN-FW Firmware and scripts to measure system DDR margin

The DDR margin firmware and supporting scripts allow visualization and measurement of system margin in the DDR interface on board. These tools enable probe-less measurement of critical data signals to understand the integrity and robustness of the interface.
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
GUI para el módulo de evaluación (EVM)

QT-3P-GUI — Qt-Group graphical user interface (GUI) software example demos for Arm-based processors

These Qt demos highlight the simplicity of bridging/importing graphics assets to Qt Design Studio where interactivity, animations, and pixel perfect UI/UX design is represented on the functioning display. With the QML code generated from Qt Design Studio, the HMI display created in Qt Design Studio (...)
Desde: QT Group
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

CLOCKTREE-AM62X Clock tree configuration for AM62x


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)

Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

DDR-CONFIG-AM62 DDR Configuration Tool

This SysConfig based tool simplifies the process of configuring the DDR Subsystem Controller and PHY to interface to SDRAM devices. Based on the memory device, board design, and topology the tool outputs files to initialize and train the selected memory.
Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

EDGE-AI-STUDIO Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

K3-RESOURCE-CONFIGURATION Resource partitioning tool for multi core SOCs

Also known as the k3-respart-tool, the Resource Configuration tool allows for configuration of various system level parameters and generate the necessary data to be fed into software components
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

AM62-ACADEMY AM62x Academy

AM62x Academy is designed to simplify and accelerate custom AM62x development.
Productos y hardware compatibles

Productos y hardware compatibles

Sistema operativo (SO)

GHS-3P-INTEGRITY-RTOS — INTEGRITY RTOS de Green Hills

The flagship of Green Hills Software operating systems—the INTEGRITY RTOS—is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance. With its leadership pedigree underscored by certifications in a (...)
Sistema operativo (SO)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
Sistema operativo (SO)

PIONX-3P-SW-EVSE — Sistema operativo de código abierto PIONIX® EVerest para estaciones de carga de vehículos eléctricos

EVerest es un software de código abierto basado en Linux para puntos de carga de CA y CC. 

EVerest está integrando todas las normas de carga relevantes, como OCPP 1.6 y 2.0, ISO 15118, DIN SPEC 70121, EN61851 y todas las normas futuras. Se pueden agregar interfaces de usuario y otras funciones para (...)

Desde: Pionix GmbH
Sistema operativo (SO)

TRZN-3P-TORIZON-OS — Torizon OS ready-to-use industrial embedded Linux distribution

Torizon OS is a free and open-source Industrial Embedded Linux OS focusing on simplifying the development and maintenance of products requiring high reliability and security. It features, among other essential services, an optimal container runtime and components for secure offline and remote (...)
Desde: Torizon
Sistema operativo (SO)

WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN

SAFERTOS® es un sistema operativo único en tiempo real diseñado para procesadores integrados. Está precertificado según las normas IEC 61508 SIL3 e ISO 26262 ASILD por TÜV SÜD. SAFERTOS® se diseñó específicamente para la seguridad por el equipo de expertos de WHIS y se usa globalmente en (...)
Soporte de software

MCW-3P-FACEREC — Software MulticoreWare de reconocimiento facial, autenticación y análisis del comportamiento humano

MulticoreWare is a software engineering product and services company that combines its expertise in artificial intelligence and embedded systems to create Linux-based solutions to solve real world challenges in imaging, building automation, retail, authentication, smart city and a variety of (...)
Soporte de software

PLMR-3P-PEODET — Detección de personas en Plumerai: un modelo de inteligencia artificial preciso y eficaz

Plumerai makes deep learning tiny and radically more efficient to enable inference at reduced compute needs on low cost and low-power consumption hardware. Plumerai focuses on full stack, and has offices in London, Amsterdam and Warsaw.

Plumerai has developed a complete software solution for (...)

Desde: Plumerai Ltd
Soporte de software

VCTR-3P-MICROSAR — Software de vector MICROSAR AUTOSAR para microcontroladores y computadoras de alto rendimiento (H

Las familias de productos MICROSAR y DaVinci simplifican el desarrollo de unidades de control electrónico (ECU) con software sofisticados integrados y herramientas de desarrollo poderosas para microcontroladores y HPC. Con el software de infraestructura avanzado, puede crear una base óptima para (...)
Soporte de software

VLAB-3P-V-EVM — Herramientas y plataformas de desarrollo virtual ASTC VLAB

VLAB Works es el líder de la industria en tecnología de software para el modelado, la simulación y la creación de prototipos virtuales de sistemas electrónicos integrados. Las tecnologías y soluciones VLAB permiten la aplicación de automatización y procesos ágiles al desarrollo de sistemas (...)
Desde: VLAB Works
Modelo de simulación

AM62x BSDL Model

SPRM767.ZIP (20 KB) - BSDL Model
Modelo de simulación

AM62x IBIS Model (Rev. D)

SPRM766D.ZIP (1970 KB) - IBIS Model
Modelo de simulación

AM62x IBIS-AMI Model

SPRM765.ZIP (23853 KB) - IBIS-AMI Model
Modelo de simulación

AM62x Thermal Model (Rev. A)

SPRM768A.ZIP (1 KB) - Thermal Model
Herramienta de cálculo

AM62X-PET-CALC AM62x Power Estimation Tool

The AM62x power-estimation tool (PET) spreadsheet allows the user to calculate power consumption estimates based on measured and simulated data. Estimates are provided as is and are not ensured within a specified precision. Power consumption depends on electrical parameters, silicon process (...)

Productos y hardware compatibles

Productos y hardware compatibles

Diseños de referencia

TIDA-010239 — Diseño de referencia de la plataforma del cargador AC de nivel 2

Electric vehicle supply equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high-power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, (...)
Design guide: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
FCCSP (ALW) 425 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos