MSP430G2121

ACTIVO

MCU de 16 MHz con 1 KB Flash, 128B SRAM, SPI/I2C, temporizador

Detalles del producto

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 1 RAM (kByte) 0.125 Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 1 Number of GPIOs 10 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 1 RAM (kByte) 0.125 Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Number of ADC channels 0 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 1 Number of GPIOs 10 Number of I2Cs 1 Security Secure debug
PDIP (N) 14 181.42 mm² 19.3 x 9.4 TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • Brownout Detector
  • 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, and Autoscan (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN Package (RSA)

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With One Calibrated Frequency
    • Internal Very Low Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • 16-Bit Timer_A With Two Capture/Compare Registers
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • Brownout Detector
  • 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, and Autoscan (See )
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Available in 14-Pin Plastic Small-Outline Thin Package (TSSOP) (PW), 14-Pin Plastic Dual Inline Package (PDIP) (N), and 16-Pin QFN Package (RSA)

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x21/G2x31 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x31 family members have a 10-bit A/D converter and built-in communication capability using synchronous protocols (SPI or I2C).

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x21/G2x31 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x31 family members have a 10-bit A/D converter and built-in communication capability using synchronous protocols (SPI or I2C).

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 36
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller datasheet (Rev. J) 07 feb 2013
* Errata MSP430G2121 Microcontroller Errata (Rev. I) PDF | HTML 28 jun 2021
* User guide MSP430F2xx, MSP430G2xx Family User's Guide (Rev. K) PDF | HTML 25 ago 2022
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 jun 2025
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 dic 2023
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09 ago 2023
Application note Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01 abr 2022
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 ago 2021
Application note Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 02 ago 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 may 2021
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 dic 2019
Application note Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15 mar 2019
White paper Debunking the Ultra-low Power Comparison: MSP430F2x MCUs vs. Microchip XLP Tech (Rev. A) 26 feb 2019
Application note Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03 oct 2018
Application note Interfacing MSP430™ MCUs With MMC or SD Flash Memory Cards (Rev. C) PDF | HTML 24 ago 2018
Application note MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24 ago 2018
Application note Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24 ago 2018
Application note Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07 ago 2018
Application note Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06 ago 2018
Application note MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03 ago 2018
Application note Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18 jul 2018
Application note CRC Implementation with MSP430 MCUs (Rev. A) 21 jun 2018
Application note Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22 may 2018
Application note Random Number Generation Using MSP430™ MCUs (Rev. A) 16 may 2018
Application note Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16 may 2018
Application note Software Coding Techniques for MSP430™ MCUs (Rev. B) 14 mar 2018
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18 jul 2017
Application note Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 03 nov 2016
Application note Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06 sep 2016
Functional safety information Safety Manual for MSP430G2xx, F5xx, and FR57xx in IEC 60730 Safety Applications (Rev. A) 12 ene 2016
Application note MSP Code Protection Features PDF | HTML 07 dic 2015
White paper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28 mar 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 ene 2012
Application note Using the Real-Time-Clock Library (Rev. A) 11 ene 2011
Application note 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14 jun 2010
Application note Tiny DCDC Converter Reference Design (Rev. A) 14 jun 2010

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ALGO-3P-UISP1-TI — Programador Algocraft μISP1 para dispositivos Texas Instruments

μISP puede funcionar conectado a un PC host (conexiones RS-232, USB y LAN integradas) o en modo independiente.

La ejecución del ciclo de programación en modo independiente puede ocurrir simplemente pulsando el botón de START o a través de algunas líneas de control TTL.

Su tamaño compacto y (...)

Desde: Algocraft
Kit de desarrollo

MSP-TS430PW14 — MSP-TS430PW14 - Placa de desarrollo destino de 14 pines para MCU MSP430F2x y MSP430G2x

The MSP-TS430PW14 is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports some MSP430 Flash parts in a 14-pin TSSOP package (TI package code: PW). Please check your (...)

Guía del usuario: PDF | HTML
Kit de desarrollo

MSP-TS430PW28A — MSP-TS430PW28A - Placa de desarrollo destino de 28 pines para MCU MSP430F2x y MSP430G2x

The MSP-TS430PW28A is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports some MSP430F Flash parts in a 20- or 28-pin TSSOP package (TI package code: PW). Please (...)

Guía del usuario: PDF | HTML
Herramienta de programación de hardware

MSP-FET — Programador y depurador de MSP MCU

El MSP-FET es una potente herramienta de desarrollo de emulación, a menudo llamada sonda de depuración, que permite a los usuarios comenzar a desarrollar rápidamente en microcontroladores (MCU) de baja potencia de MSP.

Admite la programación y la depuración en tiempo real a través de las interfaces (...)

Guía del usuario: PDF | HTML
Herramienta de programación de hardware

ALGO-3P-WRITENOW — Algocraft WriteNow! Programador

¡WriteNow! La serie de programadores en sistema supone un gran avance en el sector de la programación. Los programadores son compatibles con un gran número de dispositivos (microcontroladores, memorias, CPLD y otros dispositivos programables) de diversos fabricantes y tienen un tamaño compacto que (...)

Desde: Algocraft
Kit de desarrollo de software (SDK)

MSP430-SDK MSPWare for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Ejemplo de código o demostración

SLAC463 MSP430G2x01, MSP430G2x11, MSP430G2x21, MSP430G2x31 Code Examples

Productos y hardware compatibles

Productos y hardware compatibles

Controlador o biblioteca

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Controlador o biblioteca

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

ENERGIA — Energia

Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a (...)
IDE, configuración, compilador o depurador

ENERGYTRACE — Tecnología EnergyTrace

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

Guía del usuario: PDF
IDE, configuración, compilador o depurador

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)
Desde: IAR Systems
Guía del usuario: PDF
Capacitación en línea

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Productos y hardware compatibles

Productos y hardware compatibles

Sistema operativo (SO)

WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN

SAFERTOS® es un sistema operativo único en tiempo real diseñado para procesadores integrados. Está precertificado según las normas IEC 61508 SIL3 e ISO 26262 ASILD por TÜV SÜD. SAFERTOS® se diseñó específicamente para la seguridad por el equipo de expertos de WHIS y se usa globalmente en (...)
Herramienta de programación de software

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Herramienta de diseño

MSP-3P-SEARCH — Herramienta de búsqueda de terceros de MSP

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
PDIP (N) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos