MSP430FR2153

ACTIVO

MCU a 24 MHz con FRAM de 16 kB, SRAM de 2 kB, comparador, ADC de 12 bits, UART/SPI/I2C, temporizador

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
MSPM0L1304 ACTIVO MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, Alternate available, lower cost, better features, and performance with MSPM0L1304
MSPM0L1306 ACTIVO MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, 32-bit ARM Cortex-M0+ MCU for cost optimized designs

Detalles del producto

CPU MSP430 Frequency (MHz) 24 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 12-bit SAR Features Real-time clock UART 2 Number of ADC channels 12 SPI 4 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 16 Number of GPIOs 44 Number of I2Cs 2 Security Secure debug
CPU MSP430 Frequency (MHz) 24 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 12-bit SAR Features Real-time clock UART 2 Number of ADC channels 12 SPI 4 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 16 Number of GPIOs 44 Number of I2Cs 2 Security Secure debug
LQFP (PT) 48 81 mm² 9 x 9 TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4 VQFN (RHA) 40 36 mm² 6 x 6 VQFN (RSM) 32 16 mm² 4 x 4
  • Embedded microcontroller
    • 16-bit RISC architecture up to 24 MHz
    • Extended temperature: –40°C to 105°C
    • Wide supply voltage range from 3.6 V down to 1.8 V (operational voltage is restricted by SVS levels, see VSVSH- and VSVSH+ in PMM, SVS and BOR)
  • Optimized low-power modes (at 3 V)
    • Active mode: 142 µA/MHz
    • Standby:
      • LPM3 with 32768-Hz crystal: 1.43 µA (with SVS enabled)
      • LPM3.5 with 32768-Hz crystal: 620 nA (with SVS enabled)
    • Shutdown (LPM4.5): 42 nA (with SVS disabled)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 32KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Ease of use
    • 20KB ROM library includes driver libraries and FFT libraries
  • High-performance analog
    • One 12-channel 12-bit analog-to-digital converter (ADC)
      • Internal shared reference (1.5, 2.0, or 2.5 V)
      • Sample-and-hold 200 ksps
    • Two enhanced comparators (eCOMP)
      • Integrated 6-bit digital-to-analog converter (DAC) as reference voltage
      • Programmable hysteresis
      • Configurable high-power and low-power modes
      • One with fast 100-ns response time
      • One with 1-µs response time with 1.5-µA low power
    • Four smart analog combo (SAC-L3) (MSP430FR235x devices only)
      • Supports General-Purpose Operational Amplifier (OA)
      • Rail-to-rail input and output
      • Multiple input selections
      • Configurable high-power and low-power modes
      • Configurable PGA mode supports
        • Noninverting mode: ×1, ×2, ×3, ×5, ×9, ×17, ×26, ×33
        • Inverting mode: ×1, ×2, ×4, ×8, ×16, ×25, ×32
      • Built-in 12-bit reference DAC for offset and bias settings
      • 12-bit voltage DAC mode with optional references
  • Intelligent digital peripherals
    • Three 16-bit timers with three capture/compare registers each (Timer_B3)
    • One 16-bit timer with seven capture/compare registers each (Timer_B7)
    • One 16-bit counter-only real-time clock counter (RTC)
    • 16-bit cyclic redundancy checker (CRC)
    • Interrupt compare controller (ICC) enabling nested hardware interrupts
    • 32-bit hardware multiplier (MPY32)
    • Manchester codec (MFM)
  • Enhanced serial communications
    • Two enhanced USCI_A (eUSCI_A) modules support UART, IrDA, and SPI
    • Two enhanced USCI_B (eUSCI_B) modules support SPI and I2C
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 24-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • External high-frequency crystal oscillator up to 24 MHz (HFXT)
    • Programmable MCLK prescaler of 1 to 128
    • SMCLK derived from MCLK with programmable prescaler of 1, 2, 4, or 8
  • General input/output and pin functionality
    • 44 I/Os on 48-pin package
    • 32 interrupt pins (P1, P2, P3, and P4) can wake MCU from LPMs
  • Development tools and software (also see Tools and Software)
  • Family members (also see Device Comparison)
    • MSP430FR2355: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2353: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
    • MSP430FR2155: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2153: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
  • Package options
    • 48-pin: LQFP (PT)
    • 40-pin: VQFN (RHA)
    • 38-pin: TSSOP (DBT)
    • 32-pin: VQFN (RSM)
  • Embedded microcontroller
    • 16-bit RISC architecture up to 24 MHz
    • Extended temperature: –40°C to 105°C
    • Wide supply voltage range from 3.6 V down to 1.8 V (operational voltage is restricted by SVS levels, see VSVSH- and VSVSH+ in PMM, SVS and BOR)
  • Optimized low-power modes (at 3 V)
    • Active mode: 142 µA/MHz
    • Standby:
      • LPM3 with 32768-Hz crystal: 1.43 µA (with SVS enabled)
      • LPM3.5 with 32768-Hz crystal: 620 nA (with SVS enabled)
    • Shutdown (LPM4.5): 42 nA (with SVS disabled)
  • Low-power ferroelectric RAM (FRAM)
    • Up to 32KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Ease of use
    • 20KB ROM library includes driver libraries and FFT libraries
  • High-performance analog
    • One 12-channel 12-bit analog-to-digital converter (ADC)
      • Internal shared reference (1.5, 2.0, or 2.5 V)
      • Sample-and-hold 200 ksps
    • Two enhanced comparators (eCOMP)
      • Integrated 6-bit digital-to-analog converter (DAC) as reference voltage
      • Programmable hysteresis
      • Configurable high-power and low-power modes
      • One with fast 100-ns response time
      • One with 1-µs response time with 1.5-µA low power
    • Four smart analog combo (SAC-L3) (MSP430FR235x devices only)
      • Supports General-Purpose Operational Amplifier (OA)
      • Rail-to-rail input and output
      • Multiple input selections
      • Configurable high-power and low-power modes
      • Configurable PGA mode supports
        • Noninverting mode: ×1, ×2, ×3, ×5, ×9, ×17, ×26, ×33
        • Inverting mode: ×1, ×2, ×4, ×8, ×16, ×25, ×32
      • Built-in 12-bit reference DAC for offset and bias settings
      • 12-bit voltage DAC mode with optional references
  • Intelligent digital peripherals
    • Three 16-bit timers with three capture/compare registers each (Timer_B3)
    • One 16-bit timer with seven capture/compare registers each (Timer_B7)
    • One 16-bit counter-only real-time clock counter (RTC)
    • 16-bit cyclic redundancy checker (CRC)
    • Interrupt compare controller (ICC) enabling nested hardware interrupts
    • 32-bit hardware multiplier (MPY32)
    • Manchester codec (MFM)
  • Enhanced serial communications
    • Two enhanced USCI_A (eUSCI_A) modules support UART, IrDA, and SPI
    • Two enhanced USCI_B (eUSCI_B) modules support SPI and I2C
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 24-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator (MODOSC)
    • External 32-kHz crystal oscillator (LFXT)
    • External high-frequency crystal oscillator up to 24 MHz (HFXT)
    • Programmable MCLK prescaler of 1 to 128
    • SMCLK derived from MCLK with programmable prescaler of 1, 2, 4, or 8
  • General input/output and pin functionality
    • 44 I/Os on 48-pin package
    • 32 interrupt pins (P1, P2, P3, and P4) can wake MCU from LPMs
  • Development tools and software (also see Tools and Software)
  • Family members (also see Device Comparison)
    • MSP430FR2355: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2353: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
    • MSP430FR2155: 32KB of program FRAM, 512 bytes of data FRAM, 4KB of RAM
    • MSP430FR2153: 16KB of program FRAM, 512 bytes of data FRAM, 2KB of RAM
  • Package options
    • 48-pin: LQFP (PT)
    • 40-pin: VQFN (RHA)
    • 38-pin: TSSOP (DBT)
    • 32-pin: VQFN (RSM)

MSP430FR215x and MSP430FR235x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR235x MCUs integrate four configurable signal-chain modules called smart analog combos, each of which can be used as a 12-bit DAC or a configurable programmable-gain Op-Amp to meet the specific needs of a system while reducing the BOM and PCB size. The device also includes a 12-bit SAR ADC and two comparators. The MSP430FR215x and MSP430FR235x MCUs all support an extended temperature range from –40° up to 105°C, so higher temperature industrial applications can benefit from the devices’ FRAM data-logging capabilities. The extended temperature range allows developers to meet requirements of applications such as smoke detectors, sensor transmitters, and circuit breakers.

The MSP430FR215x and MSP430FR235x MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode typically in less than 10 µs.

The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR215x and MSP430FR235x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-EXP430FR2355 LaunchPad™ development kit and the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

MSP430FR215x and MSP430FR235x microcontrollers (MCUs) are part of the MSP430™ MCU value line portfolio of ultra-low-power low-cost devices for sensing and measurement applications. MSP430FR235x MCUs integrate four configurable signal-chain modules called smart analog combos, each of which can be used as a 12-bit DAC or a configurable programmable-gain Op-Amp to meet the specific needs of a system while reducing the BOM and PCB size. The device also includes a 12-bit SAR ADC and two comparators. The MSP430FR215x and MSP430FR235x MCUs all support an extended temperature range from –40° up to 105°C, so higher temperature industrial applications can benefit from the devices’ FRAM data-logging capabilities. The extended temperature range allows developers to meet requirements of applications such as smoke detectors, sensor transmitters, and circuit breakers.

The MSP430FR215x and MSP430FR235x MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode typically in less than 10 µs.

The MSP430 ultra-low-power (ULP) FRAM microcontroller platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing system designers to increase performance while lowering energy consumption. FRAM technology combines the low-energy fast writes, flexibility, and endurance of RAM with the nonvolatile behavior of flash.

MSP430FR215x and MSP430FR235x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP-EXP430FR2355 LaunchPad™ development kit and the MSP-TS430PT48 48-pin target development board. TI also provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ support forums.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 13
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet MSP430FR235x, MSP430FR215x Mixed-Signal Microcontrollers datasheet (Rev. D) 10 dic 2019
* Errata MSP430FR2153 Microcontroller Errata (Rev. H) PDF | HTML 21 oct 2021
* User guide MSP430FR4xx and MSP430FR2xx Family User's Guide (Rev. I) 13 mar 2019
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 jun 2025
User guide MSP430 FRAM Devices Bootloader (BSL) User's Guide (Rev. AB) PDF | HTML 22 sep 2022
Application note UART-to-I2C Bridge Using Low-Memory MSP430™ MCUs (Rev. A) PDF | HTML 29 sep 2021
Application note Designing With the MSP430FR4xx and MSP430FR2xx ADC (Rev. A) PDF | HTML 02 ago 2021
Application note Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 02 ago 2021
Application note Migration from MSP430 FR58xx, FR59xx, and FR6xx to FR4xx and FR2xx (Rev. B) PDF | HTML 02 ago 2021
Application note MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14 jul 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 may 2021
Application note MSP430FR2xx and MSP430FR4xx DCO+FLL Application Guide 07 dic 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 dic 2019

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ALGO-3P-UISP1-TI — Programador Algocraft μISP1 para dispositivos Texas Instruments

μISP puede funcionar conectado a un PC host (conexiones RS-232, USB y LAN integradas) o en modo independiente.

La ejecución del ciclo de programación en modo independiente puede ocurrir simplemente pulsando el botón de START o a través de algunas líneas de control TTL.

Su tamaño compacto y (...)

Desde: Algocraft
Kit de desarrollo

MSP-EXP430FR2355 — Kit de desarrollo LaunchPad™ MSP430FR2355

El kit de desarrollo LaunchPad™ MSP-EXP430FR2355 es un módulo de evaluación (EVM) fácil de usar basado en el microcontrolador (MCU) MSP430FR2355 de la línea económica. Incluye todo lo necesario para empezar a desarrollar en la plataforma MCU de línea económica MSP430FR2x de potencia ultrabaja, (...)

Guía del usuario: PDF
Kit de desarrollo

MSP-TS430PT48 — Placa de desarrollo destino para MCU MSP430FR2355 - 48 pines (microcontrolador no incluido)

Nota:  Este kit no incluye muestras del microcontrolador (MCU) MSP430™.  Para ver una muestra de los dispositivos compatibles, visite la página del producto o seleccione el microcontrolador relacionado después de agregar la herramienta al carro de TI Store:
MSP430FR2355.

La placa de desarrollo del (...)

Guía del usuario: PDF | HTML
Herramienta de programación de hardware

MSP-FET — Programador y depurador de MSP MCU

El MSP-FET es una potente herramienta de desarrollo de emulación, a menudo llamada sonda de depuración, que permite a los usuarios comenzar a desarrollar rápidamente en microcontroladores (MCU) de baja potencia de MSP.

Admite la programación y la depuración en tiempo real a través de las interfaces (...)

Guía del usuario: PDF | HTML
Herramienta de programación de hardware

ALGO-3P-WRITENOW — Algocraft WriteNow! Programador

¡WriteNow! La serie de programadores en sistema supone un gran avance en el sector de la programación. Los programadores son compatibles con un gran número de dispositivos (microcontroladores, memorias, CPLD y otros dispositivos programables) de diversos fabricantes y tienen un tamaño compacto que (...)

Desde: Algocraft
Kit de desarrollo de software (SDK)

MSP430-SDK MSPWare for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Firmware

MSPFRBOOT MSPFRBOOT

The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

ENERGIA — Energia

Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a (...)
IDE, configuración, compilador o depurador

ENERGYTRACE — Tecnología EnergyTrace

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

Guía del usuario: PDF
IDE, configuración, compilador o depurador

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)
Desde: IAR Systems
Guía del usuario: PDF
Capacitación en línea

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Productos y hardware compatibles

Productos y hardware compatibles

Sistema operativo (SO)

WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN

SAFERTOS® es un sistema operativo único en tiempo real diseñado para procesadores integrados. Está precertificado según las normas IEC 61508 SIL3 e ISO 26262 ASILD por TÜV SÜD. SAFERTOS® se diseñó específicamente para la seguridad por el equipo de expertos de WHIS y se usa globalmente en (...)
Herramienta de programación de software

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Soporte de software

SLAC740 MSP430FR235x, MSP430FR215x Code Examples

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

MSP-3P-SEARCH — Herramienta de búsqueda de terceros de MSP

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
LQFP (PT) 48 Ultra Librarian
TSSOP (DBT) 38 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos