Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
CC3235SF ACTIVO MCU inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con flash de 1 MB This product adds more capabilities like 5-GHz support and coexistance

Detalles del producto

Processor Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Flash memory (kByte) 1024 Rating Catalog Operating temperature range (°C) -40 to 85
Processor Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 16 secure sockets, 2.4-GHz coexistence, 4 STAs, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Flash memory (kByte) 1024 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGK) 64 81 mm² 9 x 9
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16Mbps, TCP: 13Mbps
    • Peak: 72Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1V to 3.6V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1µA, hibernate: 4.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
  • Wi-Fi TX power:
    • 18.0dBm at 1 DSSS
    • 14.5dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96dBm at 1 DSSS
    • –74.5dBm at 54 OFDM
  • Clock source:
    • 40.0MHz crystal with internal oscillator
    • 32.768kHz crystal or external RTC
  • RGK package
    • 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem
  • Multiple-core architecture, system-on-chip (SoC)
  • Multilayered security features, help developers protect identities, data, and software IP
  • Low-power modes for battery powered application
  • Coexistence with BLE radios (CC13x2/CC26x2)
  • Network-assisted roaming
  • Industrial temperature: –40°C to +85°C
  • Wi-Fi CERTIFIED by the Wi-Fi Alliance
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
    • 27 I/O pins with flexible multiplexing options
      • UART, I2S, I2C, SPI, SD, ADC, 8-bit parallel interface
      • Timers and PWM
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11b/g/n 2.4GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput:
    • UDP: 16Mbps, TCP: 13Mbps
    • Peak: 72Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.1V to 3.6V
      • VIO is always tied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1µA, hibernate: 4.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
  • Wi-Fi TX power:
    • 18.0dBm at 1 DSSS
    • 14.5dBm at 54OFDM
  • Wi-Fi RX sensitivity:
    • –96dBm at 1 DSSS
    • –74.5dBm at 54 OFDM
  • Clock source:
    • 40.0MHz crystal with internal oscillator
    • 32.768kHz crystal or external RTC
  • RGK package
    • 64-pin, 9mm × 9mm very thin quad flat nonleaded (VQFN) package, 0.5mm pitch
  • Device supports SimpleLink™ MCU Platform developer’s ecosystem

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

The SimpleLink™ Wi-Fi CC3230x wireless MCU comes in two variants: CC3230S and C3230SF.

  • The CC3230S includes 256KB of RAM, IoT networking security, device identity/keys, as well as, MCU level security features such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • The CC3230SF builds on the CC3230S and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Simplify your IoT design with a Wi-Fi CERTIFIED™ wireless microcontroller (MCU). The SimpleLink™ Wi-Fi® CC3230x device family is a system-on-chip (SoC) solution that integrates two processors within a single chip, including:

  • Application processor: Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash
  • Network processor to run all Wi-Fi and internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11b/g/n 2.4GHz radio, baseband, and MAC with a powerful hardware cryptography engine

These devices introduce new capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Bluetooth Low Energy and Wi-Fi 2.4GHz radio coexistence (CC13x2/CC26x2)
  • Antenna selection
  • Up to 16 concurrent secure sockets
  • Certificate sign request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified IoT power-saving features (such as BSS max idle, DMS, and proxy ARP)
  • Hostless mode for offloading template packet transmissions
  • Network-assisted roaming

The CC3230x device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi, Bluetooth low energy, Sub-1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 24
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet CC3230S and CC3230SF SimpleLink Wi-Fi 2.4GHz Wireless MCU with Coexistence datasheet (Rev. C) PDF | HTML 18 dic 2024
User guide SimpleLink™ Wi-Fi® CC323x Technical Reference Manual (Rev. B) PDF | HTML 06 jun 2025
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 oct 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 ene 2022
Technical article How Wi-Fi® and Bluetooth® Low Energy can coexist in building automation and medic PDF | HTML 23 jul 2021
Application note TI Wi-Fi Test Strategy Overview (Rev. A) 01 jul 2021
Technical article An FAQ about the Matter connectivity standard PDF | HTML 11 may 2021
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30 sep 2020
Application note CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29 sep 2020
Application note CC323x Production Line Guide (Rev. A) 18 sep 2020
Application note SimpleLink™ Wi-Fi® CC3x20, CC3x3x Over-the-Air Update (Rev. B) 17 sep 2020
Application note SimpleLink™ Wi-Fi® CC313x, CC323x BLE Coexistence (Rev. A) 17 ago 2020
User guide SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17 ago 2020
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Radio Tool User Guide (Rev. B) 17 ago 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Networking Subsystem Power Management (Rev. A) 17 ago 2020
Application note SimpleLink™ Wi-Fi® CC3x3x Serial Flash (Rev. B) 17 ago 2020
User guide UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17 ago 2020
Application note SimpleLink™ Wi-Fi® CC32xx ADC PDF | HTML 13 jul 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 ene 2020
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 may 2019
Technical article Top 3 design challenges that the new generation of SimpleLink Wi-Fi devices will PDF | HTML 21 feb 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31 ene 2019
Application note CC313x and CC323x Simplelink™ Wi-Fi® Embedded Programming User's Guide 21 mar 2018
User guide CC3235 SimpleLink™ Wi-Fi® LaunchPad™ Development Kit Hardware 19 dic 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Sonda de depuración

LB-3P-TRACE32-WIRELESS — Sistema de depuración Lauterbach TRACE32 para conectividad inalámbrica

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Kit de desarrollo

LAUNCHXL-CC3235SF — Kit de desarrollo LaunchPad™ de doble banda CC3235SF para MCU Wi-Fi® SimpleLink™

El kit de desarrollo LaunchPad™ de doble banda SimpleLink™ Wi-Fi® CC3235SF (LAUNCHXL-CC3235SF) destaca al CC3235SF, una solución de seguridad de un solo chip y microcontrolador inalámbrico (MCU) que integra una MCU ARM® Cortex®-M4 dedicada a aplicaciones de usuario y un procesador de red que (...)

Guía del usuario: PDF
Kit de desarrollo de software (SDK)

SIMPLELINK-CC32XX-SDK SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Software de aplicación y estructura

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

Descargar en iTunes App Store
Descargar en Google Play

La aplicación móvil SimpleLink™ Wi-Fi® Starter Pro es una nueva aplicación móvil para el aprovisionamiento SimpleLink. Junto con la biblioteca de aprovisionamiento integrada y el ejemplo que se ejecutan en el lado del dispositivo. La nueva (...)
IDE, configuración, compilador o depurador

CC3XXXRADIOTEST — Herramienta de comprobación de radio Wi-Fi® SimpleLink™

La herramienta de prueba de radio SimpleLink™ Wi-Fi® es una herramienta de software basada en Windows para la evaluación y prueba de RF de los diseños SimpleLink Wi-Fi CC31xx y CC32xx durante el desarrollo y la certificación.  La herramienta brinda capacidades de prueba de radio de bajo nivel (...)
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

SIMPLELINK-ACADEMY-CC32XX SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Productos y hardware compatibles

Productos y hardware compatibles

Sistema operativo (SO)

TI-RTOS-MCU — TI-RTOS: Sistema operativo en tiempo real (RTOS) para microcontroladores (MCU)

El paquete TI-RTOS en esta página es para dispositivos heredados y no hay soporte disponible. Para dispositivos nuevos, si TI-RTOS está disponible, se incluirá en el kit de desarrollo de programas (SDK) para ese dispositivo.

Desarrolle aplicaciones MCU más rápido con TI-RTOS

TI-RTOS acelera los (...)

Guía del usuario: PDF
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGK) 64 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos